Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13681-13710 of 14005 reference designs
Filter values
Texas Instruments UCC28910, Rev. Version control disabled
Flyback Converter
|
V
in
120-375 V
|
fsw
105-125 kHz
|
Output
5 V / 1.2 A
Texas Instruments UCC28910/UCC28051/UCC24610 | Demoboard PMP9730, Rev. E
Power Factor Correction
|
V
in
85-265 V
|
Output
12 V / 3 A
Texas Instruments UCC28910D | Demoboard PMP9742
Flyback Converter
|
V
in
108-305 V
|
Output
3.6 V / 0 A
Texas Instruments UCC28910D, Rev. B
Flyback Converter
|
V
in
108-305 V
|
Output
3.6 V / 0 A
Texas Instruments UCC28910D | Demoboard PMP8583, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
12.2 V / 0.5 A
Texas Instruments UCC28910D | Demoboard PMP8590, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 0.25 A
Texas Instruments UCC28910D | Demoboard PMP10083, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
15 V / 0.4 A
Texas Instruments UCC28910D, Rev. C
Flyback Converter
|
V
in
85-265 V
|
fsw
105-125 kHz
|
Output
15 V / 0.33 A
Texas Instruments UCC28910D, Rev. C
Flyback Converter
|
V
in
88-265 V
|
fsw
105-125 kHz
|
Output
5 V / 1.2 A
Texas Instruments UCC28910DR | Demoboard PMP41106, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
48 V / 10.8 A
Texas Instruments UCC28910DR | Demoboard PMP30044, Rev. B
Flyback Converter
|
V
in
85-264 V
|
Output
12 V / 0.35 A
Texas Instruments UCC28911 | Demoboard TIDA-010273, Rev. 00
Positive to Negative Converter
Texas Instruments UCC28911 | Demoboard TIDA-010062, Rev. 1
Flyback Converter
|
V
in
100-230 V
|
Output
385 V
Texas Instruments UCC28911 | Demoboard UCC28911EVM-718, Rev. A
Flyback Converter
|
V
in
80-265 V
|
Output
5 V / 12 A
Texas Instruments UCC28911 | Demoboard PMP30026, Rev. B
Flyback Converter
|
V
in
90-265 V
|
fsw
105-125 kHz
|
Output
12 V / 1 A
Texas Instruments UCC28911 | Demoboard PMP30070, Rev. C
Flyback Converter
|
V
in
90-270 V
|
Outputs
12 V / 0.67 A, -10 V / 0.05 A
Texas Instruments UCC28911, Rev. D
Flyback Converter
|
V
in
88-265 V
|
fsw
105-125 kHz
|
Output
5 V / 1.2 A
Texas Instruments UCC28911 | Demoboard TIDA-00618.1, Rev. E1
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 0.5 A, 12 V / 0.5 A
Texas Instruments UCC28911D | Demoboard TIDA-00473, Rev. B
Flyback Converter
|
V
in
85-270 V
|
fsw
80 kHz
|
Output
10.5 V / 0.75 A
Texas Instruments UCC28911D, Rev. D
Flyback Converter
Texas Instruments UCC28911DR | Demoboard PMP41042, Rev. 00
Full-Bridge Converter symmetrical isolated
Texas Instruments UCC28911DR | Demoboard PMP11774, Rev. 1
Flyback Converter
|
V
in
100-360 V
|
fsw
105-125 kHz
|
Outputs
5 V / 0.35 A, 18 V / 0.35 A
Texas Instruments UCC28911DR | Demoboard PMP23199, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
3.3 V / 0.35 A
Texas Instruments UCC28911DR | Demoboard PMP41006, Rev. V4.1
Power Factor Correction
|
V
in
100-264 V
|
Output
12 V / 84 A
Texas Instruments UCC28950 | Demoboard PMP7246, Rev. B
Full-Bridge Converter symmetrical isolated
|
V
in
36-60 V
|
Output
32 V / 11 A
Texas Instruments UCC28950PW | Demoboard PMP8606, Rev. B
Full-Bridge Converter symmetrical isolated
|
V
in
400-750 V
|
Output
24 V / 12 A
Texas Instruments UCC2897A | Demoboard PMP11474, Rev. A
Other Topology
Texas Instruments UCC2897A | Demoboard PMP7294, Rev. B
Forward Converter
|
V
in
18-36 V
|
Output
28 V / 3.6 A
Texas Instruments UCC2897A | Demoboard PMP6661, Rev. B
Forward Converter
|
V
in
108-132 V
|
Output
14 V / 5 A
Texas Instruments UCC2897A | Demoboard PMP10871, Rev. B
Forward Converter
|
V
in
18-36 V
|
Output
5 V / 4 A
previous
1
...
455
456
457
458
459
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes