Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13711-13740 of 14005 reference designs
Filter values
Texas Instruments UCC2897A | Demoboard PMP21318, Rev. C
Forward Converter
|
V
in
18-110 V
|
Output
12 V / 6 A
Texas Instruments UCC2897APWR | Demoboard PMP30249, Rev. B
Flyback Converter
|
V
in
18-60 V
|
Outputs
40 V / 1 A, 28 V / 1 A
Texas Instruments UCC28C42 | Demoboard PMP6811, Rev. A
Flyback Converter
|
V
in
100-140 V
|
Output
5 V / 0.8 A
Texas Instruments UCC28C45, Rev. E
Flyback Converter
|
V
in
15 V
|
Outputs
18 V / 0.06 A, -12 V / 0.06 A
Texas Instruments UCC29910AEVM-730, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
Output
84 V / 1.2 A
Texas Instruments UCC29950 | Demoboard TIDA-00704
LLC Resonant Converter
|
V
in
175-265 V
|
Output
32 V / 9 A
Texas Instruments UCC33410 | Demoboard TIDA-010247, Rev. 00
Battery Management System
Texas Instruments UCC33420 | Demoboard TIDA-010279, Rev. 00
Other Topology
Texas Instruments UCC33421-Q1, Rev. D
Positive to Negative Converter
|
V
in
800-900 V
Texas Instruments UCC37324D | Demoboard PMP9622, Rev. D
Full-Bridge Converter symmetrical isolated
Texas Instruments UCC3809 | Demoboard PMP8906, Rev. B
Flyback Converter
|
V
in
51-57 V
|
Output
12 V / 10 A
Texas Instruments UCC3809-1, Rev. B
Flyback Converter
|
V
in
120 V
|
fsw
1000 kHz
|
Output
5 V / 0.2 A
Texas Instruments UCC3895 | Demoboard PMP9622A, Rev. A
Flyback Converter
|
V
in
120 V
|
Output
44 V / 8 A
Texas Instruments UCC5320 | Demoboard TIDA-01606
Positive to Negative Converter
|
V
in
600-1000 V
|
Output
400 V / 18 A
Texas Instruments UCC5320SCD | Demoboard TIDA-01606 Gate driver, Rev. E4
Other Topology
Texas Instruments UCC5350SBD | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments ucc5870-q1
Push-Pull Converter symmetrical isolated
Texas Instruments UCC5870-Q1 | Demoboard UCC5870QDWJEVM-026
Other Topology
|
V
in
3.3 V
Texas Instruments UCC5870-Q1 | Demoboard UCC5870QEVM-045
Other Topology
|
V
in
10-15 V
|
Output
15 V
Texas Instruments UCD3138, Rev. a
Power Factor Correction
Texas Instruments UCD3138 | Demoboard TIDA-00477, Rev. B
Power Factor Correction
|
V
in
175-270 V
|
Output
390 V / 2.6 A
Texas Instruments UCD3138 | Demoboard TIDA-00707, Rev. E1
Other Topology
Texas Instruments UCD3138064A | Demoboard PMP23332, Rev. A
FPGA
Texas Instruments UCD3138064A | Demoboard PMP20587, Rev. D
Buck-Boost Converter
|
V
in
-36 - -62 V
|
fsw
2000 kHz
|
Output
48 V / 12.5 A
Texas Instruments UCD3138A | Demoboard TIDA-00705
Other Topology
Texas Instruments UCD3138A | Demoboard TIDA-00707, Rev. B
Other Topology
|
V
in
195-265 V
Texas Instruments UCD3138A | Demoboard TIDA-00707, Rev. B
Power Factor Correction
|
V
in
195-265 V
Texas Instruments UCD3138A | Demoboard TIDA-00707, Rev. B
Other Topology
|
V
in
195-265 V
Texas Instruments UCD90120A | Demoboard PMP9475, Rev. E1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 20 A
Texas Instruments UCD90120A | Demoboard PMP9475, Rev. E1
Buck Converter
|
V
in
12 V
|
Output
5 V / 12 A
previous
1
...
456
457
458
459
460
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes