Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13651-13680 of 14005 reference designs
Filter values
Texas Instruments UCC28880 | Demoboard PMP22606, Rev. A
Flyback Converter
|
V
in
390 V
|
Output
15 V / 0.13 A
Texas Instruments UCC28880 | Demoboard PMP10175, Rev. A
Flyback Converter
|
V
in
90-275 V
|
Output
5 V / 0.5 A
Texas Instruments UCC28880D | Demoboard PMP9073, Rev. A
Buck Converter
|
V
in
85-265 V
|
Output
18 V / 0.13 A
Texas Instruments UCC28880D | Demoboard PMP21750, Rev. A
Buck Converter
|
V
in
50-250 V
|
fsw
52-75 kHz
|
Output
3.3 V / 0.03 A
Texas Instruments UCC28880DR | Demoboard TIDA-010060, Rev. E1
Buck Converter
|
V
in
85-265 V
|
fsw
52-75 kHz
|
Output
5 V
Texas Instruments UCC28881
Other Topology
|
fsw
52-75 kHz
Texas Instruments UCC28881 | Demoboard PMP20457, Rev. 00
Flyback Converter
|
V
in
190-253 V
|
Output
7 V / 0.05 A
Texas Instruments UCC28881 | Demoboard TIDA-01097, Rev. 001
Flyback Converter
|
V
in
93.5-126.5 V
|
Output
3.58 V / 0.01 A
Texas Instruments UCC28881 | Demoboard TIDA-01519, Rev. 001
Other Topology
|
V
in
115-135 V
|
fsw
62 kHz
|
Output
4.1 V / 0.1 A
Texas Instruments UCC28881 | Demoboard TIEVM-MTR-HVINV, Rev. A
Positive to Negative Converter
|
V
in
165-265 V
|
Output
265 V / 8 A
Texas Instruments UCC28881 | Demoboard UCC28881EVM-680, Rev. A
Buck Converter
|
V
in
85-265 V
|
Outputs
5 V / 0.2 A, 13 V / 0.22 A
Texas Instruments UCC28881 | Demoboard TIDA-00776, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
390 V / 0.9 A
Texas Instruments UCC28881 | Demoboard PMP30123, Rev. B
Buck Converter
|
V
in
184-270 V
|
Output
24 V / 0.2 A
Texas Instruments UCC28881 | Demoboard TIDA-00708, Rev. E1
Flyback Converter
|
V
in
100-425 V
|
fsw
62 kHz
|
Outputs
12 V / 0.1 A, 12 V / 0.2 A, 4 V / 0.25 A
Texas Instruments UCC28881, Rev. SLUUBB6A
Buck Converter
|
V
in
85-265 V
|
fsw
47-64 kHz
|
Output
17.9 V / 0.22 A
Texas Instruments UCC28881DR | Demoboard TIDA-010250, Rev. 00
Motor Drive
|
fsw
52-75 kHz
Texas Instruments UCC28881DR, Rev. A
Buck Converter
|
V
in
85-375 V
|
fsw
52-75 kHz
|
Output
17.5 V / 0.31 A
Texas Instruments UCC28881DR, Rev. A
Flyback Converter
|
V
in
85-265 V
|
fsw
52-75 kHz
Texas Instruments UCC28910 | Demoboard PMP8583
Flyback Converter
|
V
in
90-265 V
|
Output
12.2 V / 0.5 A
Texas Instruments UCC28910 | Demoboard PMP11064, Rev. 00
Flyback Converter
|
V
in
120-400 V
|
Output
14 V / 0.1 A
Texas Instruments UCC28910 | Demoboard PMP11282, Rev. 1
Power Factor Correction
|
V
in
85-265 V
|
Output
14 V / 0.1 A
Texas Instruments UCC28910 | Demoboard PMP9506, Rev. A
Flyback Converter
|
V
in
90-305 V
|
Output
15 V / 0.25 A
Texas Instruments UCC28910 | Demoboard PMP4367, Rev. A
Flyback Converter
|
V
in
85-264 V
|
Output
5 V / 1.2 A
Texas Instruments UCC28910 | Demoboard PMP9171, Rev. A
Flyback Converter
|
V
in
90-265 V
|
Output
15 V / 0.25 A
Texas Instruments UCC28910 | Demoboard PMP9176, Rev. A
Flyback Converter
|
V
in
50-275 V
|
Output
9 V / 0.12 A
Texas Instruments UCC28910 | Demoboard PMP10385, Rev. A
Flyback Converter
|
V
in
85-265 V
|
fsw
0.36-125 kHz
|
Output
12 V / 0.3 A
Texas Instruments UCC28910 | Demoboard PMP8583, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
12.2 V / 0.5 A
Texas Instruments UCC28910, Rev. C
Flyback Converter
|
V
in
88-265 V
|
fsw
105-125 kHz
|
Output
5 V / 1.2 A
Texas Instruments UCC28910 | Demoboard PMP9608, Rev. E3
Flyback Converter
|
V
in
88-269 V
|
Outputs
3.3 V / 0.6 A, -3.3 V / 0.06 A
Texas Instruments UCC28910, Rev. Version control disabled
Other Topology
|
fsw
105-125 kHz
previous
1
...
454
455
456
457
458
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes