Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1951-1980 of 12734 reference designs
Filter values
Analog Devices LTC3121, Rev. A
Boost Converter
|
V
in
1.8-5.5 V
|
fsw
3000 kHz
Analog Devices LTC3121, Rev. A
Boost Converter
|
V
in
4.3-5.5 V
|
fsw
3000 kHz
|
Output
5 V / 0.5 A
Analog Devices LTC3122, Rev. A
Boost Converter
|
V
in
0.5-5.5 V
|
fsw
100-3000 kHz
|
Output
15 V / 2.5 A
Analog Devices LTC3124
Boost Converter
|
V
in
2.7-4.2 V
|
fsw
100-3000 kHz
|
Output
6 V / 1.5 A
Analog Devices LTC3124
Boost Converter
|
V
in
1.8-5.5 V
|
fsw
100-3000 kHz
|
Output
15 V / 5 A
Analog Devices LTC3124
Boost Converter
|
V
in
3.3 V
|
fsw
100-3000 kHz
|
Output
12 V / 1 A
Analog Devices LTC3124
Boost Converter
|
V
in
1.8-5.5 V
|
fsw
100-3000 kHz
|
Output
15 V / 0.3 A
Analog Devices LTC3125, Rev. A
Boost Converter
|
V
in
3.3 V
|
fsw
1300-1900 kHz
|
Output
2.5 V
Analog Devices LTC3125, Rev. A
Boost Converter
|
V
in
3.3 V
|
fsw
1300-1900 kHz
|
Output
4.5 V / 2 A
Analog Devices LTC3126
Buck Converter
|
V
in
8-40 V
|
fsw
200-2200 kHz
|
Outputs
5 V / 2.5 A, 3.3 V / 2.5 A
Analog Devices LTC3126 | Demoboard DC2215A, Rev. 2
Buck Converter
|
V
in
4.3-42 V
|
fsw
200-2200 kHz
|
Output
2.5 V / 3.3 A
Analog Devices LTC3128
Boost Converter
|
V
in
1.73-5.5 V
|
fsw
1000-1400 kHz
Analog Devices LTC3129, Rev. C
Buck-Boost Converter
|
V
in
2.42-15 V
|
fsw
1000-1400 kHz
|
Output
15.75 V / 0.2 A
Analog Devices LTC3129-1, Rev. C
Buck Converter
|
V
in
1.92-15 V
|
fsw
1000-1400 kHz
|
Output
15 V / 0.2 A
Analog Devices LTC3130
Buck Converter
|
V
in
2.4-25 V
|
fsw
1000-1400 kHz
Analog Devices LTC3130-1, Rev. 00
Buck Converter
|
V
in
2.5-25 V
|
fsw
1000-1400 kHz
Analog Devices LTC3246 | Demoboard DC2466A, Rev. 3
Buck-Boost Converter
|
V
in
2.7-38 V
|
Outputs
3.3 V / 0.5 A, 5 V / 0.5 A
Analog Devices LTC3256 | Demoboard DC2375A, Rev. A
Buck Converter
|
V
in
5.5-38 V
|
Outputs
3.3 V / 0.25 A, 5 V / 0.1 A
Analog Devices LTC3256, Rev. A
High Voltage Output
|
V
in
5.5-38 V
|
Outputs
3.3 V / 0.25 A, 5 V / 0.1 A
Analog Devices LTC3290 | Demoboard DC2585A
Boost Converter
|
V
in
4.5-50.5 V
|
Output
42 V / 0.02 A
Analog Devices LTC3300-1 | Demoboard DC2100A, Rev. 4
Other Topology
|
V
in
3.2-4.5 V
Analog Devices LTC3300-1, Rev. A
Other Topology
Analog Devices LTC3300-1, Rev. B
Flyback Converter
|
V
in
36 V
Analog Devices LTC3300-1 | Demoboard DC2100A-D / DC2100B-D, Rev. C
Flyback Converter
|
V
in
3.2-4.5 V
Analog Devices LTC3300-2, Rev. A
Boost Converter
|
V
in
-0.3-6 V
|
Output
100 V
Analog Devices LTC3300ILXE-1 | LTC6803IG-2 | Demoboard DC2064A, Rev. 1
Boost Converter
|
V
in
3.2-4.5 V
|
Output
60 V / 2.6 A
Analog Devices LTC3302
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
2000-6000 kHz
|
Output
3.65 V / 2 A
Analog Devices LTC3302A | Demoboard DC3251A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1600-2400 kHz
|
Output
1.22 V / 2 A
Analog Devices LTC3303
Buck Converter
|
V
in
3.3 V
|
fsw
2000-6000 kHz
|
Outputs
0.5 V / 4 A, 0.75 V / 4 A
Analog Devices LTC3303
Buck Converter
|
V
in
2.5 V
|
fsw
2000-6000 kHz
|
Outputs
0.5 V / 4 A, 0.75 V / 4 A
previous
1
...
64
65
66
67
68
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes