| Topology | Other Topology |
| IC revision | 002-40798 |
This complete system motor control kit is designed to demonstrate the advanced motor control capabilities of the XMC7200 microcontroller, providing a complete out-of-the-box experience. The kit includes everything you need, featuring a motor, power board, drive card and power supply, allowing you to focus on developing your application without worrying about component sourcing. To accelerate your development, we've included dedicated code examples, which are easy to use and understand, enabling you to rapidly prototype and test your motor control designs using ModusToolbox™.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | R | Tol. R | PRated (mW) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Pitch (mm) | Version | Gender | Rows | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Interface Type | IR (mA) | G (mm) | Color | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Jumper | – | 250 | 20 | max. | – | – | – | – | Black | – | 2.44 | – | – | – | – | – | – | – | 3 | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | Pin Header | Single | 250 | 20 | max. | – | – | – | – | – | – | 5.08 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 74438357047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4030 | – | – | 4.3 | – | – | – | – | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | – | – | – | – | 44 | – | 3.9 | – | 3.1 | ||
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | Pin Header | Single | 250 | 20 | max. | – | – | – | – | – | – | 7.62 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | Pin Header | Single | 250 | 20 | max. | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 691210910005 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 5 | Rising Cage Clamp | PCB | No | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | – | – | 150 | 20 | max. | 30 to 18 (AWG) | – | – | – | – | – | 13.1 | – | – | – | – | – | – | Horizontal | 6 | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | Pin Header | Single | 250 | 20 | max. | – | – | – | – | – | – | 12.7 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | Socket Header | Single | 250 | 20 | max. | – | – | – | – | – | – | 20.82 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 61201021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 10 | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | Low Profile | Male | – | 250 | 20 | max. | – | – | – | – | – | – | 20.36 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | 24 | USB 3.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | THR | – | – | – | – | – | – | – | – | Receptacle | – | 48 | 30 | max. | – | Type C | – | 1.9 | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | – | |
![]() | 61303221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 32 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2.54 | – | Pin Header | Dual | 250 | 20 | max. | – | – | – | – | – | – | 40.64 | – | – | – | – | – | – | Straight | 3 | – | – | |
![]() | 742792012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0805 | – | – | 1.2 | 0.5 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 4000 | – | – | – | 2 | – | 33 | 58 | 800 MHz | 4000 | 8 | High Current | 3 | 65 | 0.9 | ||
![]() | 74279228600 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | 0.8 | 0.3 | – | – | – | – | – | – | 8.5 | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 60 | 99 | 458 MHz | 5100 | 15 | High Current | 5.1 | 74 | 0.8 | ||
| 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 15 pF | ±5% | 50 | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 700 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 16 | 0402 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 15 nF | ±10% | 25 | 0402 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 nF | ±10% | 50 | 0402 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 25 | 0603 | 0.5 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.8 | |||
| 885012207052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 16 | 0805 | 0.05 GΩ | X7R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | 1.25 | |||
| 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 25 | 0805 | 0.02 GΩ | X5R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | 1.25 | |||
![]() | 418121160803 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 8.56 | Yes | – | – | – | – | – | – | 0.025 | – | – | |
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±10% | 50 | 1206 | 0.005 GΩ | X5R Class II | 1.6 | 0.6 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | 1.6 | |||
![]() | 150060SS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | 630 | Super Red | 645 | 70 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.4 | ||
![]() | 150060YS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | 589 | Yellow | 591 | 100 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.4 | ||
![]() | 150060VS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.4 | ||
| 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0402 | 0.5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.5 | |||
![]() | 830009678 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | Real Time Clock | – | – | – | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | CFPX-217 | – | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | 0.9 | |
![]() | 830108206909 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | 0.8 | ||
![]() | 830108207109 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, CAN, Bluetooth | – | – | – | – | – | – | – | – | – | – | 16 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | 0.8 | ||
![]() | 560112110001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 0 Ω | +0.05Ω/-0Ω | 62.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | 1 | – | 0.35 | ||
![]() | 560112110012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 1 kΩ | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 10 kΩ | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 100 Ω | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 56 kΩ | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110046 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 22 Ω | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110065 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 120 Ω | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 100 kΩ | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110087 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 2.2 kΩ | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112110245 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0402 | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | SMT | 4.7 kΩ | ±1% | 100 | -100 | 100 | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.35 | ||
![]() | 560112116006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | 0603 | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | SMT | 4.7 kΩ | ±1% | 100 | -100 | 100 | 75 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 0.45 | ||
| 885392005147 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 18 pF | ±1% | 50 | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 760 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | 0.5 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 74438357047 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 691210910005 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61300811821 | SPEC | – |
![]() | 61201021621 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61303221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 742792012 | SPEC | |
![]() | 74279228600 | SPEC | |
| 885012005056 | SPEC | ||
| 885012205031 | SPEC | ||
| 885012205051 | SPEC | ||
| 885012205063 | SPEC | ||
| 885012206076 | SPEC | ||
| 885012207052 | SPEC | ||
| 885012107018 | SPEC | ||
![]() | 418121160803 | SPEC | – |
| 885012108022 | SPEC | ||
![]() | 150060SS55040 | SPEC | |
![]() | 150060YS55040 | SPEC | |
![]() | 150060VS55040 | SPEC | |
| 885012205086 | SPEC | ||
![]() | 830009678 | SPEC | – |
![]() | 830108206909 | SPEC | |
![]() | 830108207109 | SPEC | |
![]() | 560112110001 | SPEC | |
![]() | 560112110012 | SPEC | |
![]() | 560112110020 | SPEC | |
![]() | 560112110022 | SPEC | |
![]() | 560112110031 | SPEC | |
![]() | 560112110046 | SPEC | |
![]() | 560112110065 | SPEC | |
![]() | 560112110019 | SPEC | |
![]() | 560112110087 | SPEC | |
![]() | 560112110245 | SPEC | |
![]() | 560112116006 | SPEC | |
| 885392005147 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | R | Tol. R | PRated (mW) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Pitch (mm) | Version | Gender | Rows | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Interface Type | IR (mA) | G (mm) | Color | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Samples |
|---|