Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
571-600 of 706 reference designs
Filter values
NCP81238, Rev. B
Buck-Boost Converter
|
V
in
4.5-28 V
|
Output
20 V / 3 A
NCP81239 | Demoboard TND6215/D, Rev. 4
Buck-Boost Converter
|
V
in
5-24 V
|
Output
20 V / 3 A
NCP81239MNTXG | Demoboard ONSEC-17-038, Rev. 2
Buck Converter
NCP8123x | Demoboard ONSEC-18-003
Other Topology
NCP8123x | Demoboard ONSEC-17-038, Rev. 1
Buck Converter
NCP81599 | Demoboard NCP81599GEVB
Buck-Boost Converter
|
V
in
4.5-28 V
|
fsw
150-1200 kHz
|
Output
5 V
NCS20166 | Demoboard STR-MDK-4KW-65SPM31-GEVK
Sensors
|
V
in
3.3 V
NCS21XR | Demoboard STR-CURRENT-SENSE-GEVB
Other Topology
|
V
in
-0.3-26 V
NCS21XR | Demoboard ONSEC-19-011, Rev. 1.0
Other Topology
NCS32100 | Demoboard STR-NCS32100-GEVK, Rev. 1
Sensors
NCS36000 | Demoboard PIR-GEVB
Other Topology
NCS36510 | Demoboard BB-GEVK
Other Topology
NCS36510 | Demoboard STR-NCS36510-ZB-EH-1-GEVK
Other Topology
NCS36510 | Demoboard Motor Driver Platform Demo
Other Topology
NCT72 | Demoboard ONSEC-19-003, Rev. 1.0
Other Topology
NCV1362 | Demoboard NCV1362WGEVB
Flyback Converter
|
fsw
80-140 kHz
|
Output
12 V / 1 A
NCV1362BA | Demoboard SECO-HVDCDC1362-40W15V-GEVB, Rev. 1
Flyback Converter
|
V
in
240-900 V
|
Output
15 V / 2.67 A
NCV1362BA | Demoboard SECO-HVDCDC1362-15W15V-GEVB, Rev. 1
Flyback Converter
|
V
in
240-900 V
|
Output
15 V / 1 A
NCV1362BA | Demoboard SECO-HVDCDC1362-40W-GEVB, Rev. 1
Flyback Converter
NCV30161 | Demoboard NCV30161GEVB
Buck Converter
|
V
in
6.3-40 V
NCV3020A, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
240-360 kHz
|
Output
3.3 V / 10 A
NCV3020B, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
530-670 kHz
|
Output
3.3 V / 10 A
NCV3064MNTXG | Demoboard SECO-LVDCDC3064-SIC-GEVB, Rev. 2
Flyback Converter
|
V
in
6-18 V
|
Outputs
5 V / 0.05 A, -5 V / 0.05 A, 20 V / 0.05 A
NCV3064MNTXG | Demoboard SECO−LVDCDC3064−IGBT−GEVB, Rev. 2
Flyback Converter
|
V
in
6-18 V
|
Outputs
15 V / 0.05 A, -7.5 V / 0.05 A, 7.5 V / 0.05 A
NCV3066, Rev. 3
Buck Converter
|
V
in
12-35 V
|
fsw
110-190 kHz
|
Output
3 A
NCV3843BVD1R2G | Demoboard 6.6KW OBC Demo Board, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
Output
250 V / 16 A
NCV3843BVD1R2G | Demoboard 6.6KW OBC / Inrush Current Limit Board, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
Output
450 V / 16 A
NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
Other Topology
NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
LLC Resonant Converter
|
V
in
450 V
|
Output
450 V / 16 A
NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
Power Factor Correction
|
V
in
90-264 V
|
Output
450 V / 16 A
previous
1
...
18
19
20
21
22
...
24
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes