IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC21530 | Demoboard TIDA-010210

6.6-kW three-phase, three-level ANPC inverter/PFC bidirectional power stage reference design

Overview

TopologyPower Factor Correction
Input voltage600-1000 V
Switching frequency50-60 kHz
Output 1400 V / 10 A
IC revisionE1

Description

This reference design provides a design template for implementing a three-level, three-phase, silicon carbide/gallium nitride (SiC/GaN) based ANPC inverter power stage. The use of fast-switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter and increasing the power density of the power stage. The multilevel topology allows the use of 600-V rated power devices at higher DC bus voltages of up to 1000 V. The lower switching voltage stress reduces switching losses resulting in a peak efficiency of 98.5%. This design is modular in construction, making it configurable to work with SiC or GaN power devices with the same filter stage.

Features

  • Power stage for three phase inverters/PFCs usingSiC/GaN switch
  • 650-V rated switches in 800-V system (due tothree levels)
  • Novel on-board protection implemented using CLBof C2000
  • Iso-dual channel driver supports high frequencyoperation (100KHz)
  • Shunt based current sense (high accuracy andlinearity over temperature)

Typical applications

  • Solar String Inverters, Solar Central Inverters, Energy storage power conversion system (PCS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
RDC(Ω)
L(µH)
ISAT(A)
fres(MHz)
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (RMS))
L(mm)
Mount
Size
ISAT,30%(A)
Core Material
Working Voltage(V (AC))
Operating Temperature
Packaging
W(mm)
H(mm)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, Rising Cage Clamp, PCB
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Length7.05 mm
MountTHT 
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Pins
Rated Current10 A
TypeHorizontal 
Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.035 Ω
Length2 mm
MountSMT 
Size0805 
Operating Temperature -55 °C up to +125 °C
Width1.2 mm
Height0.9 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance300 MHz 
Rated Current2.5 A
Impedance @ 1 GHz114.591 Ω
TypeHigh Current 
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
MountSMT 
Size0603 
Operating Temperature -55 °C up to +125 °C
Width0.8 mm
Height0.8 mm
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current6.5 A
Impedance @ 1 GHz33 Ω
TypeHigh Current 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance340 µH
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
MountSMT 
Size1209 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Width12.7 mm
Height7.62 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
MountTHT 
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Pins
Rated Current3 A
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
MountTHT 
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Pins
Rated Current3 A
TypeStraight 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance200 µH
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
MountSMT 
Size1209 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Width12.7 mm
Height7.62 mm
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.86 Ω
Inductance10 µH
Saturation Current0.6 A
Self Resonant Frequency39 MHz
Length2 mm
MountSMT 
Size2010 
Operating Temperature -40 °C up to +125 °C
Width1.6 mm
Height1 mm
Rated Current0.5 A
Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHR 
Operating Temperature -55 °C up to +150 °C
PackagingTape and Reel 
Width7 mm
Height3 mm
Inner ThreadM3 
Thread Length2.5 mm
Pins
Rated Current50 A
Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Size0603 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Width0.8 mm
Height0.4 mm
Check availability
SPECWE-HCFT THT High Current Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current49.4 A
Self Resonant Frequency8.15 MHz
Length34.5 mm
MountTHT 
Size3533 
Saturation Current @ 30%49.4 A
Core MaterialMnZn 
Operating Temperature -40 °C up to +125 °C
Width36 mm
Height35 mm
Rated Current23.2 A
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 µH
Input Voltage 5 V (DC)
Output Voltage 119.5 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.9 
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
MountSMT 
Size1209 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Width12.7 mm
Height7.62 mm
Check availability