| Topology | Flyback Converter |
| Input voltage | 85-460 V |
| Output 1 | 12 V / 22 A |
| Output 2 | 14 V / 1 A |
| Output 3 | -14 V / 1 A |
| IC revision | DECEMBER 2022 |
Electric vehicle service equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, an isolation monitor unit, relays and contactors with drive, two-way communication over single wire, and service and user interfaces. This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the IEC61851 standard, an efficient relay and contactor drive, plug lock motor driver, flux gate circuit to detect AC and DC currents for RCD applications, and isolated line voltage sensing across the relay and contactor.
Ultra-low standby UCC28742-based isolated 29-W AC/DC stage to improve energy efficiencySupercapacitor backup supplying up to 7.5 W for three seconds during energy storage release (AC mains failing)DRV8220 current controller to drive high-current relays and contactors for thermal protection, RCD AC and DC detection, and plug lock controlIsolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detectionTight output voltage regulation (< ±5%) of LDOs and the high slew rate of the TLV1805 device for control pilot interface
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (mH) | ISAT (A) | fres (MHz) | IRP,40K (A) | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | Z @ 1 GHz (Ω) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 5 | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.6 | – | – | – | 2 | – | – | – | – | – | Horizontal | 16 | – | – | – | – | – | – | 10 | THT | |
![]() | 691101710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 5 | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.6 | – | – | – | 3 | – | – | – | – | – | Horizontal | 16 | – | – | – | – | – | – | 15 | THT | |
![]() | 691214110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 3.5 | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | Horizontal | 10 | – | – | – | – | – | – | 7.05 | THT | |
![]() | 74279205 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 1.2 | 0.9 | 200 | – | – | – | 1000 | 1050 | 150 MHz | 900 | 0.45 | Wide Band | 0.2 | 194 | – | 0.45 | – | – | – | 2 | SMT | ||
![]() | 74279221281 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 1.6 | 1.1 | – | – | – | – | 280 | 288 | 125 MHz | 3500 | 0.035 | High Current | 3.5 | 82 | – | – | – | – | – | 3.2 | SMT | ||
![]() | 74279221601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 1.6 | 1.1 | – | – | – | – | 600 | 610 | 83 MHz | 2500 | 0.05 | High Current | 2.5 | 84 | – | – | – | – | – | 3.2 | SMT | ||
![]() | 7446121007 | SPEC | 14 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LF Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SV | – | – | – | – | -40 °C up to +125 °C | – | 6.8 | – | – | – | THT | – | – | – | – | – | – | – | – | 3 | – | 12.8 | 19.8 | 1000 | – | – | 4 | – | – | – | – | 0.3 | – | 1 | – | 6.8 | 0.3 | 250 | 1500 | MnZn | 18 | THT | ||
![]() | 744042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4818 | – | – | – | – | -40 °C up to +125 °C | – | 0.01 | 1 | 45 | – | SMT | – | – | – | – | – | – | – | – | – | – | 4.8 | 1.8 | – | – | – | 2 | – | – | – | – | 0.15 | – | 1.3 | – | – | – | – | – | – | 4.8 | SMT | ||
![]() | 7447779222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7345 | – | – | – | – | -40 °C up to +125 °C | – | 0.22 | – | 5 | 0.72 | Robust | 0.54 | 0.67 | – | – | – | – | – | – | – | – | 7.3 | 4.5 | – | – | – | 2 | – | – | – | – | 1.17 | – | 0.44 | – | – | – | – | – | – | 7.3 | SMT | ||
![]() | 744311470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7040 | – | – | – | – | -40 °C up to +150 °C | – | 0.0047 | – | 33 | 7.8 | SMT | 2.5 | 7 | 19.5 | – | – | – | – | – | – | – | 6.9 | 3.8 | – | – | – | 2 | – | – | – | – | 0.02145 | – | – | – | – | – | – | – | Superflux | 7 | SMT | ||
![]() | 7447480151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1014 | – | – | – | – | -40 °C up to +125 °C | – | 0.15 | 2.1 | 3.5 | – | Standard | 2.4 | 2.9 | – | – | – | – | – | – | – | – | 10.5 | 14.5 | – | – | – | – | – | – | – | – | 0.18 | – | 2 | – | – | – | – | – | – | 10.5 | THT | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | Tape and Reel | – | 0603 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | SMT | ||
![]() | 150120RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | – | 1206 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.68 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | SMT | ||
![]() | 150120AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 605 | Amber | 610 | 140 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | – | 1206 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.68 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | SMT | ||
![]() | 150120GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | Tape and Reel | – | 1206 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.68 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | SMT | ||
![]() | 860010473007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | – | – | – | 2.5 | Ammopack | ±20% | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 209 | 25 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 11 | – | ||
![]() | 860021380017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 68 µF | – | – | – | 7.5 | Ammopack | ±20% | – | – | 15 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 410 | 816 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 400 | – | – | 25 | – | ||
![]() | 860040475009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 680 µF | – | – | – | 5 | Ammopack | ±20% | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | 7000 | 1400 | 170 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 20 | – | ||
| 885012006050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 6.8 pF | – | – | 10 GΩ | – | 7" Tape & Reel | ±0.5pF | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 536 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 pF | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 220 nF | – | – | 2.3 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 10 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | – | |||
| 885012206081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 pF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 47 nF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | – | – | 0.02 GΩ | – | 7" Tape & Reel | ±20% | 0805 | 600 | 10 | X5R Class II | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | – | |||
| 885012208019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 µF | – | – | 0.005 GΩ | – | 7" Tape & Reel | ±10% | 1206 | 600 | 10 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 3.2 | – | |||
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual | – | Pin Header | – | – | 3000 | – | – | 14 | – | – | – | – | – | Straight | 3 | – | – | – | – | – | – | 17.78 | THT | |
| 885012006092 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 5.6 pF | – | – | 10 GΩ | – | 7" Tape & Reel | ±0.5pF | 0603 | 512 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 512 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | – | |||
| 885012206111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 3.3 nF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | – | |||
![]() | 885342207008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | 2 | – | ||
![]() | 74650073R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 3 | – | M3 | 2.5 | 4 | – | – | – | – | – | – | 50 | – | – | – | – | – | Brass | – | THR | |
![]() | 890493425009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 44 | 1 | 9000 MΩ | 15 | Carton | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 4 | – | 8.5 | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | 18 | – | ||
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | 0.005 GΩ | – | 7" Tape & Reel | ±10% | 1206 | 600 | 10 | X5R Class II | 0.6 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | – | |||
| 885012109015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 µF | – | – | 0.005 GΩ | – | 7" Tape & Reel | ±10% | 1210 | 600 | 10 | X5R Class II | 0.6 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | – | |||
| 750320029 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691101710002 | SPEC | – |
![]() | 691101710003 | SPEC | – |
![]() | 691214110002 | SPEC | – |
![]() | 74279205 | SPEC | |
![]() | 74279221281 | SPEC | |
![]() | 74279221601 | SPEC | |
![]() | 7446121007 | SPEC | |
![]() | 744042100 | SPEC | |
![]() | 7447779222 | SPEC | |
![]() | 744311470 | SPEC | |
![]() | 7447480151 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150120RS75000 | SPEC | |
![]() | 150120AS75000 | SPEC | |
![]() | 150120GS75000 | SPEC | |
![]() | 860010473007 | SPEC | |
![]() | 860021380017 | SPEC | |
![]() | 860040475009 | SPEC | |
| 885012006050 | SPEC | ||
| 885012006057 | SPEC | ||
| 885012206048 | SPEC | ||
| 885012206076 | SPEC | ||
| 885012206081 | SPEC | ||
| 885012206085 | SPEC | ||
| 885012206087 | SPEC | ||
| 885012206089 | SPEC | ||
| 885012206093 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012107018 | SPEC | ||
| 885012208019 | SPEC | ||
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| 885012006092 | SPEC | ||
| 885012206111 | SPEC | ||
![]() | 885342207008 | SPEC | |
![]() | 74650073R | SPEC | – |
![]() | 890493425009CS | SPEC | |
| 885012108022 | SPEC | ||
| 885012109015 | SPEC | ||
| 750320029 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (mH) | ISAT (A) | fres (MHz) | IRP,40K (A) | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | Z @ 1 GHz (Ω) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
|---|