Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3181-3210 of 12307 reference designs
Filter values
Diodes Incorporated AP1501 | Demoboard AP1501(A)-EV, Rev. A
Buck Converter
|
V
in
12 V
|
Output
5 V / 3 A
Diodes Incorporated AP1501A, Rev. 10
Buck Converter
|
V
in
12 V
|
fsw
127-173 kHz
|
Output
5 V / 5 A
Diodes Incorporated AP1501A | Demoboard AP1501A-EV, Rev. A
Buck Converter
|
V
in
12 V
|
Output
5 V / 5 A
Diodes Incorporated AP1509 | Demoboard AP1509-EV, Rev. A
Buck Converter
|
V
in
12 V
|
Outputs
5 V / 2 A, 3.3 V / 2 A, 12 V / 2 A
Diodes Incorporated AP21510 | Demoboard AP21X10-EVM, Rev. 1
Other Topology
|
V
in
2.7-5.5 V
|
Output
0.3 V
Diodes Incorporated AP3012 | Demoboard AP3012K EVB, Rev. 1.1
Boost Converter
|
V
in
2.6-16 V
|
Output
24 V / 0.03 A
Diodes Incorporated AP3015 | Demoboard AP3015K EVB, Rev. 1.1
Boost Converter
|
Output
20 V
Diodes Incorporated AP3125A | Demoboard EV1 Board User Guide, Rev. 2-2
Flyback Converter
|
V
in
90-265 V
|
fsw
60-70 kHz
Diodes Incorporated AP3301 | Demoboard APA3301 EV1, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
fsw
20-120 kHz
|
Output
12 V / 3.5 A
Diodes Incorporated AP3306 | Demoboard 65W ACF PD3.0 PPS Adapter EVB1, Rev. 1.0
USB
|
V
in
90-264 V
|
Outputs
5 V / 3 A, 20 V / 3.25 A, 9 V / 3 A, 15 V / 3 A
Diodes Incorporated AP3401 | Demoboard AP3401 EV Board User Guide, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.8 V
Diodes Incorporated AP34063 | Demoboard AP34063(Boost)-EV, Rev. A
Boost Converter
|
V
in
12 V
|
Output
28 V
Diodes Incorporated AP3428 | Demoboard AP3428 EV Board User Guide, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.8 V
Diodes Incorporated AP3441, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
800-1200 kHz
|
Output
3.3 V / 3 A
Diodes Incorporated AP3441L | Demoboard AP3441/L, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
1 V
Diodes Incorporated AP3441L | Demoboard AP3441/L, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
2.5 V
Diodes Incorporated AP3441L | Demoboard AP3441/L, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
1.2 V
Diodes Incorporated AP3441L | Demoboard AP3441/L, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
2.8 V
Diodes Incorporated AP3441L | Demoboard AP3441/L, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
1.5 V
Diodes Incorporated AP3441L | Demoboard AP3441/L, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
3.3 V
Diodes Incorporated AP3445 | Demoboard AP3445/L EVB User Guide, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 2 A
Diodes Incorporated AP3445L | Demoboard AP3445L
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1000 kHz
|
Output
3.3 V / 2 A
Diodes Incorporated AP3917B | Demoboard AP3917B EV1, Rev. 1
Buck Converter
|
V
in
85-264 V
|
fsw
15-37 kHz
|
Output
5 V / 0.17 A
Diodes Incorporated AP3917D | Demoboard AP3917D EV2, Rev. 1
Buck Converter
|
V
in
85-264 V
|
Output
18 V / 0.25 A
Diodes Incorporated AP5004
Buck Converter
|
V
in
10-32 V
|
fsw
240-360 kHz
|
Output
5 V / 2.5 A
Diodes Incorporated AP5100 | Demoboard AP5100WG-EVM
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 1.2 A
Diodes Incorporated AP5101
Buck Converter
|
V
in
4.75-22 V
|
fsw
1100-1700 kHz
|
Output
3.3 V / 1.5 A
Diodes Incorporated AP5101 | Demoboard AP5101WG-EVM
Buck Converter
|
V
in
4.75-22 V
|
Output
3.3 V / 1.5 A
Diodes Incorporated AP5724, Rev. 4-2
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1000-1400 kHz
Diodes Incorporated AP5725, Rev. 3-2
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1000-1400 kHz
previous
1
...
105
106
107
108
109
...
411
next
Cart
Your cart is empty.
Get samples and quotes