Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6811-6840 of 12738 reference designs
Filter values
Onsemi NCL30159 | Demoboard LED-SMART-DIM-LLC-150WGEVB, Rev. 1
LLC Resonant Converter
|
V
in
90-264 V
|
Output
50 V / 3 A
Onsemi NCL30160 | Demoboard ONSEC-19-019
Buck Converter
|
fsw
1400 kHz
Onsemi NCL30160, Rev. 1
Buck Converter
|
V
in
24 V
|
fsw
1400 kHz
|
Output
0.28 A
Onsemi NCL30160, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
1400 kHz
|
Output
0.28 A
Onsemi NCL30160 | Demoboard NCL30160GEVB, Rev. 1
Buck Converter
|
V
in
6.3-40 V
|
fsw
1400 kHz
Onsemi NCL30188 | Demoboard NCL30188FLYGEVB
Other Topology
Onsemi NCL30288BSNT1G | Demoboard NCL30288LED1GEVB, Rev. 1
Other Topology
Onsemi NCL30386
Flyback Converter
|
V
in
85-265 V
|
Output
40 V / 0.5 A
Onsemi NCL30386 | Demoboard NCL30386LED1GEVB, Rev. 1
Flyback Converter
|
V
in
100-265 V
|
Output
40 V / 1.5 A
Onsemi NCL30388
Flyback Converter
|
V
in
85-265 V
|
Output
40 V / 0.5 A
Onsemi NCL30388 | Demoboard NCL30388LED1GEVB
Flyback Converter
|
V
in
100-265 V
|
Output
40 V / 1.5 A
Onsemi NCL30388B, Rev. 1
Flyback Converter
Onsemi NCL30486, Rev. A
Flyback Converter
Onsemi NCL30486B | Demoboard NCL30486LED2GEVB / EVBUM2807/D, Rev. 1
Flyback Converter
|
V
in
100-277 V
|
Output
40 V / 1.5 A
Onsemi NCL30488 | Demoboard AND90015
Flyback Converter
|
V
in
90-320 V
|
Output
40 V / 0.5 A
Onsemi NCL30488 | Demoboard NCL30488LED2GEVB
Other Topology
Onsemi NCL30488 | Demoboard NCL30488LED1GEVB
Other Topology
|
V
in
100-277 V
|
Output
40 V / 1.5 A
Onsemi NCL30488, Rev. P0
Power Factor Correction
|
V
in
90-277 V
|
Output
40 V / 0.5 A
Onsemi NCL30488 | Demoboard NCL30488 20 W SSR EVB AND90015, Rev. P1
Flyback Converter
|
V
in
85-277 V
|
Output
40 V / 0.5 A
Onsemi NCL31000 | Demoboard NCL31000ASGEVB EVBUM2798/D, Rev. 1
Buck Converter
|
Output
3.3 V
Onsemi NCL31001 | Demoboard NCL31001, Rev. Rev 1
Buck Converter
Onsemi NCL31010 | Demoboard NCL31010REFGEVB EVBUM2824/D
Buck Converter
|
Output
5 V
Onsemi NCN26010 | Demoboard NCN26010XMNEVB, Rev. 1
Other Topology
Onsemi NCN26010 | Demoboard NCN26010XMNEVK, Rev. 1
Other Topology
Onsemi NCN26010 | Demoboard NCN26010BMNEVB, Rev. 1
Other Topology
Onsemi NCN5110 | Demoboard NCN511010GEVB
Other Topology
Onsemi NCN5121 | Demoboard NCN512110GEVB
Other Topology
Onsemi NCN5130 | Demoboard NCN513010GEVB
Other Topology
|
V
in
3.3 V
Onsemi NCN5130 | Demoboard NCN5130ASGEVB EVBUM2715/D, Rev. 2
Buck Converter
|
V
in
30 V
|
Output
21 V
Onsemi NCN5140S | Demoboard NCN5140TSCGEVB, NCN5140BSCGEVB EVBUM2802/D
Other Topology
|
V
in
3.3-30 V
previous
1
...
226
227
228
229
230
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes