Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6991-7020 of 12753 reference designs
Filter values
Onsemi NCP1592, Rev. 2
Buck Converter
|
V
in
3-6 V
|
fsw
280-700 kHz
|
Output
3.3 V / 6 A
Onsemi NCP1593A, Rev. 2
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Outputs
1.9 V / 0 A, 1.25 V / 3 A
Onsemi NCP1593B, Rev. 2
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Outputs
1.9 V / 0 A, 1.25 V / 3 A
Onsemi NCP1595, Rev. 11
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 1.5 A
Onsemi NCP1595A, Rev. 11
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 1.5 A
Onsemi NCP1595C, Rev. 11
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
1.9 V / 1.5 A
Onsemi NCP1597A, Rev. 3
Buck Converter
|
V
in
4-5.5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 2 A
Onsemi NCP1597B, Rev. 2
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
3.3 V / 2 A
Onsemi NCP1599, Rev. 1
Buck Converter
|
V
in
3-5.5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 3 A
Onsemi NCP1602 | Demoboard NCP1602GEVB
Power Factor Correction
|
V
in
90-265 V
|
Output
390 V
Onsemi NCP1602
Power Factor Correction
|
V
in
85-260 V
|
fsw
30 kHz
|
Output
12 V / 20 A
Onsemi NCP1602 | Demoboard NCP1399AIOGEVB, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
12 V / 20 A
Onsemi NCP1602 | Demoboard EVBUM2341-D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP1605, Rev. 12
Power Factor Correction
|
V
in
10-20 V
|
fsw
250 kHz
Onsemi NCP1611, Rev. 4
Power Factor Correction
|
V
in
90-265 V
|
fsw
20-50 kHz
|
Output
390 V
Onsemi NCP1611, Rev. 4
Power Factor Correction
|
V
in
90-264 V
|
fsw
20-50 kHz
|
Outputs
3.3 V / 0.1 A, 38 V / 1 A
Onsemi NCP1611, Rev. 4
Other Topology
|
V
in
65-690 V
|
fsw
20-50 kHz
Onsemi NCP1611, Rev. 4
Flyback Converter
|
V
in
90-265 V
|
fsw
20-50 kHz
|
Outputs
12 V / 3.8 A, 12 V / 0.5 A, -12 V / 3.8 A
Onsemi NCP1611 | Demoboard NCP1611GEVB, Rev. 4
Power Factor Correction
|
V
in
90-265 V
|
Output
390 V
Onsemi NCP1612, Rev. 7
Boost Converter
|
V
in
90-265 V
|
Output
390 V
Onsemi NCP1612B, Rev. 2
Boost Converter
|
V
in
-0.3-35 V
|
fsw
20 kHz
Onsemi NCP1615 | Demoboard NCP1615AIOGEVB
Power Factor Correction
|
V
in
110-230 V
|
fsw
26 kHz
|
Output
12 V / 20 A
Onsemi NCP1615 | Demoboard EVBUM2516/D, Rev. 6
Power Factor Correction
|
V
in
90-265 V
|
fsw
420-450 kHz
|
Output
19 V / 9 A
Onsemi NCP1615 | Demoboard NCP1615GEVB, Rev. 8
Power Factor Correction
|
V
in
85-265 V
|
fsw
26 kHz
|
Output
400 V / 0.3 A
Onsemi NCP1615, Rev. A
Flyback Converter
Onsemi NCP1615C | Demoboard ONSEC-18-022
Power Factor Correction
Onsemi NCP1615C | Demoboard ONSEC-18-022, Rev. 1
Power Factor Correction
Onsemi NCP1615C/D | Demoboard ONSEC-17-038, Rev. 1.0
Buck Converter
Onsemi NCP1616 | Demoboard EVBUM2566/D
Power Factor Correction
|
V
in
90-265 V
|
fsw
26 kHz
|
Output
12 V / 20 A
Onsemi NCP1616 | Demoboard NCP1616GEVB, Rev. 1
Power Factor Correction
|
fsw
26 kHz
previous
1
...
232
233
234
235
236
...
426
next
Cart
Your cart is empty.
Get samples and quotes