Topology | Power Factor Correction |
IC revision | 2 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150120GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | Tape and Reel | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 1.6 | 0.68 | SMT | |||
7448258022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | XL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | |||
890334026020CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | – | Across the mains | 680 nF | X2 | 130 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 22.5 | Carton | ±10% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 7.5 | 15 | Boxed THT | |||
890334026027CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | – | Across the mains | 1 µF | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | Carton | ±10% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 11 | 20 | Boxed THT | |||
74404042330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4018 | – | – | – | 0.9 | 460 | 16 | – | – | – | – | – | – | – | – | 0.65 | 0.033 | – | – | – | – | 4 | 4 | 1.8 | SMT | |||
744316470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | – | 5040 | – | – | – | – | 24.5 | 57 | 6 | 2.5 | 4.7 | – | – | – | – | – | – | 0.0047 | 26.95 | – | – | Superflux | 5.5 | 5.3 | 4 | SMT | |||
744154 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SI Leaded Toroidal Storage Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | 2 | – | 3.1 | – | – | – | – | – | – | 32 | – | 6.5 | 0.172 | 55 | – | – | – | 32 | 16.5 | 12 | THT | ||
860130473003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | -40 °C up to +125 °C | 2.5 | Ammopack | ±20% | – | 13 | – | – | – | – | – | – | – | – | 1000 | 110 | 11.75 | 6.3 | – | – | – | – | 25 | – | – | 11 | – | – | – | |||
860080473006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 100 µF | – | – | – | – | -55 °C up to +105 °C | 2.5 | Ammopack | ±20% | – | 10 | – | – | – | – | – | – | – | – | 2000 | 410 | 25 | 6.3 | – | – | – | – | 25 | – | – | 11 | – | – | – | |||
860080778021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 330 µF | – | – | – | – | -55 °C up to +105 °C | 5 | Ammopack | ±20% | – | 8 | – | – | – | – | – | – | – | – | 5000 | 1870 | 207.9 | 13 | – | – | – | – | 63 | – | – | 25 | – | – | – | |||
860040574006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | -40 °C up to +105 °C | 3.5 | Ammopack | ±20% | – | 12 | – | – | – | – | – | – | – | – | 7000 | 1000 | 77 | 8 | – | – | – | – | 35 | – | – | 16 | – | – | – | |||
870235374004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PT5H Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | -55 °C up to +105 °C | 3.5 | Ammopack | ±20% | – | 8 | – | – | – | – | – | – | – | – | 5000 | 5100 | 352 | 8 | 10 | – | – | – | 16 | – | – | 8 | – | – | Radial THT | |||
861021485026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 330 µF | – | – | – | – | -25 °C up to +105 °C | 10 | Tray | ±20% | 30.0 x 51.0 | 20 | – | – | – | – | – | – | – | – | 2000 | 1640 | 2970 | 30 | 277.8 | – | – | – | 450 | – | – | 51 | – | – | – | |||
861141483007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | -25 °C up to +105 °C | 10 | Tray | ±20% | 22.0 x 50.0 | 20 | – | – | – | – | – | – | – | – | 3000 | 1000 | 943.93 | 22 | 640 | – | – | – | 450 | – | – | 51 | – | – | – | |||
885342209004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | 33 nF | – | – | – | 3.03 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±10% | 1210 | 2.5 | X7R Class II | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 3.2 | 2.5 | 1.6 | – | |||
885342211006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | 100 nF | – | – | – | 1 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±10% | 1812 | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 4.5 | 3.2 | 2 | – | |||
750319464 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750319599 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750319670 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750319584 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150120GS75000 | SPEC | ||
7448258022 | SPEC | ||
890334026020CS | SPEC | ||
890334026027CS | SPEC | ||
74404042330 | SPEC | ||
744316470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744154 | SPEC | – | |
860130473003 | SPEC | ||
860080473006 | SPEC | ||
860080778021 | SPEC | ||
860040574006 | SPEC | ||
870235374004 | SPEC | ||
861021485026 | SPEC | ||
861141483007 | SPEC | ||
885342209004 | SPEC | ||
885342211006 | SPEC | ||
750319464 | SPEC | – | |
750319599 | SPEC | – | |
750319670 | SPEC | – | |
750319584 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|