Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7141-7170 of 12739 reference designs
Filter values
Onsemi NCP4354A | Demoboard NCP4354AADAPGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.5 A
Onsemi NCP4371 | Demoboard NCP4371QC30GEVB
Other Topology
Onsemi NCP4371 | Demoboard 20W USB 3.1 type-C, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 2 A
Onsemi NCP4371, Rev. P0
Flyback Converter
|
V
in
90-265 V
|
Output
5 V / 2 A
Onsemi NCP4371AAC | Demoboard DN05082/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 2 A
Onsemi NCP45491, Rev. 5
Other Topology
Onsemi NCP45560
Buck Converter
|
V
in
0.5-13.5 V
Onsemi NCP4625 | Demoboard NB7NPQ702MEVK, Rev. 1
Other Topology
Onsemi NCP4641 | Demoboard NCP81239LOADGEVK, Rev. 1.0
Buck-Boost Converter
|
V
in
5-24 V
|
Output
20 V / 3 A
Onsemi NCP4810 | Demoboard EVBUM2341/D
Power Factor Correction
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP4810 | Demoboard EVBUM2342/D, Rev. 1
Other Topology
|
V
in
85-260 V
Onsemi NCP5005, Rev. 1
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1200 kHz
|
Output
24 V / 0.05 A
Onsemi NCP5006, Rev. 2
Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1200 kHz
|
Output
24 V / 0.05 A
Onsemi NCP51530 | Demoboard SECO-NCP51530HB-GEVB, Rev. 2
Half-Bridge Converter symmetrical isolated
Onsemi NCP51705 | Demoboard SECO-GDBB-GEVB EVBUM2702-D
Other Topology
|
V
in
14-16 V
Onsemi NCP51705 | Demoboard TND6318/D
LLC Resonant Converter
|
V
in
700 V
|
fsw
400 kHz
|
Output
450 V / 40 A
Onsemi NCP5181 | Demoboard NCP5181BAL36WEVB, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
184-265 V
Onsemi NCP5181 | Demoboard 1kW motor control inverter, Rev. 8
Other Topology
Onsemi NCP5181 | Demoboard 1kW motor control inverter, Rev. 8
Flyback Converter
|
V
in
85-145 V
|
Output
0.41 A
Onsemi NCP51820 | Demoboard NCP51820GAN1GEVB, Rev. 1.0
Flyback Converter
Onsemi NCP5212T, Rev. 3
Buck Converter
|
V
in
4.5-27 V
|
fsw
270-330 kHz
|
Output
1.5 V / 8 A
Onsemi NCP5212T, Rev. 3
Buck Converter
|
V
in
5-19 V
|
fsw
270-330 kHz
|
Output
3.3 V / 8 A
Onsemi NCP5212T, Rev. 3
Buck Converter
|
V
in
5-19 V
|
fsw
270-330 kHz
|
Output
1.8 V / 8 A
Onsemi NCP5212T, Rev. 3
Buck Converter
|
V
in
5-19 V
|
fsw
270-330 kHz
|
Output
3.3 V / 8 A
Onsemi NCP5623B | Demoboard ONSEC-17-017, Rev. 1.0
Other Topology
Onsemi NCP5623B | Demoboard STR-RSL10-MESH-KIT-GEVK, Rev. 2.3
Boost Converter
|
V
in
2.7-5.5 V
|
Output
7 V / 0.09 A
Onsemi NCP6324 | Demoboard NCP6324GEVB, Rev. 3
Other Topology
|
fsw
2700-3300 kHz
Onsemi NCP6324C | Demoboard NCP6324GEVB, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Outputs
0.6 V / 2 A, 1.8 V / 2 A
Onsemi NCP6324C | Demoboard ONSEC-19-013, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Output
5.5 V / 2 A
Onsemi NCP6332, Rev. 2
Buck Converter
|
V
in
2.3-5.5 V
|
fsw
2700-3300 kHz
|
Output
5.5 V / 1.2 A
previous
1
...
237
238
239
240
241
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes