Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7381-7410 of 12739 reference designs
Filter values
Power Integrations INN3377C-H301, Rev. 1.9
Flyback Converter
|
V
in
85-265 V
|
Outputs
20 V, 8 V / 5 A
Power Integrations INN3378C-H302 | Demoboard DER-908, Rev. 1.3
Flyback Converter
|
V
in
90-265 V
|
Outputs
20 V / 1.5 A, 11 V / 3 A, 15 V / 2 A, 9 V / 3 A, 5 V / 3 A, 21 V / 1.5 A
Power Integrations INN3379C-H302 | Demoboard DER-822, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
15 V / 3 A, 20 V / 3 A, 21 V / 3 A, 9 V / 3 A, 5 V / 3 A
Power Integrations INN3379C-H302 | Demoboard DER-856, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 5 A, 9 V / 5 A, 21 V / 2.25 A, 16 V / 3 A, 15 V / 3 A, 11 V / 5 A, 20 V / 2.2 A
Power Integrations INN3379C-H302 | Demoboard DER-600, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 3 A, 15 V / 3 A, 9 V / 3 A, 20 V / 2.25 A
Power Integrations INN3379C-H302 | Demoboard DER-803, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
15 V / 3 A, 20 V / 3 A, 15 V / 3 A, 21 V, 5 V / 3 A, 9 V / 3 A
Power Integrations INN3379C-H302 | Demoboard RDR-802, Rev. 1.3
Flyback Converter
|
V
in
85-265 V
|
Outputs
5 V / 3 A, 21 V, 9 V / 3 A, 15 V / 3 A, 20 V / 3 A
Power Integrations INN3379C-H302 | Demoboard RDR-848, Rev. 1.4
Flyback Converter
|
V
in
90-265 V
|
Outputs
9 V / 3 A, 15 V / 2 A, 5 V / 2.4 A, 5 V / 3 A, 12 V / 2.25 A, 20 V / 1.5 A
Power Integrations INN3678C-H606 | Demoboard DER-909, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 2.25 A
Power Integrations INN3679C-H215 | Demoboard DER-868, Rev. 1.3
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 5 A
Power Integrations INN3679C-H606 | Demoboard DER-726, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 3.25 A
Power Integrations INN3679C-H606 | Demoboard RDR-747, Rev. 1.1
USB
|
V
in
90-265 V
|
Output
20 V / 3.25 A
Power Integrations INN3679C-H606 | Demoboard DER-712, Rev. 1.2
Flyback Converter
|
V
in
90-440 V
|
Output
24 V / 2.5 A
Power Integrations INN3870C-H805 | Demoboard DER-937, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
12 V / 5 A, 9 V / 5 A, 15 V / 5 A, 20 V / 5 A, 21 V / 5 A, 5 V / 5 A
Power Integrations INN3879C-H803 | Demoboard DER-837, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
15 V / 3 A, 9 V / 5 A, 21 V / 2.25 A, 20 V / 2.25 A, 5 V / 5 A, 11 V / 5 A, 16 V / 3 A
Power Integrations INN3990CQ | Demoboard DER-953Q, Rev. 1.0
Flyback Converter
|
V
in
150-400 V
|
Output
13.5 V / 7.35 A
Power Integrations INN4073C | Demoboard DER-928, Rev. 1.2
USB
|
V
in
90-265 V
|
Output
5 V / 3 A
Power Integrations INN4073C-H182 | Demoboard RDR-928, Rev. 1.3
Flyback Converter
|
V
in
90-265 V
|
Outputs
15 V / 3 A, 5 V / 3 A, 20 V / 3 A, 9 V / 3 A
Power Integrations INN4075C-H180 | Demoboard DER-943, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
fsw
47-63 kHz
|
Output
20 V / 3 A
Power Integrations INN4077C-H182 | Demoboard DER-966, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
9 V / 3 A, 20 V / 5 A, 5 V / 3 A, 15 V / 3 A, 28 V / 5 A
Power Integrations INN4077C-H182 | Demoboard DER-957, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
28 V / 4.65 A, 5 V / 3 A, 20 V / 5 A, 15 V / 3 A, 9 V / 3 A
Power Integrations INN4177C-H189 | Demoboard DER-930, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 9 A
Power Integrations INN4373F-H341 | Demoboard RDR-961, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
fsw
50-60 kHz
|
Outputs
15 V / 3 A, 5 V / 3 A, 20 V / 3 A, 9 V / 3 A
Power Integrations INN4373F-H341 | Demoboard RDR--942, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
21 V / 3 A, 9 V / 3 A, 15 V / 3 A, 5 V / 3 A, 12 V / 3 A, 20 V / 3.25 A
Power Integrations INN4375F-H341 | Demoboard DER-960, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
20 V / 5 A, 5 V / 5 A, 12 V / 5 A, 9 V / 5 A, 15 V / 5 A, 21 V / 5 A
Power Integrations INN5377F-H905 | Demoboard RDR-1002, Rev. 1
USB
|
V
in
90-265 V
|
Output
28 V / 5 A
Power Integrations LCS708HG | Demoboard DER-850, Rev. 3
LLC Resonant Converter
|
V
in
180-264 V
|
Output
48 V / 5 A
Power Integrations LNK302D | Demoboard DER-447, Rev. 4.2
LLC Resonant Converter
|
V
in
90-132 V
|
Output
23 V / 8 A
Power Integrations LNK3302D | Demoboard DER-867, Rev. 1.0
Flyback Converter
|
V
in
90-277 V
|
Output
3 V / 0.06 A
Power Integrations LNK3302D | Demoboard DER-865, Rev. 1.1
Flyback Converter
|
V
in
90-305 V
|
Output
7 V / 0.07 A
previous
1
...
245
246
247
248
249
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes