Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9361-9390 of 12750 reference designs
Filter values
STMicroelectronics Spear300, Rev. 2
Boost Converter
|
V
in
5 V
|
Output
5 V
STMicroelectronics SPIN32F0601S1 | Demoboard EVSPIN32F0601S1, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
650 V / 6 A
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V3, Rev. 1
Other Topology
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V4, Rev. 1
Other Topology
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V5, Rev. 1
Other Topology
STMicroelectronics SPIRIT1, Rev. 8
Other Topology
|
fsw
1-800 kHz
STMicroelectronics SR5E1E7 | Demoboard SR5E1-EVBE7000P, Rev. 2.0
Other Topology
|
V
in
3.3-12 V
STMicroelectronics ST1PS01EJR
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 1 A
STMicroelectronics ST1PS01EJR
Buck Converter
|
V
in
5 V
|
Output
1.05 V / 1 A
STMicroelectronics ST1PS02CQTR | Demoboard STDES-CBMLoRaBLE, Rev. 2
Buck Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 0.4 A
STMicroelectronics ST1S14 | Demoboard STEVAL - ISC003V1
Buck Converter
STMicroelectronics ST1S14 | Demoboard STEVAL-ISC004V1
Buck Converter
STMicroelectronics ST1S14 | Demoboard Steval-ISA095V1, Rev. 1
Other Topology
STMicroelectronics ST1S14 | Demoboard STEVAL-ISA104V1, Rev. 1
Other Topology
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
1.22 V / 3 A
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
1.22 V / 3 A
STMicroelectronics ST1S31, Rev. 3
Buck Converter
|
V
in
2.8-5.5 V
|
fsw
1200-1900 kHz
|
Output
2.8 V / 3 A
STMicroelectronics ST1S31, Rev. 3
Other Topology
|
fsw
1200-1900 kHz
STMicroelectronics ST1S31, Rev. 4
Buck Converter
|
fsw
1200-1900 kHz
STMicroelectronics ST1S31, Rev. 4
Buck Converter
|
V
in
5 V
|
fsw
1200-1900 kHz
|
Output
3.3 V
STMicroelectronics ST1S40, Rev. 7.0
Buck Converter
|
V
in
4-18 V
|
Output
18 V / 3 A
STMicroelectronics ST2100, Rev. 1
Other Topology
|
fsw
30000-100000 kHz
STMicroelectronics ST25DV04 | Demoboard ST25DV-DISCOVERY
Other Topology
STMicroelectronics ST25DV04K | Demoboard X-NUCLEO-NFC04A1
Other Topology
STMicroelectronics ST25DV64KC | Demoboard ST25DV64KC-DISCO, Rev. 1
Other Topology
STMicroelectronics ST25R3916 | Demoboard ST25R3916-DISCO, Rev. 2
Other Topology
STMicroelectronics ST25TA02K-P | Demoboard Cloud-ST25TA, Rev. V1
Other Topology
STMicroelectronics ST715PU33R | Demoboard X-NUCLEO-DRP1M, Rev. 1
USB
|
V
in
2.5-24 V
STMicroelectronics ST715PUR / STM32F031F4P6 | Demoboard STDES-USBPWRMT1, Rev. 1.0
USB
|
V
in
5-20 V
previous
1
...
311
312
313
314
315
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes