Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9391-9420 of 12775 reference designs
Filter values
STMicroelectronics STCOM05, Rev. 1
Other Topology
STMicroelectronics STCOM10 | Demoboard WE transformer selection for ST PLC devices
Other Topology
STMicroelectronics STCOM10 | Demoboard Compatibility table, Rev. 1
Other Topology
STMicroelectronics STCOM10, Rev. 1
Other Topology
STMicroelectronics STComet05, Rev. 1
Other Topology
STMicroelectronics STCOMET05 | Demoboard WE transformer selection for ST PLC devices
Other Topology
STMicroelectronics STCOMET05 | Demoboard Compatibility table, Rev. 1
Other Topology
STMicroelectronics STComet10, Rev. 1
Other Topology
STMicroelectronics STCOMET10
Other Topology
STMicroelectronics STCOMET10 | Demoboard Compatibility table, Rev. 1
Other Topology
STMicroelectronics STDRIVE101 | Demoboard EVLDRIVE101-HPD, Rev. 1.0
Motor Drive
|
V
in
18-52 V
|
Output
15 A
STMicroelectronics STEVAL-CTM009V1 | Demoboard STEVAL-CTM009V1, Rev. 2
Positive to Negative Converter
STMicroelectronics STG4160BJR | Demoboard STDES-CBMLoRaBLE, Rev. 2
Other Topology
STMicroelectronics STGAP2D | Demoboard STEVAL-FTD01KCB, Rev. 1.0
Half-Bridge Converter symmetrical isolated
STMicroelectronics STGAP2DM | Demoboard STEVAL-LLL009V1, Rev. 1
Other Topology
|
V
in
270-480 V
STMicroelectronics STGAP2SiCD | Demoboard STDES-BCBIDIR, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
1200 V
STMicroelectronics STGAP4S | Demoboard EVALSTGAP4S
Flyback Converter
|
V
in
7-31 V
|
Output
27 V / 0.1 A
STMicroelectronics STGB30H65FB | Demoboard STEVAL-CTM015V1, Rev. 1
Full-Bridge Converter symmetrical isolated
STMicroelectronics STGIPL14K60, Rev. 11
Buck Converter
|
V
in
90-285 V
STMicroelectronics STGIPS20K60, Rev. 8
Other Topology
STMicroelectronics STHV200 | Demoboard STEVAL-IME018A, Rev. 1.0
Other Topology
STMicroelectronics STHVUP64 | Demoboard STEVAL-IME017A, Rev. 1.0
Other Topology
STMicroelectronics STiH273, Rev. 2
Other Topology
STMicroelectronics STKNX-AC | Demoboard EVALKITSTKNX, Rev. 131
Other Topology
STMicroelectronics STLUX385A | Demoboard STEVAL-ILL066V2, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
fsw
35-60 kHz
|
Output
10 V / 1 A
STMicroelectronics STLUX385A, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
200 V / 1 A
STMicroelectronics STLUX385A | Demoboard STEVAL-ILL068V1, Rev. 2
Other Topology
STMicroelectronics STLUX385A | Demoboard STEVAL-ILL066V1, Rev. 2
Power Factor Correction
|
V
in
90-265 V
|
Outputs
200 V / 0.5 A, 100 V / 1 A
STMicroelectronics STM32 | Demoboard STM32 STEVAL-GLA001V1, Rev. 3
Flyback Converter
|
V
in
90-265 V
|
Output
5 V
STMicroelectronics STM32F0 | Demoboard STEVAL-ISB039V1T, Rev. 1
Wireless Power Transfer
previous
1
...
312
313
314
315
316
...
426
next
Cart
Your cart is empty.
Get samples and quotes