Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9631-9660 of 12750 reference designs
Filter values
STMicroelectronics VIPER38LE, Rev. 2
Flyback Converter
|
V
in
90-265 V
|
fsw
54-66 kHz
|
Output
12 V / 1.25 A
STMicroelectronics VIPERGAN100 | Demoboard EVLVIPGAN100PD, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
47-67 kHz
|
Output
20 V / 5 A
STMicroelectronics VIPERGAN50 | Demoboard EVLVIPGAN50PD, Rev. 1
USB
|
V
in
90-264 V
|
Output
20 V
STMicroelectronics VIPERGAN50 | Demoboard EVLVIPGAN50FL, Rev. 2.0
Flyback Converter
|
V
in
90-265 V
|
Output
15 V / 3.33 A
STMicroelectronics VIPERGAN65 | Demoboard EVLVIPGAN65PD, Rev. 1
Flyback Converter
|
V
in
90-264 V
STMicroelectronics VNH7040AY | Demoboard AEK-MOT-2DC40Y, Rev. 1.0
Full-Bridge Converter symmetrical isolated
STMicroelectronics VNH7070BAS | Demoboard AEK-MOT-2DC70S1, Rev. 1.0
Full-Bridge Converter symmetrical isolated
STMicroelectronics WBC86 | Demoboard STDES-WBC86WTX, Rev. 1
Wireless Power Transfer
|
V
in
5-20 V
STMicroelectronics WBC86JR | Demoboard steval-wbc86tx, Rev. 1
Wireless Power Transfer
|
V
in
4.75-20 V
Summit Wireless SMB209, Rev. 2
Buck Converter
|
V
in
4.5-16 V
|
Output
5 V / 4 A
Tagore Tech NCP1342AMDBDD1R2G | Demoboard TP44200SG-QRF65-EVB, Rev. 1.0
Other Topology
Tagore Tech NCP1342AMDBDD1R2G | Demoboard TP44400SG-QRF45-EVB, Rev. 1.0
Other Topology
Tagore Tech NCP1680AAD1R2G | Demoboard TP44100SG-TPPFC240-EVB, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
Tagore Tech TL0374J | Demoboard TL0374J-EVB-A, Rev. 1.1
RF signals / communications
Taiwan Semiconductor TS19376 | Demoboard TS19376CY5
Buck Converter
|
V
in
8-33 V
|
Output
0.5 A
TDK Corporation MPU-6555, Rev. 1.0
Other Topology
Tempo Semiconductor TSDP18x | Demoboard Seattle, Rev. B
Other Topology
Texas Instruments 74AHC594PWR | Demoboard TIDA-00550, Rev. E1
Other Topology
Texas Instruments ACS716 | Demoboard TIDM-02008, Rev. C
Power Factor Correction
|
V
in
120-230 V
|
Output
380 V / 10 A
Texas Instruments ACS716 | Demoboard TIDM-02008, Rev. C
Positive to Negative Converter
|
V
in
380 V
|
Output
230 V / 16 A
Texas Instruments ACS716 | Demoboard TIDM-1007, Rev. C
Power Factor Correction
Texas Instruments ADC09QJ1300-Q1 | Demoboard ADC12QJ1600EVM, Rev. A
Other Topology
Texas Instruments ADC128S102 | Demoboard ADC128S102EVM
ADC
Texas Instruments ADC12D1620QML-SP | Demoboard TSW12D1620EVM-CVAL, Rev. A
ADC
Texas Instruments ADC12DJ3200 | Demoboard TIDA-01024
Other Topology
Texas Instruments ADC12DJ3200
Other Topology
Texas Instruments ADC12DJ3200 | Demoboard ADC12DJ3200EVM, Rev. A
ADC
Texas Instruments ADC12DJ3200AAVR | Demoboard ADC12DJ5200RFEVM, Rev. D
ADC
Texas Instruments ADC12QJ1600-Q1 | Demoboard ADC12QJ1600EVM, Rev. A
Other Topology
Texas Instruments ADC16DX370 | Demoboard ADC16DX370EVM, Rev. A
ADC
|
fsw
10000-2000000 kHz
previous
1
...
320
321
322
323
324
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes