Show all
results
Loading results
...
Components
Login
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(103)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(199)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(246)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(13)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(968)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(35)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(320)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(114)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(46)
Silanna Semiconductor
(9)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(100)
Silicontent Technology
(59)
Silvertel
(60)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(20)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10231-10260 of 13629 reference designs
Filter values
STMicroelectronics VIPER38LE, Rev. 2
Flyback Converter
|
V
in
90-265 V
|
fsw
54-66 kHz
|
Output
12 V / 1.25 A
STMicroelectronics VIPERGAN100 | Demoboard STDES-VGAN100F1, Rev. 1
Flyback Converter
|
V
in
90-135 V
|
Output
20 V / 4 A
STMicroelectronics VIPERGAN100 | Demoboard EVLVIPGAN100PD, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
47-67 kHz
|
Output
20 V / 5 A
STMicroelectronics VIPERGAN50 | Demoboard EVLVIPGAN50PD, Rev. 1
USB
|
V
in
90-264 V
|
Output
20 V
STMicroelectronics VIPERGAN50 | Demoboard EVLVIPGAN50FL, Rev. 2.0
Flyback Converter
|
V
in
90-265 V
|
Output
15 V / 3.33 A
STMicroelectronics VIPERGAN65 | Demoboard EVLVIPGAN65PD, Rev. 1
Flyback Converter
|
V
in
90-264 V
STMicroelectronics VIPERGAN65D | Demoboard EVLVIPGAN65DF, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
24 V / 2.7 A
STMicroelectronics VNH7040AY | Demoboard AEK-MOT-2DC40Y, Rev. 1.0
Full-Bridge Converter symmetrical isolated
STMicroelectronics VNH7070BAS | Demoboard AEK-MOT-2DC70S1, Rev. 1.0
Full-Bridge Converter symmetrical isolated
STMicroelectronics WBC86 | Demoboard STDES-WBC86WTX, Rev. 1
Wireless Power Transfer
|
V
in
5-20 V
STMicroelectronics WBC86JR | Demoboard steval-wbc86tx, Rev. 1
Wireless Power Transfer
|
V
in
4.75-20 V
Summit Wireless SMB209, Rev. 2
Buck Converter
|
V
in
4.5-16 V
|
Output
5 V / 4 A
Tagore Tech NCP1342AMDBDD1R2G | Demoboard TP44200SG-QRF65-EVB, Rev. 1.0
Other Topology
Tagore Tech NCP1342AMDBDD1R2G | Demoboard TP44400SG-QRF45-EVB, Rev. 1.0
Other Topology
Tagore Tech NCP1680AAD1R2G | Demoboard TP44100SG-TPPFC240-EVB, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
Tagore Tech TL0374J | Demoboard TL0374J-EVB-A, Rev. 1.1
RF signals / communications
Tagore Tech TP44100SG | Demoboard TP44100SG-TPPFC520-EVB, Rev. 1.0
Other Topology
Tagore Tech TP44100SG | Demoboard TP44100SG-TPPFC+LLC300-EVB, Rev. 1.0
Other Topology
Tagore Tech TP44100SG | Demoboard TP44100SG-TPPFC240-EVB, Rev. 2.0
Other Topology
Taiwan Semiconductor TS19376 | Demoboard TS19376CY5
Buck Converter
|
V
in
8-33 V
|
Output
0.5 A
TDK Corporation MPU-6555, Rev. 1.0
Other Topology
Tempo Semiconductor TSDP18x | Demoboard Seattle, Rev. B
Other Topology
Texas Instruments LMR51635 | Demoboard LMR51635EVM, Rev. REVISED NOVEMBER 2024
Buck Converter
|
V
in
4.5-60 V
Texas Instruments TPS26750 | Demoboard PMP41115, Rev. 00
Buck-Boost Converter
|
V
in
5-48 V
|
Output
48 V / 5 A
Texas Instruments TPS51388 | Demoboard TPS51388EVM, Rev. 00
Buck Converter
|
V
in
6-60 V
Texas Instruments 74AHC594PWR | Demoboard TIDA-00550, Rev. E1
Other Topology
Texas Instruments ACS716 | Demoboard TIDM-02008, Rev. C
Power Factor Correction
|
V
in
120-230 V
|
Output
380 V / 10 A
Texas Instruments ACS716 | Demoboard TIDM-02008, Rev. C
Positive to Negative Converter
|
V
in
380 V
|
Output
230 V / 16 A
Texas Instruments ACS716 | Demoboard TIDM-1007, Rev. C
Power Factor Correction
Texas Instruments ADC09QJ1300-Q1 | Demoboard ADC12QJ1600EVM, Rev. A
Other Topology
previous
1
...
340
341
342
343
344
...
455
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes