Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10291-10320 of 12750 reference designs
Filter values
Texas Instruments LM5023 | Demoboard PMP8650.2, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Outputs
3.16 V / 0.62 A, 13 V / 0.14 A, 13 V / 0 A
Texas Instruments LM5023 | Demoboard PMP8740, Rev. A
Flyback Converter
|
V
in
195-265 V
|
Output
12 V / 4.2 A
Texas Instruments LM5023 | Demoboard PMP8677, Rev. B
Flyback Converter
|
V
in
195-265 V
|
Output
12 V / 4.2 A
Texas Instruments LM5023 | Demoboard PMP7182.3, Rev. B
Flyback Converter
|
V
in
100-250 V
|
Outputs
14 V / 0.1 A, 3.3 V / 0.2 A
Texas Instruments LM5023 | Demoboard PMP7182.2, Rev. B
Flyback Converter
|
V
in
100-250 V
|
Outputs
14 V / 0.1 A, 3.3 V / 0.2 A
Texas Instruments LM5023 | Demoboard PMP20815, Rev. B
Flyback Converter
|
V
in
90-130 V
|
Output
24 V / 3 A
Texas Instruments LM5023 | Demoboard PMP7182.1, Rev. B
Flyback Converter
|
V
in
100-250 V
|
Outputs
3.3 V / 0.2 A, 14 V / 0.1 A
Texas Instruments LM5023, Rev. D
Buck Converter
|
V
in
90-265 V
|
Output
19.5 V / 3.33 A
Texas Instruments LM5023, Rev. D
Power Factor Correction
|
Output
390 V
Texas Instruments LM5023, Rev. D
Buck Converter
|
V
in
90-264 V
|
Output
19 V / 3.43 A
Texas Instruments LM5023, Rev. D
Other Topology
Texas Instruments LM5023 | Demoboard PMP8655, Rev. D
Flyback Converter
|
V
in
90-265 V
|
Outputs
24 V / 0.67 A, 3.3 V / 0.05 A
Texas Instruments LM5023 | Demoboard PMP7883.1, Rev. E1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2 A
Texas Instruments LM5023/LM5023 | Demoboard PMP4408.3, Rev. A
Buck Converter
|
V
in
20-28 V
|
Outputs
42 V / 2 A, 24 V / 0.6 A
Texas Instruments LM5023/TPS5402 | Demoboard PMP4408.2, Rev. A
Buck Converter
|
V
in
20-28 V
|
Outputs
24 V / 0.6 A, 15 V / 0.8 A, 5 V / 1.5 A, 42 V / 2 A
Texas Instruments LM5023/TPS5402 | Demoboard PMP4408.1, Rev. A
Flyback Converter
|
V
in
176-264 V
|
Outputs
5 V / 1.5 A, 15 V / 0.8 A, 24 V / 0.6 A, 42 V / 2 A
Texas Instruments LM5023-2NBEVM, Rev. 6
Other Topology
|
fsw
130 kHz
Texas Instruments LM5023-2NBEVM, Rev. 6
Flyback Converter
|
V
in
90-264 V
|
fsw
130 kHz
|
Output
19 V / 3.43 A
Texas Instruments LM5023MM | Demoboard PMP10100, Rev. C
Flyback Converter
|
V
in
85-265 V
|
Output
19.5 V / 3.84 A
Texas Instruments LM5023MM | Demoboard PMP10035, Rev. C
Flyback Converter
|
V
in
85-265 V
|
Output
19.5 V / 3.84 A
Texas Instruments LM5023MM, Rev. D
Flyback Converter
|
V
in
90-264 V
|
fsw
114-148 kHz
|
Output
19 V / 3.43 A
Texas Instruments LM5025A | Demoboard PMP4468, Rev. A
Forward Converter
|
V
in
18-36 V
|
Output
5 V / 6 A
Texas Instruments LM5026 | Demoboard PMP11478, Rev. 1
Forward Converter
|
V
in
24-36 V
|
Output
12 V / 2.5 A
Texas Instruments LM5027A, Rev. B
Forward Converter
|
V
in
36-78 V
|
fsw
1000 kHz
|
Output
3.3 V / 30 A
Texas Instruments LM5030 | Demoboard TIDA-00181, Rev. A
Push-Pull Converter symmetrical isolated
|
V
in
24 V
|
Outputs
16 V / 6 A, -8 V / 6 A
Texas Instruments LM5030 | Demoboard TIDA-01352, Rev. E2
Push-Pull Converter symmetrical isolated
|
V
in
24 V
|
fsw
100-500 kHz
|
Output
55 V / 2 A
Texas Instruments LM5036 | Demoboard PMP40500, Rev. E1
FlyBuck (Double Buck)
|
V
in
36-75 V
|
fsw
185-540 kHz
|
Outputs
9 V / 0.05 A, 9 V / 0.05 A
Texas Instruments LM5085, Rev. I
Buck Converter
|
V
in
5.5-55 V
|
fsw
50-1000 kHz
|
Output
5 V / 4.5 A
Texas Instruments LM5085-Q1, Rev. I
Buck Converter
|
V
in
5.5-55 V
|
fsw
50-1000 kHz
|
Output
5 V / 4.5 A
Texas Instruments LM5106, Rev. A
Buck-Boost Converter
|
V
in
11-14 V
|
Output
4 V / 10 A
previous
1
...
342
343
344
345
346
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes