Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11581-11610 of 12734 reference designs
Filter values
Texas Instruments TPS56837 | Demoboard SLVUCE1A, Rev. 1.0
Buck Converter
|
V
in
5.5-28 V
|
fsw
500-1200 kHz
|
Output
8 A
Texas Instruments TPS56920, Rev. C
Buck Converter
|
V
in
4.5-17 V
|
Outputs
1.2 V / 12 A, 1.1 V / 12 A, 1.8 V / 12 A, 1 V / 12 A, 1.5 V / 12 A
Texas Instruments TPS56920, Rev. C
Buck Converter
|
V
in
4.5-17 V
|
Output
1.1 V / 12 A
Texas Instruments TPS56921, Rev. 4
Buck Converter
|
V
in
4.5-17 V
|
fsw
200-1600 kHz
|
Output
1.1 V / 9 A
Texas Instruments TPS56C20, Rev. C
Buck Converter
|
V
in
4.5-17 V
|
Outputs
1.2 V / 12 A, 1.8 V / 12 A, 1 V / 12 A, 1.5 V / 12 A, 1.1 V / 12 A
Texas Instruments TPS56C20, Rev. C
Buck Converter
|
V
in
4.5-17 V
|
Output
1.87 V
Texas Instruments TPS56C20, Rev. C
Buck Converter
|
V
in
4.5-17 V
|
Output
1.1 V / 12 A
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
3.3 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
3.3 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
5.5 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
1.2 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
3.3 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
5.5 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
5.5 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
1.2 V
Texas Instruments TPS56C215, Rev. 00
Buck Converter
|
V
in
12 V
|
fsw
400-1200 kHz
|
Output
1.2 V
Texas Instruments TPS56C230 | Demoboard TPS56C230EVM, Rev. 1
Buck Converter
|
V
in
4.5-18 V
|
fsw
500-800 kHz
|
Output
1.2 V / 12 A
Texas Instruments TPS57140-Q1 | Demoboard TIDA-01429, Rev. E1
Buck Converter
|
V
in
42 V
|
fsw
100-2200 kHz
|
Output
5 V / 1.5 A
Texas Instruments TPS60400DBVT | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments TPS60402 | Demoboard TIDA- 010018, Rev. 2
Buck Converter
|
V
in
4.4-5.25 V
|
Output
3.3 V / 0.01 A
Texas Instruments TPS60402 | Demoboard TIDA-00167, Rev. E2
Buck Converter
|
V
in
8-33 V
|
Output
0.02 A
Texas Instruments TPS60402 | Demoboard TIDA-00167, Rev. E2
Half-Bridge Converter symmetrical isolated
|
V
in
4.5 V
|
Output
4.2 V
Texas Instruments TPS60402/ TPS62125 | Demoboard TIDA-00459, Rev. E1
FlyBuck (Double Buck)
|
V
in
3-3.6 V
|
Output
3.3 V / 0.01 A
Texas Instruments TPS60402DBV | Demoboard TIDA-00349
Half-Bridge Converter symmetrical isolated
|
V
in
3-5.2 V
|
Output
5 V / 0.01 A
Texas Instruments TPS60403, Rev. FEBRUARY 2024
Half-Bridge Converter symmetrical isolated
|
V
in
18-52 V
|
fsw
50-500 kHz
|
Outputs
0 A, 0.02 A
Texas Instruments TPS61020 | Demoboard TSW2110EVM, Rev. A
Boost Converter
|
V
in
3.3 V
|
Output
5 V
Texas Instruments TPS61021A, Rev. 1.0
Boost Converter
|
V
in
0.5-4.4 V
|
Output
4 V / 3 A
Texas Instruments TPS61021A, Rev. 1.0
Boost Converter
|
V
in
1.8-3.2 V
|
Output
3.3 V / 1.5 A
Texas Instruments TPS61022, Rev. REVISED MARCH 2019
Boost Converter
|
V
in
0.5-5.5 V
|
Output
5.5 V / 3 A
Texas Instruments TPS61023, Rev. REVISED AUGUST 2020
Boost Converter
|
V
in
0.5-5.5 V
|
fsw
500-1000 kHz
|
Output
5.5 V / 3.7 A
previous
1
...
385
386
387
388
389
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes