Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13501-13530 of 14005 reference designs
Filter values
Texas Instruments UCC28704DBVR-1 | Demoboard PMP21618, Rev. A
Flyback Converter
|
V
in
85-265 V
|
fsw
0.88-94 kHz
|
Output
14 V / 2.5 A
Texas Instruments UCC28710 | Demoboard PMP21487, Rev. A
Buck Converter
|
V
in
100-240 V
|
fsw
0.6-106 kHz
|
Output
5.25 V / 1.05 A
Texas Instruments UCC28710 | Demoboard PMP8968, Rev. A
Flyback Converter
|
V
in
176-264 V
|
Output
5.5 V / 0.25 A
Texas Instruments UCC28710 | Demoboard PMP4344, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1.2 A
Texas Instruments UCC28710 | Demoboard PMP10319, Rev. A
Buck Converter
|
V
in
85-265 V
|
Output
15 V / 0.4 A
Texas Instruments UCC28710 | Demoboard PMP10168, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.35 A
Texas Instruments UCC28710 | Demoboard PMP9087, Rev. B
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.2 A
Texas Instruments UCC28710, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28710D | Demoboard PMP8722, Rev. B
Flyback Converter
|
V
in
170-265 V
|
Outputs
13 V / 2.5 A, 3.3 V / 0.1 A
Texas Instruments UCC28711 | Demoboard TIDA-00173
Other Topology
|
fsw
130 kHz
Texas Instruments UCC28711, Rev. A
Flyback Converter
Texas Instruments UCC28711 | Demoboard TIDA-00315, Rev. A
Flyback Converter
|
V
in
40-320 V
|
Outputs
24 V, 16 V
Texas Instruments UCC28711, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28711 | Demoboard PMP21927, Rev. B
Flyback Converter
|
V
in
85-265 V
|
fsw
100 kHz
|
Outputs
15 V / 0.05 A, 15 V / 1 A, 15 V / 0.05 A
Texas Instruments UCC28711 | Demoboard TIDA-00440, Rev. E2
Flyback Converter
|
V
in
150-800 V
|
Output
500 V / 0 A
Texas Instruments UCC28711D | Demoboard TIDA-00173, Rev. E2
Flyback Converter
|
V
in
400-690 V
|
Outputs
24 V, 16 V, 6 V
Texas Instruments UCC28712, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28713 | Demoboard PMP4432, Rev. A
Flyback Converter
|
V
in
85-264 V
|
Output
5.3 V / 2 A
Texas Instruments UCC28713, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28714, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28715, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28716, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28720 | Demoboard UCC28720EVM-212, Rev. A
Flyback Converter
|
V
in
100-240 V
|
fsw
80 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28720 | Demoboard PMP4366, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1.2 A
Texas Instruments UCC28720 | Demoboard PMP4372, Rev. A
Flyback Converter
|
V
in
85-264 V
|
Output
5 V / 1.5 A
Texas Instruments UCC28720, Rev. B
Flyback Converter
|
V
in
163-325 V
|
fsw
74-87 kHz
|
Output
1.2 A
Texas Instruments UCC28720, Rev. B
Flyback Converter
|
V
in
85-264 V
|
fsw
74-87 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28720, Rev. B
Flyback Converter
|
V
in
90-256 V
|
fsw
74-87 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28720 | Demoboard PMP9059, Rev. B
Flyback Converter
|
V
in
90-132 V
|
Outputs
3.3 V / 0.05 A, 5 V / 0.15 A
Texas Instruments UCC28720 | Demoboard PMP8678, Rev. C
Flyback Converter
|
V
in
184-275 V
|
Output
12 V / 1 A
previous
1
...
449
450
451
452
453
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes