Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13441-13470 of 14005 reference designs
Filter values
Texas Instruments UCC28600D, Rev. K
Other Topology
|
fsw
40-130 kHz
Texas Instruments UCC28600D, Rev. K
Flyback Converter
|
V
in
85-265 V
|
fsw
40-130 kHz
|
Outputs
48 V / 0.62 A, 24 V / 1.25 A
Texas Instruments UCC28610 | Demoboard PMP4323A, Rev. A
Flyback Converter
|
V
in
65-460 V
|
Output
5 V / 0.06 A
Texas Instruments UCC28610 | Demoboard PMP7389, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 4.2 A
Texas Instruments UCC28610 | Demoboard PMP10145, Rev. A
Other Topology
|
V
in
80-291 V
|
Output
9 V / 4.22 A
Texas Instruments UCC28610 | Demoboard PMP5411.6, Rev. B
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Texas Instruments UCC28610 | Demoboard PMP8697, Rev. E1
Flyback Converter
|
V
in
90-290 V
|
Outputs
15 V / 0.39 A, 15 V / 0.2 A, 12 V / 1.89 A
Texas Instruments UCC28610, Rev. G
Other Topology
|
fsw
26.3-140.4 kHz
Texas Instruments UCC28610, Rev. G
Flyback Converter
|
V
in
90-264 V
|
fsw
26.3-140.4 kHz
|
Outputs
5 V / 5 A, 3.3 V / 0.8 A
Texas Instruments UCC28610, Rev. G
Flyback Converter
|
V
in
90-290 V
|
fsw
26.3-140.4 kHz
|
Outputs
18 V / 0.39 A, 18 V / 0.2 A, 12 V / 1.89 A
Texas Instruments UCC28610D | Demoboard PMP7040, Rev. B
Flyback Converter
|
V
in
85-265 V
|
Outputs
35 V / 0.06 A, 20 V / 0.25 A
Texas Instruments UCC28610D | Demoboard PMP5725, Rev. B
Flyback Converter
|
V
in
200-1000 V
|
Outputs
23 V / 0.5 A, 6.5 V / 3 A
Texas Instruments UCC28610D | Demoboard PMP5725, Rev. B
Other Topology
Texas Instruments UCC28610D | Demoboard PMP10020, Rev. B
Flyback Converter
|
V
in
90-290 V
|
Outputs
18 V / 0.39 A, 18 V / 0.2 A, 12 V / 1.89 A
Texas Instruments UCC28610DR, Rev. G
Other Topology
|
fsw
30-133 kHz
Texas Instruments UCC28610DR, Rev. G
Other Topology
|
fsw
30-133 kHz
Texas Instruments UCC28610DR, Rev. G
Flyback Converter
|
V
in
85-264 V
|
fsw
30-133 kHz
|
Output
24 V
Texas Instruments UCC28630 | Demoboard TIDA-00367, Rev. E2
Flyback Converter
|
V
in
85-265 V
|
Output
24 V / 6 A
Texas Instruments UCC28630D | Demoboard PMP10912, Rev. A
Flyback Converter
|
V
in
102-138 V
|
Output
24 V / 6 A
Texas Instruments UCC28630D, Rev. D
Flyback Converter
|
V
in
200-265 V
|
fsw
110-130 kHz
|
Output
24 V / 10 A
Texas Instruments UCC28632DR | Demoboard PMP11753, Rev. C
Flyback Converter
|
V
in
170-264 V
|
Outputs
14 V / 0.01 A, 24 V / 0.3 A, 24 V / 1.9 A
Texas Instruments UCC28633 | Demoboard PMP30092.1, Rev. B
Flyback Converter
|
V
in
85-264 V
|
fsw
1-120 kHz
|
Output
27 V / 6 A
Texas Instruments ucc28700 | Demoboard PMP10416, Rev. A
Flyback Converter
|
V
in
200-400 V
|
Output
24 V
Texas Instruments UCC28700 | Demoboard PMP30428
Flyback Converter
|
V
in
85-400 V
|
Output
12 V / 1.1 A
Texas Instruments UCC28700 | Demoboard UCC28700EVM-068, Rev. A
Flyback Converter
|
V
in
90-265 V
|
fsw
107 kHz
|
Output
5 V / 1 A
Texas Instruments UCC28700 | Demoboard PMP4335, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1 A
Texas Instruments UCC28700 | Demoboard PMP8519, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
3.3 V / 1.5 A
Texas Instruments UCC28700, Rev. A
Flyback Converter
|
V
in
93-270 V
|
fsw
120-140 kHz
|
Output
14 V / 0.35 A
Texas Instruments UCC28700, Rev. A
Other Topology
|
fsw
120-140 kHz
Texas Instruments UCC28700, Rev. A
Flyback Converter
|
V
in
85-265 V
|
fsw
120-140 kHz
|
Output
5 V / 0.8 A
previous
1
...
447
448
449
450
451
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes