| Topology | Power Factor Correction |
| IC revision | 2 |
The SECO-1KW-MDK-GEVK is a complete reference design for three-phase motor drives, featuring the NFAQ1060L36T intelligent power module in a DIPS6 package, and part of the Motor Development Kit (MDK). Rated for 230 Vac input and delivering up to 850W. All the necessary system blocks for a motor drive are part of the solution: EMC filtering and rectification stage, interleaved two-channel PFC, auxiliary power supplies, three-phase inverter and measurement and protection. The graphical user interface ensures an easy startup for evaluation purposes running voltage/frequency control. As part of the MDK the Compact IPM power module motor drive is compatible with the powerful Universal Controller Board (UCB) enabling high-end control strategies and AI capabilities for industrial motor control.
Motor Development Kit (MDK):
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Ø ID (mm) | Ø OD (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | RESR (Ω) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
![]() | 890334025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 15 | Carton | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 310 | – | – | 18 | 6 | 12 | Boxed THT | – | Across the mains | – | – | – | – | ||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±20% | 0402 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1 | 0.5 | 0.5 | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | |||
| 885012207101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 nF | – | – | – | 1.5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | |||
![]() | 890334026020CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 680 nF | X2 | 130 | 0.1 | 14.71 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 310 | – | – | 26 | 7.5 | 15 | Boxed THT | – | Across the mains | – | – | – | – | ||
![]() | 890334026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | 310 | – | – | 26 | 11 | 20 | Boxed THT | – | Across the mains | – | – | – | – | ||
| 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 2.2 µF | – | – | – | 0.05 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | |||
![]() | 865080540004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 10 µF | – | – | – | 10 MΩ | – | 15" Tape & Reel | ±20% | 4.0 x 5.5 | -55 °C up to +105 °C | – | 14 | – | – | – | – | – | – | 2000 | 90 | 3.5 | 4 | 2000 | 1.8844 | – | – | – | – | – | – | 35 | – | – | 5.5 | 4.3 | – | V-Chip SMT | – | – | – | – | – | – | ||
![]() | 875115652007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 100 µF | – | – | – | – | 3.1 | 15" Tape & Reel | ±20% | 8.0 x 8.7 | -55 °C up to +105 °C | – | 12 | – | – | – | – | – | – | 2000 | 3000 | 700 | 8 | – | 0.03 | – | – | – | – | – | – | 35 | – | – | 8.7 | 8.3 | – | V-Chip SMT | – | – | – | – | – | – | ||
![]() | 860040474004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | 220 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | – | 14 | – | – | – | – | – | – | 7000 | 590 | 55 | 8 | – | – | – | – | – | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | ||
![]() | 875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | 330 µF | – | – | – | – | – | 15" Tape & Reel | ±20% | 10.0 x 12.4 | -55 °C up to +105 °C | – | 12 | – | – | – | – | – | – | 2000 | 4400 | 2310 | 10 | – | 0.02 | – | – | – | – | – | – | 35 | – | – | 12.4 | 10.3 | – | V-Chip SMT | – | – | – | – | – | – | ||
![]() | 861141486024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | 470 µF | – | – | – | – | 10 | Tray | ±20% | 35.0 x 50.0 | -25 °C up to +105 °C | – | 20 | – | – | – | – | – | – | 3000 | 1850 | 1379.67 | 35 | – | 0.195 | – | – | – | – | – | – | 450 | – | – | 52 | – | – | – | – | – | – | – | – | – | ||
![]() | 744824622 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | L | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | 6 | 2.2 | 20 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 4 | – | – | – | – | – | ||
![]() | 7447076 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | – | 6.1 | 0.15 | 45 | – | – | – | 27.5 | 13.6 | – | THT | – | – | – | – | – | – | |
![]() | 744731471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 8075 | -40 °C up to +125 °C | – | – | – | – | 0.4 | 2.3 | – | – | – | – | – | – | – | – | – | – | – | 0.6 | 0.47 | 1300 | – | – | NiZn | 7.8 | 7.8 | 7.5 | THT | – | – | – | – | – | – | ||
![]() | 744731102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 8075 | -40 °C up to +125 °C | – | – | – | – | 0.25 | 1.7 | – | – | – | – | – | – | – | – | – | – | – | 0.35 | 1 | 2300 | – | – | NiZn | 7.8 | 7.8 | 7.5 | THT | – | – | – | – | – | – | ||
![]() | 61003621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | 1000 MΩ | 2.54 | Tube | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual | – | Socket Header | 3 | – | – | – | – | – | 46.22 | – | – | SMT | 36 | – | – | – | Straight | – | |
![]() | 691313510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | 5.08 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 12.16 | – | – | THT | 2 | Pluggable | PCB | No | Horizontal | – | |
![]() | 691313710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | – | – | – | – | 5 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 17 | – | – | THT | 3 | Pluggable | PCB | No | Horizontal | – | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | 5.08 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 10.16 | – | – | Cable | 2 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 691351500003 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | 5.08 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 15.24 | – | – | Cable | 3 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 61000813321 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | 1000 MΩ | 2.54 | Tube | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Single | – | Socket Header | 3 | – | – | – | – | – | 20.82 | – | – | SMT | 8 | – | – | – | Straight Type 2 | – | |
| 750314724 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 963030042 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRRO Round Brass Spacers | – | – | – | – | – | – | Bulk | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | 3.2 | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Brass | 3 | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Ø ID (mm) | Ø OD (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | RESR (Ω) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
|---|