| Topology | Other Topology |
| Input voltage | 200-400 V |
| IC revision | 1 |
The NFAM5065L4B is a fully-integrated inverter power module consisting of an independent High side gate driver, LVIC, six IGBT’s and a temperature sensor (VTS), suitable for driving permanent magnet synchronous (PMSM) motors, brushless DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a three-phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm. The power stage has under voltage lockout protection (UVP). Internal boost diodes are provided for high side gate boost drive.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | IR (A) | Mount | ISAT,10% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | RESR (Ω) | Interface Type | Variant | Gender | IR (A) | Working Voltage (V) | G (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447714220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | 10 | 10 | 5 | – | – | 1050 | – | – | – | – | -40 °C up to +150 °C | – | 22 | 3.6 | 50 | 14.5 | Performance | 3 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 691313710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | 3 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | 5 | 17 | – | – | Box | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 20 | THT | – | – | – | – | – | – | – | – | Closed ends | – | – | 320 | – | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Micro USB 2.0 | – | – | Horizontal | – | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1 | SMT | – | – | – | – | – | – | – | Type B | with Pads & Pegs | Receptacle | 1 | 30 | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | 1000 MΩ | 2.54 | 12.7 | – | – | Bag | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 3 | THT | – | – | – | – | – | – | – | – | – | Pin Header | – | 250 | – | |
![]() | 62502021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male | 20 | – | PCB | – | Straight | – | – | – | – | – | 1000 MΩ | 2 | 27.2 | – | – | Tray | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 2 | THT | – | – | – | – | – | – | – | – | – | Male | 2 | 250 | – | |
![]() | 890334025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 100 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | 4 | ||
![]() | 7447452561 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | 9.5 | 9.5 | 13.5 | – | – | 8012 | – | – | – | – | -40 °C up to +125 °C | – | 560 | 0.75 | 850 | 1.9 | Heat Shrinking Tube | 0.81 | THT | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744731102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | 7.8 | 7.8 | 7.5 | – | – | 8075 | – | – | – | – | -40 °C up to +125 °C | – | 1000 | 0.25 | 2300 | 1.7 | – | 0.35 | THT | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860040474004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | 220 µF | 25 | – | – | – | – | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | 7000 | 590 | 55 | 8 | – | – | – | – | – | – | – | – | ||
![]() | 865080540004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | 10 µF | 35 | – | – | – | 10 MΩ | – | 5.5 | 4.3 | – | 15" Tape & Reel | ±20% | 4.0 x 5.5 | – | 14 | – | – | -55 °C up to +105 °C | – | – | – | – | – | SMT | – | V-Chip SMT | – | 2000 | 90 | 3.5 | 4 | 2000 | 1.8844 | – | – | – | – | – | – | ||
![]() | 861141486024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | 470 µF | 450 | – | – | – | – | 10 | 52 | – | – | Tray | ±20% | 35.0 x 50.0 | – | 20 | – | – | -25 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 3000 | 1850 | 1379.67 | 35 | – | 0.195 | – | – | – | – | – | – | ||
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 1 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 100 pF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 470 pF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | 100 nF | 16 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 100 nF | 25 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 10 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 15 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 47 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 100 nF | 25 | – | – | – | 5 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | 600 | 3.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 330 nF | 50 | – | – | – | 1.5 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | 600 | 3 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012209006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | 22 µF | 10 | – | – | – | 0.02 GΩ | – | 3.2 | 2.5 | 2.5 | 7" Tape & Reel | ±10% | 1210 | 600 | 5 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | 100 nF | 630 | – | – | – | 1 GΩ | – | 4.5 | 3.2 | 2 | 7" Tape & Reel | ±10% | 1812 | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 875075661010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | 330 µF | 35 | – | – | – | – | – | 12.4 | 10.3 | – | 15" Tape & Reel | ±20% | 10.0 x 12.4 | – | 12 | – | – | -55 °C up to +105 °C | – | – | – | – | – | – | – | V-Chip SMT | – | 2000 | 4400 | 2310 | 10 | – | 0.02 | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | IR (A) | Mount | ISAT,10% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | RESR (Ω) | Interface Type | Variant | Gender | IR (A) | Working Voltage (V) | G (mm) | Samples |
|---|