Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
601-630 of 706 reference designs
Filter values
NCV48220 | Demoboard ONSEC-19-020
Buck Converter
NCV48220 | Demoboard STR-NCV48220-LDO-CP-GEVB, Rev. 2
High Voltage Output
|
V
in
3-40 V
|
Output
5 V
NCV51075, Rev. 1
LLC Resonant Converter
NCV57000 | Demoboard SEC-PTC400, Rev. 1.0.1
Other Topology
|
V
in
200-400 V
|
Output
380 V / 40 A
NCV6323 | Demoboard STR-PWRNCV6323-R0-GEVK
Buck Converter
NCV6323 | Demoboard ONSEC-17-035, Rev. D
Buck Converter
|
V
in
2.5-5.5 V
|
Output
2 A
NCV6323DMTAATBG | Demoboard ONSEC-18-003
Buck Converter
NCV6356
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
2400 kHz
|
Output
1.4 V / 6.8 A
NCV6356 | Demoboard STR-NCV6356-EVK
Buck Converter
|
fsw
2400 kHz
NCV6357 | Demoboard STR-NCV6357-GEVBB
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
2400 kHz
|
Output
3.3 V / 5 A
NCV7342D13R2G | Demoboard CAN-GEVB
Other Topology
NCV7451 | Demoboard NCV7451V1GEVB, Rev. 1
Sensors
NCV7546 | Demoboard NCV7546VTFS5C460GEVB
Half-Bridge Converter symmetrical isolated
|
V
in
6-28 V
NCV7685 | Demoboard STR-NCV7685-AUTO-GEVB, Rev. 2
Buck Converter
NCV7685G, Rev. 00
Other Topology
NCV7694
Other Topology
NCV78663, Rev. 1
Buck-Boost Converter
|
V
in
5-40 V
|
fsw
3500-4500 kHz
|
Output
0.01 A
NCV78723 | Demoboard Image sensor demo, Rev. 2
Buck Converter
|
V
in
8-68 V
|
fsw
8-12 kHz
|
Output
60 V / 1.79 A
NCV78763 | Demoboard D_LED_B-GEVB
Buck Converter
NCV78825DQ0R2G | Demoboard NCV78825R1DAGEVB: NCV78825 Daughter board
Buck Converter
|
V
in
1-68 V
|
Output
60 V / 3 A
NCV78825DQ0R2G | Demoboard NCV78825R1GEVK: NCV78825 KIT with Booster
Buck Converter
NCV81599 | Demoboard STR-FUSB3307MPX-PPS-GEVK, Rev. 4
Buck-Boost Converter
|
V
in
4.5-32 V
|
Output
5 V
NCV81599MWTXG | Demoboard ONSEC-17-014, Rev. 1.0
Buck Converter
NCV8163 | Demoboard STR-NCV8163-NCP163-EVK
Buck Converter
|
Output
0.25 A
NCV8163, NCP163 | Demoboard STR-NCV8163-NCP163-EVK
Buck Converter
|
V
in
1.1-5.5 V
NCV8164A | Demoboard NCV8164A-DFNW8-GEVB
Buck Converter
NCV8164A | Demoboard STR-NCV8164A-TSOP5-GEVB
Buck Converter
NCV8164A | Demoboard STR-NCV8164A-DFNW8-GEVB
Buck Converter
|
V
in
1.6-5.5 V
NCV8170, NCP170 | Demoboard STR-NCV8170-NCP170-EVK
Buck Converter
|
V
in
1.1-5.5 V
NCV881930 | Demoboard STR-ADAS-PREREGULATOR-GEVK
Buck Converter
|
V
in
6-16 V
previous
1
...
19
20
21
22
23
...
24
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes