Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3151-3180 of 12307 reference designs
Filter values
Dialog Semiconductor iw1830 | Demoboard iW1830-EVAL, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Outputs
12 V / 1 A, 5 V / 0.5 A
Dialog Semiconductor iw1830 | Demoboard iW1830-EVAL1, Rev. 1.0 S
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 3 A
Dialog Semiconductor iW1830 | Demoboard iW1830-EVAL1, Rev. 0.1
Flyback Converter
|
V
in
90-264 V
|
Output
5 V / 3 A
Dialog Semiconductor iW1830 | Demoboard iW1830-EVAL, Rev. 0.1
Flyback Converter
|
V
in
90-264 V
|
Outputs
5 V / 0.5 A, 12 V / 1 A
Dialog Semiconductor iW3662 | Demoboard LED driver_36V300mA_MR16_IW3662, Rev. 1.2
Boost Converter
|
V
in
12 V
|
Output
36 V / 0.3 A
Dialog Semiconductor iW3662 | Demoboard LED driver_36V300mA_MR16_IW3662, Rev. 1.2
Other Topology
Dialog Semiconductor SLG47105 | Demoboard UM-GP-003, Rev. 1.0
Other Topology
Dialog Semiconductor SLG50500TEV
Other Topology
Diodes Incorporated AL8853AQ | Demoboard AL8853AQEV1, Rev. 1.0
Boost Converter
|
V
in
9-16 V
|
Output
34 V / 0.8 A
Diodes Incorporated AL1788, Rev. Rev1
Flyback Converter
|
V
in
100-265 V
Diodes Incorporated AL3644 | Demoboard AL3644EV1
Boost Converter
|
V
in
2.7-5.5 V
|
Output
1.5 A
Diodes Incorporated AL5887 | Demoboard AL5887EV1, Rev. 1
Buck Converter
|
V
in
2-5 V
|
Output
5.5 V / 0.07 A
Diodes Incorporated AL6562 | Demoboard AL6562EV1, Rev. 1
Power Factor Correction
|
V
in
90-265 V
|
Outputs
9 V / 0.2 A, 12 V / 0.4 A, 25 V / 0.6 A
Diodes Incorporated AL8806, Rev. 5-2
Buck Converter
|
V
in
12 V
|
fsw
1000 kHz
|
Output
36 V / 1.5 A
Diodes Incorporated AL8806 | Demoboard AL8806EV6, Rev. Issue 1
Buck Converter
|
V
in
12 V
|
Output
1.12 A
Diodes Incorporated AL8806 | Demoboard AL8806EV4, Rev. Issue 2
Buck Converter
|
V
in
9-30 V
|
Output
1.5 A
Diodes Incorporated AL8807 | Demoboard AL8807EV4, Rev. Issue 2
Buck Converter
|
V
in
12 V
|
Output
10 V / 1.1 A
Diodes Incorporated AL8812 | Demoboard AL8812EV1, Rev. 1
Power Factor Correction
|
V
in
12 V
|
Output
0.7 A
Diodes Incorporated AL8812EV2, Rev. 1
Power Factor Correction
|
V
in
12 V
Diodes Incorporated AL8822EV1, Rev. Sept. 2017
Other Topology
|
V
in
12 V
|
fsw
1000 kHz
|
Output
0.18 A
Diodes Incorporated AL8843 | Demoboard AL8843EV1
Buck Converter
|
V
in
4.5-50 V
|
fsw
250-1000 kHz
|
Output
3 A
Diodes Incorporated AL8843Q
Buck Converter
|
V
in
4.5-40 V
|
Output
3 A
Diodes Incorporated AL8860 | Demoboard AL8860EV1 EVALUATION BOARD
Buck Converter
|
V
in
4.5-40 V
|
fsw
1000 kHz
Diodes Incorporated AL8860EV2 | Demoboard AL8860EV2, Rev. 1
Buck Converter
|
V
in
4.5-40 V
|
fsw
1000 kHz
Diodes Incorporated AL8861 | Demoboard AL8861EV1, Rev. 1
Buck Converter
|
V
in
4.5-40 V
|
fsw
1000 kHz
Diodes Incorporated AL8861 | Demoboard AL8861EV2, Rev. 1
Buck Converter
|
V
in
4.5-40 V
|
fsw
1000 kHz
Diodes Incorporated AL8862Q | Demoboard AL8862QEV2
Buck Converter
|
V
in
9-16 V
|
Output
1 A
Diodes Incorporated AL8862Q | Demoboard AL8862QEV2, Rev. 2
Buck Converter
|
V
in
5-55 V
|
Output
1 A
Diodes Incorporated AL8862Q | Demoboard AL8862QEV1, Rev. August 2019
Buck Converter
|
V
in
5-55 V
|
Output
1 A
Diodes Incorporated AP1501, Rev. 11
Buck Converter
|
V
in
12 V
|
fsw
127-173 kHz
|
Output
5 V / 3 A
previous
1
...
104
105
106
107
108
...
411
next
Cart
Your cart is empty.
Get samples and quotes