Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(24)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6901-6930 of 12741 reference designs
Filter values
Onsemi NCP1251 | Demoboard NCP1251GEVB
Flyback Converter
|
V
in
115 V
|
Outputs
12 V / 1.8 A, 5 V / 4 A
Onsemi NCP1251, Rev. 2
Flyback Converter
|
V
in
70-520 V
|
Output
12 V / 0.8 A
Onsemi NCP12510 | Demoboard NCP12510B65GEVB
Flyback Converter
|
V
in
90-265 V
|
fsw
26-65 kHz
|
Output
19 V / 3.5 A
Onsemi NCP1251B | Demoboard DN05033/D
Flyback Converter
|
V
in
90-267 V
|
Output
12 V / 2 A
Onsemi NCP1251B | Demoboard DN05012/D, Rev. 3
Flyback Converter
|
V
in
90-267 V
|
Outputs
12 V / 4 A, 5 V / 1.8 A
Onsemi NCP1252, Rev. 7
Boost Converter
|
V
in
90-265 V
|
fsw
92-550 kHz
|
Output
400 V
Onsemi NCP1252D | Demoboard SEC-3PH-11-OBC-EVB
LLC Resonant Converter
|
V
in
195-265 V
|
fsw
400 kHz
|
Output
450 V / 40 A
Onsemi NCP1256 | Demoboard NCP1256B60WGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.3 A
Onsemi NCP1256 | Demoboard AND9206-D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.3 A
Onsemi NCP1256B, Rev. 60WGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.3 A
Onsemi NCP12600 | Demoboard NCP12600 "Snooper" demonstration board 19 V/45 W, Rev. B
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 2.4 A
Onsemi NCP12601 | Demoboard NCP12601PD65WGEVB
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 5 A
Onsemi NCP12700 | Demoboard TND6333
Other Topology
|
V
in
37-57 V
|
Output
20 V / 3 A
Onsemi NCP12700 | Demoboard NCV12700WIDEVINGEVB, Rev. 1
Other Topology
|
fsw
100-1000 kHz
Onsemi NCP12700, Rev. A
Flyback Converter
Onsemi NCP1294
Other Topology
|
fsw
1000 kHz
Onsemi NCP1294
Flyback Converter
|
V
in
22-26 V
|
fsw
1000 kHz
|
Output
230 V
Onsemi NCP1308, Rev. 3
Flyback Converter
|
V
in
90-265 V
|
fsw
75 kHz
|
Outputs
-12 V / 3.8 A, 12 V / 0.5 A, 12 V / 3.8 A
Onsemi NCP1339 | Demoboard NCP1339GGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 5.1 A
Onsemi NCP1339, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
25 kHz
|
Output
19 V / 2.4 A
Onsemi NCP1339, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
25 kHz
|
Output
19 V / 2.4 A
Onsemi NCP1339C | Demoboard NCP1339CGEVB
Flyback Converter
Onsemi NCP1340 | Demoboard NCP1340UHDGEVB
Other Topology
Onsemi NCP1340, Rev. 1
Buck Converter
|
V
in
5 V
|
Output
8 V / 3 A
Onsemi NCP1340/NCP4306/WT6632F | Demoboard DN05102/D
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 2.25 A
Onsemi NCP1340/NCP43080/CY2211 | Demoboard DN05100, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
15 V / 3 A
Onsemi NCP1340/NCP43080/NCP4371 | Demoboard DN05099/D
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Onsemi NCP1340B1 | Demoboard DN05089/D
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 2.37 A
Onsemi NCP1340B3 | Demoboard DN05100
Flyback Converter
|
V
in
90-264 V
|
fsw
25-420 kHz
|
Output
12 V / 3 A
Onsemi NCP1340B3 | Demoboard DN05099/D
Flyback Converter
|
V
in
90-264 V
|
fsw
25-420 kHz
|
Outputs
8 V / 3 A, 12 V / 2.67 A
previous
1
...
229
230
231
232
233
...
425
next
Cart
Your cart is empty.
Get samples and quotes