Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(24)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6931-6960 of 12741 reference designs
Filter values
Onsemi NCP1340B3 | Demoboard DN05085/D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.42 A
Onsemi NCP1341B1 | Demoboard DN05086/D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.42 A
Onsemi NCP1342
Flyback Converter
|
V
in
90-264 V
|
fsw
25 kHz
|
Output
12 V / 3 A
Onsemi NCP1342 | Demoboard DN05105/D
Flyback Converter
|
V
in
90-264 V
|
fsw
25-800 kHz
|
Output
12 V / 2 A
Onsemi NCP1342 | Demoboard NCP1342PD65WGEVB, Rev. 4
Flyback Converter
|
V
in
90 V
|
Output
20 V / 3 A
Onsemi NCP1342 | Demoboard NCP1342PD90WGEVB, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 4.5 A
Onsemi NCP1342 | Demoboard NCP1342PD45WGEVB, Rev. A
Flyback Converter
|
V
in
90-264 V
Onsemi NCP1342/NCP4306 | Demoboard DN05105/D
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 1.5 A
Onsemi NCP1342/NCP4306/WT6632F | Demoboard DN05104/D
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 2.25 A
Onsemi NCP1343AMDCDBD1R2G | Demoboard EVBUM2818/D
Flyback Converter
|
V
in
90-264 V
Onsemi NCP1345 | Demoboard NCP1345PD65WGEVB, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3 A
Onsemi NCP1345Q01 | Demoboard EVBUM2819/D, Rev. 1
Flyback Converter
|
V
in
90-264 V
Onsemi NCP1351, Rev. 3
Boost Converter
|
V
in
100-230 V
|
Output
19 V / 3 A
Onsemi NCP1360 | Demoboard DN05073/D
Flyback Converter
|
V
in
90-264 V
|
Output
5.3 V / 2 A
Onsemi NCP1361, Rev. 1
Flyback Converter
|
V
in
90-375 V
|
fsw
80-110 kHz
|
Output
20 V / 4.5 A
Onsemi NCP1361, Rev. 1
Flyback Converter
|
V
in
90-375 V
|
fsw
80-110 kHz
|
Output
20 V / 4.5 A
Onsemi NCP1361EABAY | Demoboard DN05078/D
Flyback Converter
|
V
in
90-264 V
|
Output
5.5 V / 3 A
Onsemi NCP1365 | Demoboard NCP1365XS1GEVB
Flyback Converter
|
V
in
90-264 V
|
Output
5.3 V / 2 A
Onsemi NCP1365, Rev. 0.0
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 2 A
Onsemi NCP1365 | Demoboard DN05074/D, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
103-117 kHz
|
Output
5.3 V / 2 A
Onsemi NCP1366 | Demoboard NCP1366, Rev. 1.2
Flyback Converter
|
V
in
-0.3-560 V
|
fsw
75-117 kHz
|
Output
5.5 V / 0 A
Onsemi NCP1370 | Demoboard NCP1370BGEVB
Flyback Converter
|
V
in
120-375 V
|
Outputs
100 V / 0.5 A, 200 V / 0.25 A
Onsemi NCP1370, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Outputs
150 V / 0.25 A, 150 V / 0.25 A
Onsemi NCP1379, Rev. 2
Flyback Converter
|
fsw
12-65 kHz
Onsemi NCP1380, Rev. 5
Boost Converter
|
V
in
85-265 V
|
Output
19 V
Onsemi NCP1392, Rev. 3
Other Topology
|
V
in
90-265 V
|
fsw
25-480 kHz
Onsemi NCP1397 | Demoboard NCP1397GANGEVB
Flyback Converter
|
V
in
90-265 V
Onsemi NCP1397, Rev. 6
Flyback Converter
|
V
in
90-265 V
|
fsw
50-500 kHz
|
Output
12 V / 20 A
Onsemi NCP1398
LLC Resonant Converter
|
V
in
50-265 V
|
fsw
50-750 kHz
|
Outputs
30 V / 1 A, 12 V / 3 A, 24 V / 6 A
Onsemi NCP1399 | Demoboard ONSEC-18-022
Power Factor Correction
|
fsw
20-750 kHz
previous
1
...
230
231
232
233
234
...
425
next
Cart
Your cart is empty.
Get samples and quotes