Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7201-7230 of 12739 reference designs
Filter values
Onsemi NCV3843BVD1R2G | Demoboard 6.6KW OBC Demo Board, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
Output
250 V / 16 A
Onsemi NCV3843BVD1R2G | Demoboard 6.6KW OBC / Inrush Current Limit Board, Rev. 0.9
LLC Resonant Converter
|
V
in
90-264 V
|
Output
450 V / 16 A
Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
Other Topology
Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
LLC Resonant Converter
|
V
in
450 V
|
Output
450 V / 16 A
Onsemi NCV4390 | Demoboard SEC-6D6KW-OBC-SIC-GEVB, Rev. EVBUM2731D
Power Factor Correction
|
V
in
90-264 V
|
Output
450 V / 16 A
Onsemi NCV48220 | Demoboard ONSEC-19-020
Buck Converter
Onsemi NCV48220 | Demoboard STR-NCV48220-LDO-CP-GEVB, Rev. 2
High Voltage Output
|
V
in
3-40 V
|
Output
5 V
Onsemi NCV51075, Rev. 1
LLC Resonant Converter
Onsemi NCV57000 | Demoboard SEC-PTC400, Rev. 1.0.1
Other Topology
|
V
in
200-400 V
|
Output
380 V / 40 A
Onsemi NCV6323 | Demoboard STR-PWRNCV6323-R0-GEVK
Buck Converter
Onsemi NCV6323 | Demoboard ONSEC-17-035, Rev. D
Buck Converter
|
V
in
2.5-5.5 V
|
Output
2 A
Onsemi NCV6323DMTAATBG | Demoboard ONSEC-18-003
Buck Converter
Onsemi NCV6356
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
2400 kHz
|
Output
1.4 V / 6.8 A
Onsemi NCV6356 | Demoboard STR-NCV6356-EVK
Buck Converter
|
fsw
2400 kHz
Onsemi NCV6357 | Demoboard STR-NCV6357-GEVBB
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
2400 kHz
|
Output
3.3 V / 5 A
Onsemi NCV7342D13R2G | Demoboard CAN-GEVB
Other Topology
Onsemi NCV7451 | Demoboard NCV7451V1GEVB, Rev. 1
Sensors
Onsemi NCV7546 | Demoboard NCV7546VTFS5C460GEVB
Half-Bridge Converter symmetrical isolated
|
V
in
6-28 V
Onsemi NCV7685 | Demoboard STR-NCV7685-AUTO-GEVB, Rev. 2
Buck Converter
Onsemi NCV7685G, Rev. 00
Other Topology
Onsemi NCV7694
Other Topology
Onsemi NCV78663, Rev. 1
Buck-Boost Converter
|
V
in
5-40 V
|
fsw
3500-4500 kHz
|
Output
0.01 A
Onsemi NCV78723 | Demoboard Image sensor demo, Rev. 2
Buck Converter
|
V
in
8-68 V
|
fsw
8-12 kHz
|
Output
60 V / 1.79 A
Onsemi NCV78763 | Demoboard D_LED_B-GEVB
Buck Converter
Onsemi NCV78825DQ0R2G | Demoboard NCV78825R1DAGEVB: NCV78825 Daughter board
Buck Converter
|
V
in
1-68 V
|
Output
60 V / 3 A
Onsemi NCV78825DQ0R2G | Demoboard NCV78825R1GEVK: NCV78825 KIT with Booster
Buck Converter
Onsemi NCV81599 | Demoboard STR-FUSB3307MPX-PPS-GEVK, Rev. 4
Buck-Boost Converter
|
V
in
4.5-32 V
|
Output
5 V
Onsemi NCV81599MWTXG | Demoboard ONSEC-17-014, Rev. 1.0
Buck Converter
Onsemi NCV8163 | Demoboard STR-NCV8163-NCP163-EVK
Buck Converter
|
Output
0.25 A
Onsemi NCV8163, NCP163 | Demoboard STR-NCV8163-NCP163-EVK
Buck Converter
|
V
in
1.1-5.5 V
previous
1
...
239
240
241
242
243
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes