| Topology | RF signals / communications |
| Input voltage | 5-20 V |
| IC revision | A |
The ADRV9002 is a highly integrated RF transceiver that has dual-channel transmitters, dual-channel receivers, integrated synthesizers, and digital signal processing functions.The ADRV9002 is a high performance, highly linear, high dynamic range transceiver designed for performance vs. power consumption system optimization. The device is configurable and ideally suited to demanding, low power, portable and battery powered equipment. The ADRV9002 operates from 30 MHz to 6000 MHz and covers the UHF, VHF, industrial, scientific, and medical (ISM) bands, and cellular frequency bands in narrow-band (kHz) and wideband operation up to 40 MHz. The ADRV9002 is capable of both TDD and FDD operation.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Output Logic | VSupply (V) | VSupply | C | Tol. C | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Qmin. | DF (%) | ISAT1 (A) | ISAT2 (A) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | Qty. | Ingress Protection Code | PCB Thickness (mm) | f | Center Contact | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Version | VIN | VOut1 (V) | IOut1 (A) | L (µH) | n | VT (V (AC)) | Size | Mount | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | fres (MHz) | Q (%) | IR (mA) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 830009678 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | – | – | – | – | 3.2 | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.9 | – | – | – | – | – | – | Real Time Clock | – | – | – | – | – | – | – | – | – | – | – | – | – | CFPX-217 | – | – | – | – | – | – | – | – | |
![]() | 830108208209 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 24 MHz | ±10ppm | 10 | 10 | -20 °C up to +70 °C | – | – | – | – | – | – | – | 2.5 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.65 | – | – | – | – | – | – | Processor, USB, Bluetooth | – | – | – | – | – | – | – | – | – | – | – | – | – | CFPX-218 | SMT | – | – | – | – | – | – | – | ||
![]() | 830108212509 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 25 MHz | ±10ppm | 15 | 8 | -40 °C up to +85 °C | – | – | – | – | – | – | – | 2 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | – | – | – | – | – | – | – | – | – | – | – | – | – | IQXC-42 | SMT | – | – | – | – | – | – | – | ||
![]() | 830208220701 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | 33.3333 MHz | – | 25 | – | -20 °C up to +70 °C | CMOS | 3.3 | 3.3 V | – | – | – | – | 2.5 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | Processor | – | – | – | – | – | – | – | – | – | – | – | – | – | IQXO-791 | SMT | – | – | – | – | – | – | – | |
![]() | 74279265 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 600 | 720 | 200 MHz | 850 | 0.45 | Wide Band | 200 | 224 | 0.8 | – | 1 | – | 200 | 0.45 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | 0603 | SMT | – | – | – | – | – | – | 200 | ||
![]() | 74279228111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | 14.5 | 4000 | – | – | – | – | 110 | 135 | 226 MHz | 4100 | 0.02 | High Current | 4100 | 48 | 0.8 | – | 1 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | 0603 | SMT | – | – | – | – | – | – | – | ||
![]() | 744272332 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 8.7 | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | 8900 | – | – | 0.36 | – | 650 | – | 6.5 | bifilar | 2 | 3300 | 650 | 0.36 | 80 | – | – | – | – | – | – | – | SMT | – | – | – | 3300 | – | 1000 | – | SMT | – | – | – | – | – | – | – | ||
![]() | 74404042015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 4 | 4 | – | – | – | – | – | – | 4.3 | 31 | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | – | 2950 | – | 1.8 | – | – | 1.5 | 2950 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | – | – | 4018 | SMT | ±30% | 100 kHz/ 1 V | – | – | 100 | – | – | ||
![]() | 74404042068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 4 | 4 | – | – | – | – | – | – | 2 | 98 | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | – | 1450 | – | 1.8 | – | – | 6.8 | 1450 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.8 | – | – | 4018 | SMT | ±20% | 100 kHz/ 1 V | – | – | 39 | – | – | ||
![]() | 74408943101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 4.8 | 4.8 | – | – | – | – | – | – | 0.68 | – | – | – | 770 | 500 | – | – | – | – | – | – | – | – | 0.85 | – | 520 | – | 3.8 | – | 65.5 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 100 | – | – | 4838 | SMT | ±20% | 100 kHz/ 1 mA | – | – | 7.8 | – | – | ||
| 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 47 pF | ±5% | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | NP00402470J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | 1000 | – | |||
| 885012005063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 220 pF | ±5% | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | NP00402221J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | 1000 | – | |||
| 885012205054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 47 nF | ±10% | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 3.5 | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 25 | – | X7R0402473K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
| 885012205064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 3.3 nF | ±10% | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | X7R0402332K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 4.7 nF | ±10% | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | X7R0402472K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
| 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 1 µF | ±20% | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | 15 | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 6.3 | – | X5R0402105M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 4.7 µF | ±20% | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 6.3 | – | X5R0402475M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1 µF | ±10% | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 25 | – | X7R0603105K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | |||
| 885012206086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 3.3 nF | ±10% | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 50 | – | X7R0603332K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | |||
| 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 4.7 µF | ±20% | 0.02 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | 25 | – | X5R0805475M025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | – | – | |||
| 885012108004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 47 µF | ±20% | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | 6.3 | – | X5R1206476M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | |||
| 885012109004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 100 µF | ±20% | 0.001 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | 6.3 | – | X5R1210107M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | – | – | |||
![]() | 824500581 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | -65 °C up to +150 °C | – | – | – | – | – | – | – | 4.24 | 2.67 | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 2.25 | – | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400 | 93.6 | – | – | – | – | – | – | – | DO-214AC | SMT | – | – | – | – | – | – | – | |
![]() | 74479276124 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 2 | 1.6 | 0.5 | – | – | – | 2.8 | 6.7 | 5.4 | – | 6.9 | 6.7 | 17 | 3000 | – | – | – | – | – | – | – | 3600 | 0.021 | – | 6900 | – | 1 | – | 1 | 0.24 | – | 0.023 | – | – | – | – | – | – | – | – | Standard | – | – | – | 0.24 | – | – | 201610 | SMT | ±20% | 1 MHz/ 5 mA | – | – | 280 | – | 2600 | ||
![]() | 750313082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE Power over Ethernet Transformer | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 13.46 | 17.75 | – | Tape and Reel | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | Flyback | 40 - 57 V (DC) | 5 | 4.6 | 37 | 4.5:1:2.5 | 2400 | EP13 | SMT | ±10% | N1/ 10 kHz/ 100 mV | – | – | – | – | – | ||
![]() | 885342006003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | -55 °C up to +125 °C | – | – | – | 100 pF | ±5% | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 250 | – | NP00603101J250DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 1000 | – | ||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 100 nF | ±10% | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 600 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 100 | – | X7R0603104K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | |||
![]() | 744761220GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 1.6 | 1.05 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | 240 | – | 1.05 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.2 | – | – | 0603A | – | ±2% | 100 MHz | 30 | 100 MHz | 1000 | – | – | ||
![]() | 885392004001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0.2 pF | ±0.05pF | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.15 | 7" Tape & Reel | 404 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | – | – | – | – | – | 25 | – | NP00201R20A025DFCT1R000 | – | – | – | – | – | – | – | – | – | – | – | – | 0201 | – | – | – | – | – | – | 404 | – | ||
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 10 µF | ±20% | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 6.3 | – | X5R0402106M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
| 885012006097 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1000 pF | ±2% | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 50 | – | NP00603102G050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 1000 | – | |||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 100 nF | ±10% | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 25 | – | X7R0402104K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | – | – | |||
![]() | 60312202111527 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB End Launch | – | – | – | – | -65 °C up to +165 °C | – | – | – | – | – | 5000 MΩ | – | – | – | – | Tray | – | – | – | – | – | – | – | – | – | 180 | None | 1.6 | DC~18 GHz | Ø 0.76 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | End Launch | – | – | – | – | – | – | – | |
| 885392005106 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | -55 °C up to +125 °C | – | – | – | 10 pF | ±5% | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | NP00402100J050DFCT1R000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | 600 | – | |||
| 885392005110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | -55 °C up to +125 °C | – | – | – | 15 pF | ±5% | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | 700 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | NP00402150J050DFCT1R000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | 700 | – | |||
| 885392005114 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | -55 °C up to +125 °C | – | – | – | 22 pF | ±5% | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | 840 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | 50 | – | NP00402220J050DFCT1R000 | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | 840 | – | |||
| 885012204004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 10 nF | ±10% | 10 GΩ | X7R Class II | 0.6 | 0.3 | – | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | – | – | – | – | – | 25 | – | X7R0201103K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0201 | – | – | – | – | – | – | – | – | |||
![]() | 636101111001 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-UMRF PCB Receptacle SMT with 3 Pads | – | – | – | – | -40 °C up to +90 °C | – | – | – | – | – | 500 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 1300 | None | – | DC~6 GHz | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
| 885012004014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 100 pF | ±5% | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | – | – | – | – | – | 50 | – | NP00201101J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0201 | – | – | – | – | – | – | 1000 | – | |||
| 885012204006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1 nF | ±10% | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.15 | 7" Tape & Reel | 600 | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | – | – | – | – | – | 25 | – | X7R0201102K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0201 | – | – | – | – | – | – | – | – | |||
![]() | 885012104011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | -55 °C up to +85 °C | – | – | – | 1 µF | ±20% | 0.05 GΩ | X5R Class II | 0.6 | 0.3 | 0.15 | 7" Tape & Reel | – | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.3 | – | – | – | – | – | 6.3 | – | X5R0201105M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 0201 | – | – | – | – | – | – | – | – | ||
| 885012214006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | – | – | 10 µF | ±10% | 0.01 GΩ | X7R Class II | 5.7 | 5 | 0.85 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | – | 100 | – | X7R2220106K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | 2220 | – | – | – | – | – | – | – | – | |||
![]() | 744393230022 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 4.3 | 4.3 | – | – | – | – | – | – | – | – | 20 | 24.2 | 3.05 | – | – | – | – | – | – | – | – | – | 0.00378 | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.22 | – | – | 4020 | SMT | ±20% | 100 kHz/ 10 mA | – | – | 160 | – | – | ||
![]() | 74439323010 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 4.3 | 4.3 | – | – | – | – | – | – | – | – | 10 | 10.2 | 10.7 | – | – | – | – | – | – | – | – | – | 0.01344 | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | 4020 | SMT | ±20% | 100 kHz/ 10 mA | – | – | 60 | – | – | ||
![]() | 744393305220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 5.55 | 5.35 | – | – | – | – | – | – | – | – | 3.5 | 4 | 75 | – | – | – | – | – | – | – | – | – | 0.09 | – | – | – | 5.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | – | – | 5050 | SMT | ±20% | 100 kHz/ 10 mA | – | – | 10 | – | – | ||
![]() | 7447650259 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RFI Ferrite SMT Inductor | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 1 | 0.55 | – | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | 330 | 6260 | 1370 MHz | 360 | 0.67 | – | 360 | – | 0.55 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.59 | – | – | 0402 | SMT | ±5% | 7.9 MHz | 12 | 7.9 MHz | 1370 | 12 | 220 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Output Logic | VSupply (V) | VSupply | C | Tol. C | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Qmin. | DF (%) | ISAT1 (A) | ISAT2 (A) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | Qty. | Ingress Protection Code | PCB Thickness (mm) | f | Center Contact | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Version | VIN | VOut1 (V) | IOut1 (A) | L (µH) | n | VT (V (AC)) | Size | Mount | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | fres (MHz) | Q (%) | IR (mA) | Samples |
|---|