Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8821-8850 of 12754 reference designs
Filter values
Semtech SC704, Rev. 2.0
Other Topology
|
V
in
1.1-3.6 V
|
Output
0.5 A
Semtech SC705, Rev. 2.0
Other Topology
|
V
in
1.1-3.6 V
|
Output
0.5 A
Semtech SC724, Rev. 2.0
Other Topology
|
V
in
1.1-3.6 V
|
Output
2 A
Semtech SC725, Rev. 2.0
Other Topology
|
V
in
1.1-3.6 V
|
Output
2 A
Semtech SC9301, Rev. 2.1
Buck Converter
|
V
in
3-28 V
|
fsw
200-1000 kHz
|
Output
1.5 V / 10 A
Semtech SM2400, Rev. 0.1
Flyback Converter
|
fsw
500 kHz
Semtech SX1212, Rev. 2
Other Topology
Semtech SX1230, Rev. 2
Other Topology
Semtech SX1272, Rev. 3
Other Topology
|
fsw
125-500 kHz
Semtech SX1301
Other Topology
Semtech SX1301 | Demoboard SX1301 Reference Board - SX1301AP1CAS - 915MHz, Rev. e286V02b
Other Topology
Semtech TS13101, Rev. 1
Other Topology
Semtech TS13501 | Demoboard TS13501EVM
Other Topology
|
fsw
75-1000 kHz
Semtech TS30011, Rev. 1.6
Buck Converter
|
V
in
4.5-24 V
|
fsw
900-1100 kHz
|
Output
2.5 V / 1 A
Semtech TS30012, Rev. 1.6
Buck Converter
|
V
in
4.5-24 V
|
fsw
900-1100 kHz
|
Output
1.8 V / 2 A
Semtech TS30012, Rev. 1.7
Buck Converter
|
V
in
4.5-24 V
|
fsw
900-1100 kHz
|
Output
1.8 V / 2 A
Semtech TS30013, Rev. 1.6
Buck Converter
|
V
in
4.5-24 V
|
fsw
900-1100 kHz
|
Output
2.5 V / 3 A
Semtech TS30013, Rev. 1.7
Buck Converter
|
V
in
4.5-18 V
|
fsw
900-1100 kHz
|
Output
5 V / 3 A
Semtech TS30041, Rev. 2.1
Buck Converter
|
V
in
4.5-40 V
|
fsw
900-1100 kHz
|
Outputs
3.3 V / 1 A, 2.5 V / 1 A, 1.5 V / 1 A, 1.8 V / 1 A, 5 V / 1 A
Semtech TS30041, Rev. 2.2
Buck Converter
|
V
in
4.5-40 V
|
Output
5 V / 1 A
Semtech TS30041Q
Buck Converter
|
V
in
4.5-40 V
|
Output
5 V / 1 A
Semtech TS30042, Rev. 2.1
Buck Converter
|
V
in
4.5-40 V
|
fsw
900-1100 kHz
|
Outputs
5 V / 2 A, 2.5 V / 2 A, 3.3 V / 2 A, 1.8 V / 2 A, 1.5 V / 2 A
Semtech TS30042, Rev. 2.2
Buck Converter
|
V
in
4.5-40 V
|
Output
5 V / 2 A
Semtech TS30042Q, Rev. 2
Buck Converter
|
V
in
4.5-40 V
|
Output
5 V / 2 A
Semtech TS30111, Rev. 1.0
Buck Converter
|
V
in
4.5-16 V
|
Output
2.5 V / 0.7 A
Semtech TS32101, Rev. 2.1
Boost Converter
|
V
in
1.8-5.5 V
|
fsw
1800-2200 kHz
|
Output
5.5 V / 2 A
Semtech TS33001, Rev. 1.6
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
4500-5500 kHz
|
Outputs
1.2 V / 1 A, 3.3 V / 1 A, 1.5 V / 1 A, 0.9 V / 1 A, 1.8 V / 1 A, 0.8 V / 1 A, 2.5 V / 1 A
Semtech TS33002, Rev. 1.6
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
4500-5500 kHz
|
Outputs
3.3 V / 2 A, 2.5 V / 2 A
Semtech TS33003, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
4500-5500 kHz
|
Output
3.3 V / 3 A
Semtech TS33010, Rev. 1.1
Buck Converter
|
V
in
2-5.5 V
|
fsw
2000-2500 kHz
|
Outputs
0.8 V / 0.5 A, 1.2 V / 0.5 A, 1.5 V / 0.5 A, 1.8 V / 0.5 A, 2.5 V / 0.5 A, 3.3 V / 0.5 A, 0.9 V / 0.5 A
previous
1
...
293
294
295
296
297
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes