Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9331-9360 of 12754 reference designs
Filter values
STMicroelectronics SPC58EC80E5 | Demoboard AEK-MCU-C4MLIT, Rev. 1
Other Topology
STMicroelectronics SPC58EE84E7 | Demoboard STEVAL-TTM004V1
Other Topology
|
V
in
48 V
STMicroelectronics SPC58NN84E7 | Demoboard STDES-7KWOBC, Rev. 2
Power Factor Correction
STMicroelectronics Spear300, Rev. 2
Boost Converter
|
V
in
5 V
|
Output
5 V
STMicroelectronics SPIN32F0601S1 | Demoboard EVSPIN32F0601S1, Rev. 1
Positive to Negative Converter
|
V
in
50-280 V
|
Output
650 V / 6 A
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V3, Rev. 1
Other Topology
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V4, Rev. 1
Other Topology
STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V5, Rev. 1
Other Topology
STMicroelectronics SPIRIT1, Rev. 8
Other Topology
|
fsw
1-800 kHz
STMicroelectronics SR5E1E7 | Demoboard SR5E1-EVBE7000P, Rev. 2.0
Other Topology
|
V
in
3.3-12 V
STMicroelectronics ST1PS01EJR
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 1 A
STMicroelectronics ST1PS01EJR
Buck Converter
|
V
in
5 V
|
Output
1.05 V / 1 A
STMicroelectronics ST1PS02CQTR | Demoboard STDES-CBMLoRaBLE, Rev. 2
Buck Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 0.4 A
STMicroelectronics ST1S14 | Demoboard STEVAL - ISC003V1
Buck Converter
STMicroelectronics ST1S14 | Demoboard STEVAL-ISC004V1
Buck Converter
STMicroelectronics ST1S14 | Demoboard Steval-ISA095V1, Rev. 1
Other Topology
STMicroelectronics ST1S14 | Demoboard STEVAL-ISA104V1, Rev. 1
Other Topology
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
1.22 V / 3 A
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
STMicroelectronics ST1S14, Rev. 2
Buck Converter
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
1.22 V / 3 A
STMicroelectronics ST1S31, Rev. 3
Buck Converter
|
V
in
2.8-5.5 V
|
fsw
1200-1900 kHz
|
Output
2.8 V / 3 A
STMicroelectronics ST1S31, Rev. 3
Other Topology
|
fsw
1200-1900 kHz
STMicroelectronics ST1S31, Rev. 4
Buck Converter
|
fsw
1200-1900 kHz
STMicroelectronics ST1S31, Rev. 4
Buck Converter
|
V
in
5 V
|
fsw
1200-1900 kHz
|
Output
3.3 V
STMicroelectronics ST1S40, Rev. 7.0
Buck Converter
|
V
in
4-18 V
|
Output
18 V / 3 A
STMicroelectronics ST2100, Rev. 1
Other Topology
|
fsw
30000-100000 kHz
STMicroelectronics ST25DV04 | Demoboard ST25DV-DISCOVERY
Other Topology
STMicroelectronics ST25DV04K | Demoboard X-NUCLEO-NFC04A1
Other Topology
STMicroelectronics ST25R3916 | Demoboard ST25R3916-DISCO, Rev. 2
Other Topology
STMicroelectronics ST25TA02K-P | Demoboard Cloud-ST25TA, Rev. V1
Other Topology
previous
1
...
310
311
312
313
314
...
426
next
Cart
Your cart is empty.
Get samples and quotes