Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10981-11010 of 12734 reference designs
Filter values
Texas Instruments TI / TPS610991, Rev. H
Buck-Boost Converter
|
V
in
0.7-5.5 V
|
Output
1.8 V
Texas Instruments TIDA-010057 | Demoboard TIDA-010057
Buck-Boost Converter
Texas Instruments TIDA-010074 | Demoboard TIDA-010074E1(001)_TI-BOM, Rev. 001
Other Topology
Texas Instruments TIDA-010086, Rev. E2
ADC
|
V
in
9-14 V
|
Output
10 A
Texas Instruments TIDA-010203
Power Factor Correction
Texas Instruments TIDA-010203, Rev. A
Power Factor Correction
|
V
in
220-227 V
|
Output
400 V / 10 A
Texas Instruments TIDA-010208, Rev. E1
Flyback Converter
|
V
in
2.5-24 V
|
Output
5 V
Texas Instruments TIDA-010239 | Demoboard TIDA-010239, Rev. C
Other Topology
Texas Instruments TIDA01604
Power Factor Correction
|
V
in
240 V
|
Output
600 V
Texas Instruments TIDA060001 | Demoboard TIDA060001 PWM MODE
Other Topology
Texas Instruments TIDA-060001 | Demoboard TIDA060001 DAC Mode
Other Topology
Texas Instruments TIOL111DMWR | Demoboard TIDA-010016IOLM, Rev. E2
Other Topology
|
V
in
24 V
|
Output
3.3 V / 0.01 A
Texas Instruments TIOL112DRCR | Demoboard BOOSTXL-IOLINKM-8, Rev. A
Other Topology
Texas Instruments TL2842BDR-8 | Demoboard PMP22899
Buck Converter
|
V
in
108-132 V
|
Output
24 V / 1 A
Texas Instruments TL2844 | Demoboard PMP6741, Rev. A
Flyback Converter
|
V
in
85-576 V
|
Output
24 V / 0.25 A
Texas Instruments TL494 | Demoboard TIDA-01426
Push-Pull Converter symmetrical isolated
|
V
in
8-36 V
|
fsw
100 kHz
|
Outputs
250 V / 0 A, 250 V / 0 A
Texas Instruments TL7705A | Demoboard TIDA-010239, Rev. C
Other Topology
Texas Instruments TLC372 | Demoboard TIDA-01540, Rev. E1
Other Topology
Texas Instruments TLC5928 | Demoboard TIDA-00560, Rev. E1
Other Topology
Texas Instruments TLIN1021-Q1 | Demoboard TLIN1021DEVM, Rev. A
Other Topology
Texas Instruments TLIN1028 | Demoboard TLIN1028EVM, Rev. A
Other Topology
Texas Instruments TLIN1039-Q1 | Demoboard TLIN1039EVM
Other Topology
|
V
in
2-5.5 V
Texas Instruments TLIN1431-Q1 | Demoboard TLIN1431EVM, Rev. 1
Other Topology
Texas Instruments TLV1117 | Demoboard TIDA-01541, Rev. E1
Other Topology
Texas Instruments TLV1117LV33DCYR | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments TLV1805-Q1 | Demoboard PMP21953, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
8-36 V
|
Output
18 V / 0.05 A
Texas Instruments TLV3201AIDCKR | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments TLV3202AID | Demoboard TIDA-010065, Rev. E2
Other Topology
Texas Instruments TLV320ADC3120 | Demoboard ADC3120EVM-PDK, Rev. A
Other Topology
Texas Instruments TLV320ADCx140 | Demoboard ADCx140EVM-PDK, Rev. A
Other Topology
previous
1
...
365
366
367
368
369
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes