Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2881-2910 of 12766 reference designs
Filter values
Analog Devices LTM4681 | Demoboard DC3082A-A
Buck Converter
|
V
in
4.5-16 V
|
Output
1 V / 240 A
Analog Devices LTM4686B | Demoboard DC3089A
Buck Converter
|
V
in
2.7-5.75 V
|
Outputs
0.7 V / 14 A, 0.5 V / 14 A
Analog Devices LTM4691 | Demoboard DC2910A
Buck Converter
|
V
in
2.35-3.6 V
|
Outputs
1.8 V / 2 A, 1.2 V / 2 A
Analog Devices LTM4693IV | Demoboard EVAL-CN0551-EBZ, Rev. D
Other Topology
Analog Devices LTM4700 | Demoboard DC2784A-C
Buck Converter
|
V
in
4.5-16 V
|
Output
1.8 V / 400 A
Analog Devices LTM4700 | Demoboard DC2784A-B, Rev. 00
Buck Converter
|
V
in
4.5-16 V
|
fsw
350 kHz
|
Outputs
16 V / 300 A, 16 V / 1 A, 4.5 V / 1 A
Analog Devices LTM4700EY | Demoboard DC2702A-A, Rev. 00
Buck Converter
|
V
in
4.5-16 V
|
fsw
500 kHz
|
Outputs
1.5 V / 50 A, 1.8 V / 50 A
Analog Devices LTM4703 | Demoboard EVAL-LTM4703-AZ
Buck Converter
|
V
in
4-16 V
|
Output
1 V / 12 A
Analog Devices LTM4705 | Demoboard DC3051A
Buck Converter
|
V
in
6-20 V
|
Outputs
1 V / 5 A, 2.5 V / 5 A
Analog Devices LTM4709 | Demoboard EVAL-LTM4709-BZ
Other Topology
|
V
in
0.6-5.5 V
|
Output
4.2 V / 9 A
Analog Devices LTM4709 | Demoboard DC3211A
Other Topology
|
V
in
0.6-5.5 V
|
fsw
100-1000 kHz
|
Output
4.2 V / 3 A
Analog Devices LTM4710-1 | Demoboard DC3164A-B
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1000-5000 kHz
|
Outputs
0.8 V / 8 A, 1.5 V / 8 A, 1.2 V / 8 A, 1 V / 8 A
Analog Devices LTM4712 | Demoboard EVAL-LTM4712-A2Z
Buck-Boost Converter
|
V
in
5-36 V
|
Output
12 V / 48 A
Analog Devices LTM4712 | Demoboard DC3189A
Buck-Boost Converter
|
V
in
5-36 V
|
Output
36 V / 12 A
Analog Devices LTM8003 | Demoboard DC2416A, Rev. A
Buck Converter
|
V
in
6-40 V
|
Output
5 V / 3.5 A
Analog Devices LTM8005, Rev. A
SEPIC Buck-Boost Topology
|
V
in
6-24 V
|
fsw
85-1200 kHz
|
Output
12 V / 3.56 A
Analog Devices LTM8024 | Demoboard DC1868A
Buck Converter
|
V
in
7-40 V
|
fsw
200-3000 kHz
|
Output
5 V / 3 A
Analog Devices LTM8049 | Demoboard DC2244A, Rev. 1
Positive to Negative Converter
|
V
in
2.8-18 V
|
Outputs
-12 V / 1 A, 12 V / 1 A
Analog Devices LTM8051EY | Demoboard DC2860A
Buck Converter
|
V
in
7-40 V
|
Outputs
2.5 V / 1.2 A, 3.3 V / 1.2 A, 1.8 V / 1.2 A, 5 V / 1.2 A
Analog Devices LTM8053 | Demoboard DC1934A, Rev. A
Buck Converter
|
V
in
5.6-40 V
|
Output
5 V / 3.5 A
Analog Devices LTM8055
Buck-Boost Converter
|
V
in
5-36 V
|
Output
12 V
Analog Devices LTM8055 | Demoboard DC2017A
Buck-Boost Converter
|
V
in
5-36 V
|
Output
12 V / 6 A
Analog Devices LTM8060 | Demoboard DC2820A
Buck Converter
|
V
in
8.5-40 V
|
fsw
200-3000 kHz
|
Outputs
3.3 V / 3 A, 5 V / 3 A
Analog Devices LTM8063 | Demoboard DC2494A
Boost Converter
|
V
in
6.5-40 V
|
fsw
200-2200 kHz
|
Output
5 V / 2 A
Analog Devices LTM8064 | Demoboard DC2237A, Rev. A
Buck Converter
|
V
in
7.5-58 V
|
Output
5.05 V / 6 A
Analog Devices LTM8065 | Demoboard DC2251A, Rev. 1
Buck Converter
|
V
in
6-40 V
|
fsw
200-3000 kHz
|
Output
5.15 V / 3.5 A
Analog Devices LTM8071 | Demoboard DC2387A
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 5 A
Analog Devices LTM8073 | Demoboard DC2389A, Rev. 1
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 3 A
Analog Devices LTM8074EY | Demoboard DC2753A
Buck Converter
|
V
in
3.4-40 V
|
fsw
200-2200 kHz
|
Output
15 V / 1.2 A
Analog Devices LTM8080 | Demoboard DC3071A
Buck Converter
|
V
in
4-40 V
|
fsw
200-2200 kHz
|
Outputs
3.3 V / 0.5 A, 3.3 V / 0.5 A
previous
1
...
95
96
97
98
99
...
426
next
Cart
Your cart is empty.
Get samples and quotes