| Topology | LAN / POE |
| IC revision | 1.6 |
This reference design note describes a system that cantransmit data between two points via a two-wire line. Themain unit supplies the peripheral unit with power via thesame two-wire line over which the data is transmitted. Thismethod is called "Single Pair Ethernet" with "Power over DataLines".
Supports multiple power levels of Power overEthernet Detecting and classifying the PD, sourcing the rightamount of power to the PD PoDL class 12 up to 30 V / 8.3 W USB 3.1 port (no power) 10 / 100 Mbit/s Ethernet port 10 Mbit/s SPE port Data transfer between USB 3.1 and 10 / 100 Mbit/sEthernet Data transfer between USB 3.1 and SPE (10 Mbit/s) Data transfer between SPE (10 Mbit/s) and10 / 100 Mbit/s Ethernet
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | DF (%) | RISO | L (mm) | W (mm) | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | ISAT (A) | RDC (mΩ) | VIN (V) | VOUT (V) | IOUT (A) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Pitch (mm) | Rows | Gender | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | VRMS (V) | VDC (V) | Wmax (J) | VClamp (V) | Test Condition VClamp | Technical Reference | VBR (V) | PDiss (W) | VClamp max. (V) | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691502710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | 2 | PCB | Yes | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | 10 | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 16 | – | Pressure Clamp | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | 5.08 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Single | Pin Header | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 691322110003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | 3 | Cable | No | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 11.9 | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | PCB Header | – | – | – | 10.5 | – | PCB Header | – | 03 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | 7.62 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Single | Pin Header | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 744224 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 9.2 | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | – | 1800 | – | – | 0.13 | – | bifilar | 2 | 250 | 1.2 | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 9.2 | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | – | 6000 | – | – | 0.207 | – | bifilar | 2 | 1000 | 0.8 | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 1000 MΩ | 15.24 | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Single | Pin Header | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | 1 | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | – | – | – | – | – | ||
![]() | 742792031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0805 | – | – | 2 | 1.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.9 | – | – | – | – | – | 300 | 350 | 200 MHz | 3000 | 0.05 | High Current | – | 1 | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | ||
![]() | 82551600 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VS SMT Varistor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 1206 | – | – | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 60 | 85 | 0.7 | 104 | 1.0 A @ 8/20 µs | – | 115 | 0.008 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74404032220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 3015 | – | – | 3 | 3 | – | – | – | – | – | 0.6 | 450 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | ||
![]() | 74404042047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4018 | – | – | 4 | 4 | – | – | – | – | – | 2.2 | 70 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 | 1.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 | – | – | – | – | 48 | ||
![]() | 74404064220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 6045 | – | – | 6 | 6 | – | – | – | – | – | 2.5 | 89 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | 2.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | ||
![]() | 744870471 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1280 | – | – | 12.5 | 12.5 | – | – | – | – | – | 0.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8.5 | – | – | – | – | – | – | – | – | 700 | 1.2 | Crossed | – | – | 470 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 470 | 700 | 0.9 | 1 | 1 | 1.2 | 1.2 | 0.65 | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | 2 | 1.25 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.072 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865080643008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | 22 µF | ±20% | 6.3 x 5.5 | 12 | 4.54545 MΩ | 5.5 | 6.6 | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | 2000 | 150 | 1300 | 11 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ASED055220M050DVCTBB000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 15 pF | ±5% | 0402 | – | 10 GΩ | 1 | 0.5 | 0.25 | NP0 Class I | 7" Tape & Reel | – | 700 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | NP00402150J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 0603 | 10 | 0.2 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603474K010DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | 3.5 | 10 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603103K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | 10 | 0.1 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603105K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | 3.5 | 5 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603104K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 0603 | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603102K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 nF | ±10% | 0603 | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603222K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 0603 | 3 | 10 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603473K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 0603 | 10 | 0.02 GΩ | 1.6 | 0.8 | 0.4 | X5R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X5R0603475M010DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 µF | ±10% | 0805 | 10 | 0.01 GΩ | 2 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0805106K010DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0805 | 5 | 0.5 GΩ | 2 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0805105K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0805 | 2.5 | 5 GΩ | 2 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0805104K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0805 | 10 | 0.1 GΩ | 2 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0805105K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 1210 | 5 | 0.02 GΩ | 3.2 | 2.5 | 0.6 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1210475K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 824520241 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | DO-214AA | – | – | 4.32 | 3.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 2.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Unidirectional | – | – | 28.1 | – | 15.5 | – | – | – | 24 | – | 38.9 | I<sub>PEAK</sub> | SMBJ24A | 28.1 | 600 | 38.9 | – | – | – | – | – | – | – | – | – | |
![]() | 824541361 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | DO-214AB | – | – | 6.86 | 5.91 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bidirectional | – | – | 42.1 | – | 25.9 | – | – | – | 36 | – | 58.1 | I<sub>PEAK</sub> | SMCJ36CA | 42.1 | 1500 | 58.1 | – | – | – | – | – | – | – | – | – | |
![]() | 824541331 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | DO-214AB | – | – | 6.86 | 5.91 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bidirectional | – | – | 38.65 | – | 28.2 | – | – | – | 33 | – | 53.3 | I<sub>PEAK</sub> | SMCJ33CA | 38.65 | 1500 | 53.3 | – | – | – | – | – | – | – | – | – | |
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | No | not specified | – | – | – | – | – | – | – | – | – | 0.05 | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
| 885012208112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 1206 | 2.5 | 10 GΩ | 3.2 | 1.6 | 0.6 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1206103K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603103K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342207005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0805 | 2.5 | 10 GΩ | 2 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0805103K200DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342208021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 1206 | 2.5 | 10 GΩ | 3.2 | 1.6 | 0.6 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1206103KA00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | 5 | 1 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0603104K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 µF | ±10% | 1210 | 10 | 0.01 GΩ | 3.2 | 2.5 | 0.6 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1210106K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 150060BS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | 470 | Blue | 465 | 80 | 3.2 | InGaN | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.078 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 824012823 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | – | – | – | – | – | – | – | – | 0.9 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | DFN1210-6L | – | – | 1.2 | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.0 | 2 | Unidirectional | 3.3 | 0.5 | 4.5 | 0.18 | 3 | 13 | 8 | – | 3.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885382209002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 1210 | 5 | 0.05 GΩ | 3.2 | 2.5 | 0.75 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1210225K100DFCT1S000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830108313809 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | 8 MHz | ±30ppm | 50 | 12 | -40 °C up to +85 °C | – | – | CFPX-180 | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, UART | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 171033801 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | MagI³C-VDLM Variable Step Down LGA Module | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | LGA-12EP | – | – | 10 | 6 | – | – | – | – | – | – | – | 3.5 - 38 | 0.85 - 6 | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06031002F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06031001F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 Ω | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06033300F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112132008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 1206 | – | – | 3.1 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 Ω | ±1% | 0.25 | -100 | 100 | 200 | – | – | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS120620R0F104KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06031003F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06034701F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.6 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06035601F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112116112 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 49.9 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS06034992F110KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112120020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 0805 | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 Ω | ±1% | 0.25 | -100 | 100 | 150 | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS08051000F104KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112132002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 1206 | – | – | 3.1 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 Ω | ±1% | 0.25 | -200 | 400 | 200 | – | – | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS12061R00F104OAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 560112132034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | 1206 | – | – | 3.1 | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 kΩ | ±1% | 0.25 | -100 | 100 | 200 | – | – | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | KS12061003F104KAATP0000 | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | DF (%) | RISO | L (mm) | W (mm) | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | ISAT (A) | RDC (mΩ) | VIN (V) | VOUT (V) | IOUT (A) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Pitch (mm) | Rows | Gender | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | VRMS (V) | VDC (V) | Wmax (J) | VClamp (V) | Test Condition VClamp | Technical Reference | VBR (V) | PDiss (W) | VClamp max. (V) | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples |
|---|