| Topology | Buck-Boost Converter |
| Input voltage | 10-16 V |
| Output 1 | 50 V / 5 A |
| IC revision | 1 |
Innovative solution to enhance residential energy storage and server power systems introducing a novel Modular energy storage DC/DC Converter design, utilizing only four battery cells to generate a 48V output at 240W, optimizing power conversion with higher efficiency and reduced component stress.This design is powered by cutting-edge components from Würth Elektronik and Infineon.
| Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Stranded Wire Section (Metric) | Contact Plating | Qty. (pcs) | f | Tol. f | Stability (ppm) | Cload (pF) | C | Tol. C | Size | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | Fl (mm) | dV/dt (V/µs) | DF @ 1 kHz (%) | Screw | Wire Cross Section (mm²) | Q (%) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Wire Type | Ø ID (mm) | Ports | VT DC (V (DC)) | Cr (mm) | VIN (V) | VOUT (V) | IOUT (A) | Pin Position | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | VE (V) | RDC typ. (mΩ) | VOP (V) | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | G (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | RDC max. (Ω) | VR (mV) | Application | L (µH) | LS (nH) | IR (A) | VT (V (AC)) | Material | W (mm) | Mount | Pins (pcs) | Pitch (mm) | Version | Gender | Rows | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560112116001 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 0 Ω | +0.05Ω/-0Ω | 0.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112132007 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 0 Ω | +0.05Ω/-0Ω | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 155 | – | – | – | 3.1 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 1.6 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 580070763001 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-PSMC Metal Plate Resistors | 2 mΩ | ±1% | 2 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | 2512 | – | – | – | – | – | 2.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 155 | – | – | – | 6.3 | – | 0.58 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 63.2 | – | – | – | 31.62 | – | – | 3.1 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 561070332051 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 100 mΩ | ±1% | 1 | – | 350 | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | 0612 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 950 | 612000 | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.55 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | – | 3.2 | – | – | 3.2 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112132016 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.2 Ω | ±1% | 0.25 | -200 | 400 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | -55 | 155 | – | – | – | 3.1 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112132050 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 68 Ω | ±1% | 0.25 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | -55 | 155 | – | – | – | 3.1 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112132023 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 Ω | ±1% | 0.25 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | -55 | 155 | – | – | – | 3.1 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 561020163011 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 270 Ω | ±1% | 2 | 200 | 200 | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | 1225 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 155 | – | – | – | 3.2 | – | 0.55 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 23200 | – | – | – | 0.0861 | – | – | 6.3 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116087 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 499 Ω | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116101 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 750 Ω | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116014 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116016 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1 kΩ | ±5% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116120 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1.21 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116065 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 1.3 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116046 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.2 kΩ | ±5% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116098 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.2 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116061 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 2.4 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116006 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.7 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116045 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 4.7 kΩ | ±5% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116005 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116012 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 10 kΩ | ±5% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112132009 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 12 kΩ | ±1% | 0.25 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | -55 | 155 | – | – | – | 3.1 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116035 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 15 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 561020132059 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 18000 Ω | ±1% | 0.75 | 200 | 200 | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | 0612 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.55 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 116200 | – | – | – | 0.0065 | – | – | 3.2 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116015 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 20 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116106 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 24 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116107 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 30 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116030 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 33 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116057 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 47 kΩ | ±5% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116112 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 49.9 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116134 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 61.9 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116004 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116026 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 100 kΩ | ±5% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116044 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 120 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116066 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 220 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 560112116068 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | 560 kΩ | ±1% | 0.1 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 75 | – | – | – | -55 | 155 | – | – | – | 1.6 | – | 0.45 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | ||
![]() | 742792032 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | 0805 | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 2 | – | 0.9 | – | 300 | – | – | 400 | 500 | 200 MHz | 1500 | 0.3 | Wide Band | – | 1 | – | 0.3 | – | – | – | – | 0.3 | – | – | 1.2 | SMT | – | – | SMT | – | – | – | -55 °C up to +125 °C | – | – | – | – | ||
![]() | 744252510 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL3 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 9.2 | – | 2.5 | – | 500 | – | – | – | 3300 | – | – | 0.25 | – | bifilar | 2 | 51 | 0.25 | 80000 | CAN | 51 | 64 | 0.5 | 500 | – | 6.6 | SMT | 6 | – | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | ||
![]() | 744290152 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-UCF SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | 1712 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 16.6 | – | 9.3 | – | – | – | – | – | – | – | – | 0.12 | – | sectional | 2 | – | – | 80000 | – | 1500 | 13000 | 1.5 | 500 | – | 12.5 | SMT | 8 | – | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | ||
![]() | 7448053201 | SPEC | – | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | – | XL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | 5 | – | 37 | – | 34 | – | – | – | – | – | – | – | – | 0.0011 | – | – | 2 | – | – | 300000 | – | 900 | – | 32 | 2100 | Nanocrystalline | 23 | THT | 4 | – | THT | – | – | – | -55 °C up to +125 °C | – | – | – | – | ||
![]() | 890324022007 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | 15 nF | ±10% | Pitch 7.5 mm | X2 | – | – | 30 GΩ | – | – | 500 | 0.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | 18 | – | 11 | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275000 | Across the mains | – | – | – | – | – | 6 | Boxed THT | – | 7.5 | – | – | – | – | -40 °C up to +105 °C | – | – | – | Bulk | ||
![]() | 890334026034CS | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 204 | – | – | – | – | 2.2 µF | ±10% | Pitch 22.5 mm | X2 | – | – | 4.55 GΩ | – | – | 170 | 0.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | 4 | – | 26 | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310000 | Across the mains | – | – | – | – | – | 15 | Boxed THT | – | 22.5 | – | – | – | – | -40 °C up to +105 °C | – | – | – | Carton | ||
![]() | 7443630700 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | 2013 | – | – | – | – | – | – | – | – | – | – | – | 19.5 | 27 | 30 | 18 | Flat | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 150 | – | -40 | 125 | – | – | – | 20.8 | – | 13.5 | – | – | – | – | – | – | – | – | 0.00617 | – | – | 8.75 | – | – | – | – | 7 | – | 21 | – | MnZn | 20.5 | SMT | 2 | – | SMT | – | – | – | -40 °C up to +125 °C | – | – | – | – | ||
![]() | 875105359003 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | 22 µF | ±20% | 5.0 x 5.8 | – | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 2200 | – | 400 | 5 | 40 | – | – | – | – | -55 | 105 | – | – | – | 5.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16000 | – | – | – | – | – | – | 5.3 | V-Chip SMT | – | 5.3 | – | – | – | – | -55 °C up to +105 °C | – | – | – | 15" Tape & Reel | ||
![]() | 875105344006 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | 47 µF | ±20% | 6.3 x 5.8 | – | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 2200 | – | 400 | 6.3 | 35 | – | – | – | – | -55 | 105 | – | – | – | 5.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16000 | – | – | – | – | – | – | 6.6 | V-Chip SMT | – | 6.6 | – | – | – | – | -55 °C up to +105 °C | – | – | – | 15" Tape & Reel | ||
![]() | 875105545004 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 900 | – | – | – | – | 33 µF | ±20% | 6.3 x 7.7 | – | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 2670 | – | 600 | 6.3 | 30 | – | – | – | – | -55 | 105 | – | – | – | 7.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 6.6 | V-Chip SMT | – | 6.6 | – | – | – | – | -55 °C up to +105 °C | – | – | – | 15" Tape & Reel | ||
| 885012006022 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 68 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012006033 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 15 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 700 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012006034 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 22 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 840 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012006036 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 47 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012006044 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 1 nF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012006051 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 10 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012206041 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 15 nF | ±10% | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012206053 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 100 pF | ±10% | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012206056 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 330 pF | ±10% | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012206063 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 4.7 nF | ±10% | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012206071 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 100 nF | ±10% | 0603 | – | – | 3.5 | 5 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012207025 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | 4.7 µF | ±10% | 0805 | – | – | 10 | 0.02 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012207026 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | 10 µF | ±10% | 0805 | – | – | 10 | 0.01 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012207078 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | 1 µF | ±10% | 0805 | – | – | 5 | 0.5 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012207079 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | 2.2 µF | ±10% | 0805 | – | – | 10 | 0.05 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012208041 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | 10 µF | ±10% | 1206 | – | – | 10 | 0.01 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16000 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012208067 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | 3.3 µF | ±10% | 1206 | – | – | 3.5 | 0.2 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012208069 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | 10 µF | ±10% | 1206 | – | – | 10 | 0.01 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012208087 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 100 nF | ±10% | 1206 | – | – | 2.5 | 5 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
![]() | 61201621721 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | PCB | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 27.98 | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 16 | 2.54 | Low Profile | Male | – | 250 | -40 °C up to +105 °C | 20 | max. | – | Tray | |
![]() | 61201622323 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Cable Side | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Selective Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 25.77 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | 16 | 2.54 | – | Transition | – | 250 | -40 °C up to +105 °C | 20 | max. | – | Tray | |
![]() | 61201623021 | SPEC | – | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Cable Side | – | – | – | – | – | IDC for Cable | – | – | – | – | – | – | – | – | – | – | Selective Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | 16 | 2.54 | With Strain relief | Female | – | 250 | -40 °C up to +105 °C | 20 | max. | – | Tray | |
![]() | 63911615521CAB | SPEC | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | – | – | – | – | – | – | 28 (AWG) 0.089 (mm²) | – | – | – | – | – | – | – | 0.089 (mm²) | – | 1 | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 | 105 | – | – | – | 20.32 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 300000 | – | – | – | 1 | – | – | 0.9 | – | 16 | 1.27 | – | – | – | – | -25 °C up to +105 °C | – | – | 28 (AWG) | Bag | |
![]() | 61301621821 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 20.82 | – | – | – | 3000 | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 16 | 2.54 | – | Socket Header | Dual | 250 | -40 °C up to +105 °C | 20 | max. | – | Tray | |
![]() | 62201021121 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | 800 | – | – | – | – | – | – | – | – | – | – | 500 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 6.35 | – | – | – | 1000 | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 1 | – | – | – | THT | 10 | 1.27 | – | Pin Header | Dual | 100 | -40 °C up to +105 °C | 20 | max. | – | Box | |
![]() | 62201021821 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | 85 | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 6.35 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 1 | – | – | – | THT | 10 | 1.27 | – | Socket Header | Dual | 100 | -40 °C up to +105 °C | 20 | max. | – | Tube | |
![]() | 418121270804 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | 800 | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | 4 | 11.1 | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24000 | – | – | – | 0.025 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | Tape and Reel | |
![]() | 55803025 | SPEC | – | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-CLUG Tubular Cable Lugs | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M3 | 2.5 | – | – | – | – | – | – | 2.3 | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | – | – | – | -30 | 125 | – | – | – | – | – | 1.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Cu-EPT, EN13600 | 7.5 | – | – | – | – | – | – | – | -30 °C up to +125 °C | – | – | – | Carton | |
![]() | 66100511622 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | – | PCB | – | – | – | – | – | – | – | – | – | – | Tin | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 12.4 | – | – | – | 3000 | – | – | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 5 | 2.54 | – | Male | – | 50 | -40 °C up to +125 °C | 20 | max. | – | Box | |
![]() | 66100511722 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | – | PCB | – | – | – | – | – | – | – | – | – | – | Tin | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 12.4 | – | – | – | 3000 | – | – | – | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 5 | 2.54 | – | Male | – | 50 | -40 °C up to +125 °C | 20 | max. | – | Box | |
![]() | 661005113322 | SPEC | – | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | – | – | – | – | – | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 2.54 | – | Female | – | – | -40 °C up to +125 °C | – | – | – | Box | |
![]() | 661005152222 | SPEC | – | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | – | – | Cable | – | – | – | – | – | – | – | – | – | – | Tin | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 12.7 | – | – | – | 3000 | – | – | – | – | – | – | – | Right Angled IDC Receptacle | – | – | – | – | – | – | – | – | 3 | – | – | – | – | 5 | 2.54 | – | Female | – | 50 | -40 °C up to +125 °C | 20 | max. | – | Tube | |
![]() | 66100113722 | SPEC | – | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | – | – | – | – | – | Cable | – | 26 to 28 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | 0.081 to 0.326 (mm²) | Tin | 8000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | Crimp Terminal | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 2.54 | – | Female | – | 50 | -40 °C up to +125 °C | 20 | max. | 26 to 28 (AWG) | Big Reel | |
![]() | 61300111121 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 2.54 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 1 | 2.54 | – | Pin Header | Single | 250 | -40 °C up to +105 °C | 20 | max. | – | Bag | |
![]() | 61300211121 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 2 | 2.54 | – | Pin Header | Single | 250 | -40 °C up to +105 °C | 20 | max. | – | Bag | |
![]() | 61300411121 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 4 | 2.54 | – | Pin Header | Single | 250 | -40 °C up to +105 °C | 20 | max. | – | Bag | |
![]() | 61300621121 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 6 | 2.54 | – | Pin Header | Dual | 250 | -40 °C up to +105 °C | 20 | max. | – | Bag | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 10.16 | – | – | – | 3000 | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 8 | 2.54 | – | Pin Header | Dual | 250 | -40 °C up to +105 °C | 20 | max. | – | Bag | |
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Gold | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 105 | – | – | – | 101.6 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | 3 | – | – | – | THT | 40 | 2.54 | – | Pin Header | Single | 250 | -40 °C up to +105 °C | 20 | max. | – | Bag | |
![]() | 691236510002 | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | – | – | – | – | – | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | 3.31 to 0.0509 (mm²) | Nickel (Ni) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 | 120 | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | Rising Cage Clamp | – | – | 20 | – | – | – | THT | 2 | 5.08 | – | – | – | 450 | -30 °C up to +120 °C | 20 | – | 12 to 30 (AWG) | Box | |
| 885012006077 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 47 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.4 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100000 | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012207128 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | 100 nF | ±10% | 0805 | – | – | 2.5 | 1 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100000 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012208110 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | 4.7 nF | ±10% | 1206 | – | – | 2.5 | 10 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100000 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
![]() | 746600330R | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 950 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 150 | – | – | – | – | – | 3 | 7 | 50000 | M3 | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | Brass | – | SMT | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | Tape and Reel | |
![]() | 870235674004 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PT5H Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 68 µF | ±20% | 8.0 x 11.5 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | 3600 | – | 476 | 8 | 20 | – | – | – | – | – | – | – | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35000 | – | – | – | – | – | – | – | Radial THT | – | 3.5 | – | – | – | – | – | – | – | – | Ammopack | ||
![]() | 865081757008 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 10.0 x 10.5 | – | – | 10 | 2.12766 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 160 | 1159 | 37.6 | 10 | – | – | – | – | – | -55 | 105 | – | – | – | 10.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 80000 | – | – | – | – | – | – | 10.3 | V-Chip SMT | – | – | SMT | – | – | – | -55 °C up to +105 °C | – | – | – | 15" Tape & Reel | ||
![]() | 875115852001 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 8.0 x 8.7 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 1500 | – | 126 | 8 | 45 | – | – | – | – | -55 | 105 | – | – | – | 8.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 63000 | – | – | – | – | – | – | 8.3 | V-Chip SMT | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | 15" Tape & Reel | ||
![]() | 9774100482R | SPEC | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI Steel Spacer with internal Thread M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 300 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 150 | – | – | – | 10 | – | – | 8.2 | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Steel | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | Tape and Reel | |
![]() | 150060RS73220 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | – | – | – | – | – | 624 | Red | 632 | 90 | 2 | AlInGaP | 120 | – | – | 3000 | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | 1.6 | – | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | Tape and Reel | ||
![]() | 150060VS73220 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | – | – | – | – | – | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 120 | – | – | 3000 | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 85 | – | – | – | 1.6 | – | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | Tape and Reel | ||
![]() | 173950336 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | MagI³C-FDSM Fixed Step Down Regulator Module | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 43 | – | – | – | – | – | – | SIP-3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.75 - 36 | 3.3 | 0.5 | Type F | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 11.6 | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.55 | THT | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | ||
| 885012209069 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 1210 | – | – | 2.5 | 0.1 GΩ | X7R Class II | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100000 | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
| 885012209074 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±10% | 1210 | – | – | 10 | 0.005 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 3.2 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
![]() | 8853522140011 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 2220 | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 5.7 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250000 | – | – | – | – | – | – | 5 | SMT-Chip | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | ||
![]() | 2521020222501 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-TIDS Temperature Sensor IC & EV-Kits | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | WSEN-TIDS | -40 | 125 | ±0.7 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | ||
![]() | 74941300 | SPEC | – | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-BMS Transformer for Battery Management Systems | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 400 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 4300 | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 125 | – | – | – | 7.6 | – | 5.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 450 | 500 | – | – | – | 9.5 | SMT | – | – | – | – | – | 1000 | -40 °C up to +125 °C | – | – | – | – | |
![]() | 830105420809 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±10ppm | 10 | 10 | – | – | CFPX-180 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -20 | 70 | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, CAN | – | – | – | – | – | 2.5 | SMT | – | – | – | – | – | – | -20 °C up to +70 °C | – | – | – | – | ||
| 885012214001 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 2220 | – | – | 2.5 | 0.01 GΩ | X7R Class II | 0.85 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 5.7 | – | 2.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100000 | – | – | – | – | – | – | 5 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
![]() | 150060AS75003 | – | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | – | – | 605 | Amber | 610 | 350 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 | 100 | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | SMT | – | – | – | – | – | – | -40 °C up to +100 °C | – | – | – | – | ||
| 8853522100141 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±10% | 1808 | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 | 125 | – | – | – | 4.5 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250000 | – | – | – | – | – | – | 2 | SMT-Chip | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 7" Tape & Reel | |||
![]() | 7443844020022 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MXGI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4020 | – | – | – | – | – | – | – | – | – | – | – | 7.8 | 2.9 | 5.8 | 37 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.6 | 80 | – | -40 | 125 | – | – | – | 4.1 | – | 2.1 | – | – | – | – | – | – | – | – | 0.0179 | – | – | – | – | – | – | – | 2.2 | – | – | – | – | 4.1 | SMD/SMT Soldering | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | ||
![]() | 750372019 | SPEC | – | – | – | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Manual | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Stranded Wire Section (Metric) | Contact Plating | Qty. (pcs) | f | Tol. f | Stability (ppm) | Cload (pF) | C | Tol. C | Size | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | Fl (mm) | dV/dt (V/µs) | DF @ 1 kHz (%) | Screw | Wire Cross Section (mm²) | Q (%) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Wire Type | Ø ID (mm) | Ports | VT DC (V (DC)) | Cr (mm) | VIN (V) | VOUT (V) | IOUT (A) | Pin Position | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (mΩ) | VE (V) | RDC typ. (mΩ) | VOP (V) | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | G (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Ø OD (mm) | IR (mA) | Ti | Tl (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | RDC max. (Ω) | VR (mV) | Application | L (µH) | LS (nH) | IR (A) | VT (V (AC)) | Material | W (mm) | Mount | Pins (pcs) | Pitch (mm) | Version | Gender | Rows | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | Samples |
|---|