| Topology | Full-Bridge Converter symmetrical isolated |
| Input voltage | 800 V |
| Output 1 | 1000 V / 25 A |
| IC revision | 1 |
SEC-25KW-SIC-PIM-GEVK is a reference design kit for 25kW fast DC EV charger based on SiC power integrated module. This full SiC solution consists of PFC and DC-DC stages featuring multiple 1200V, 10 mohm half-bridge SiC modules NXH010P120MNF1, the ultralow RDS(ON) and minimized parasitic inductance can significantly reduce conduction loss and switching loss. Relying on the powerful Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor the system can deliver maximum 25kW over 200V-1000V output voltage with 96% all-time efficiency to charge 400V or 800V EV batteries. SEC-25KW-SIC-PIM-GEVK also highlights the galvanic-isolated high-current driver NCD57000, auxiliary power solution SECO-HVDCDC1362-40W-GEVB to power stable voltage rails to low-voltage components, integrated protections like inrush control, over voltage protection and multiple interfaces for communication.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | RDC (Ω) | Operation Force (g) | Schematic | Packaging | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Q (%) | ISAT (A) | fres (MHz) | IRP,40K (A) | Version | VIN (V) | VOut1 (V) | VOut2 (V) | VOut3 (V) | Vaux (V) | PO (W) | CWW 1 (pF) | fswitch (kHz) | n | IC Reference | SW (mm) | To | dV/dt (V/µs) | DF @ 1 kHz (%) | IRIPPLE (mA) | Endurance (h) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Gender | Variant | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | Polarity | Pin Plating | Contact Resistance (mΩ) | Contact Plating | Qty. (pcs) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782632102 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | 0.5 | – | – | – | – | – | 0603 | – | – | – | – | 1.6 | 0.3 | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | 1 | – | 1100 | 800 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | Wide Band | – | ||
![]() | 744221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9.2 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | 6 | 5 | – | – | – | 4 | bifilar | 2 | 2000 | 9200 | 600 | 0.42 | 80 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4828 | – | – | – | – | 4.8 | – | – | 1.7 | 60 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | 4.8 | 2.8 | – | – | – | 2 | – | 11.5 | 4.7 | – | 1550 | 0.07 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 744043006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4828 | – | – | – | – | 4.8 | – | – | 1.25 | 57 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | 4.8 | 2.8 | – | – | – | 2 | – | – | 6.8 | – | 1300 | 0.09 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 744043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4828 | – | – | – | – | 4.8 | – | – | 0.7 | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | 4.8 | 2.8 | – | – | – | 2 | – | 24.5 | 22 | – | 925 | 0.185 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6050 | – | – | – | – | 5.9 | – | – | 1.3 | 15 | 2.1 | Robust | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | 6.2 | 5 | – | – | – | 2 | – | 26.5 | 22 | – | – | 0.115 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 7499111446 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.25 | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 1:1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 30µ" Gold over 50µ" Nickel | 29 | 16 | 13.5 | – | – | – | – | – | – | 350 | – | – | – | – | Standard | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THT | Yes | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | – | – | – | – | 250 | – | – | 2 | – | – | AlInGaP | 140 | – | – | – | – | Tape and Reel | – | – | 0603 | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | – | – | – | – | 430 | – | – | 3.2 | – | – | InGaN | 140 | – | – | – | – | Tape and Reel | – | – | 0603 | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | ||
![]() | 865080545011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 68 µF | ±20% | 6.3 x 7.7 | – | 14 | 1.47059 MΩ | – | 7.7 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 265 | 2000 | 400 | 23.8 | 6.3 | 0.33477 | – | – | – | – | – | – | – | – | – | – | 900 | 6.6 | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | – | – | – | – | ||
![]() | 865230557006 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 100 µF | ±20% | 10.0 x 10.5 | – | 13 | 1 MΩ | – | 10.5 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 150 | 5000 | – | 35 | 10 | – | – | – | – | – | – | – | – | – | – | – | 500 | 10.3 | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | V-Chip SMT | – | – | – | – | – | ||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 100 nF | ±20% | 0402 | 600 | 10 | 5 GΩ | X5R Class II | 1 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | 0.5 | 0.5 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | |||
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1 nF | ±5% | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.4 | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 100 pF | ±5% | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.4 | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2.2 µF | ±10% | 0603 | 600 | 10 | 0.05 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 100 nF | ±10% | 0603 | 600 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 150 nF | ±10% | 0603 | 600 | 5 | 3.3 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 100 nF | ±10% | 0603 | 600 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 220 pF | ±10% | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1.5 nF | ±10% | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2.2 nF | ±10% | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 10 nF | ±10% | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 47 nF | ±10% | 0603 | 600 | 3 | 10 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 100 nF | ±10% | 0603 | 600 | 3 | 5 GΩ | X7R Class II | 1.6 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 10 µF | ±20% | 0805 | 600 | 10 | 0.01 GΩ | X5R Class II | 2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | |||
![]() | 662002013322 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Receptacle & Plug Single Row | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Female | – | – | 3 | Single | – | 2 | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +105 °C | – | – | – | – | Cable | – | Receptacle Housing | – | |
![]() | 66200211122 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Male header Single Row | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | 1000 MΩ | – | 9.65 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Male | – | 250 | 3 | Single | – | 2 | Tin over Nickel | 10 | Tin | – | – | – | 5 | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | PCB | – | Vertical | – | |
![]() | 61000621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | 1000 MΩ | – | 8.12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Socket Header | – | 250 | 2.54 | Dual | – | – | – | 20 | Gold | – | – | – | 3 | – | – | 6 | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | – | – | Straight | – | |
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pin Header | – | 250 | 2.54 | Single | – | – | – | 20 | Gold | – | – | – | – | – | – | 2 | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | – | – | Angled | – | |
![]() | 61300411021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pin Header | – | 250 | 2.54 | Single | – | – | – | 20 | Gold | – | – | – | – | – | – | 4 | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | – | – | Angled | – | |
![]() | 691313510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | 12.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Closed ends | 320 | 5.08 | – | – | 02 | Tin over Nickel | – | Tin | – | – | – | – | – | – | 2 | – | – | – | – | 20000 | – | – | Pluggable | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | PCB | No | Horizontal | – | |
![]() | 691322110004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | 15.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 300 | 3.5 | – | – | 04 | Tin over Nickel | – | Tin | – | – | – | – | – | – | 4 | – | – | – | – | 10500 | – | – | PCB Header | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | Cable | No | PCB Header | – | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 320 | 5.08 | – | – | 02 | – | – | Tin over Nickel | – | – | – | – | – | – | 2 | – | – | – | – | 20000 | – | – | Pluggable | – | – | – | – | – | -40 °C up to +105 °C | – | – | Cable | – | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 691361100004 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3611 - 3.50 mm Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 300 | 3.5 | – | – | – | – | – | Tin over Nickel | – | – | – | – | – | – | 4 | – | – | – | – | 10500 | – | – | Pluggable | – | – | – | – | – | -40 °C up to +105 °C | – | – | Cable | – | Cable | No | Vertical | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | |
![]() | 7461059 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13 | 13.5 | 240 | M6 | 13.5 | 16 | – | – | – | – | 240000 | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | Press-Fit | – | – | – | – | – | |
![]() | 971300471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | |
![]() | 970600471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | 60 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | |
![]() | 970300581 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | |
![]() | 970300611 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | |
![]() | 452403012014 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 350 | DPDT | Tape and Reel | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Silver | 1500 | – | – | – | – | – | – | – | – | – | – | 300 | – | 6 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | |
![]() | 66200313722DEC | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Terminal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Female | Low Force | 250 | – | – | – | – | – | 10 | Tin | 100 | – | – | 5 | – | – | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | – | -25 °C up to +105 °C | – | – | – | – | Cable | – | Crimp Terminal | 24 to 20 (AWG) 0.205 to 0.518 (mm²) | |
![]() | 618009211721 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | 5000 MΩ | – | 30.8 | – | – | – | – | – | Standard | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Male | without Hex Screw | 125 | – | – | – | – | – | 30 | Selective Gold | – | – | – | 3 | – | – | 9 | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | PCB | – | Angled | – | |
![]() | 885342208017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | ±10% | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 0.6 | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | 1.6 | 1.25 | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 875115652007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 100 µF | ±20% | 8.0 x 8.7 | – | 12 | – | – | 8.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | 2000 | – | 700 | 8 | 0.03 | – | – | – | 3.1 | – | – | – | – | – | – | – | 8.3 | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | – | – | – | – | ||
| 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 10 µF | ±10% | 1210 | 600 | 10 | 0.01 GΩ | X7R Class II | 3.2 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 2.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | |||
![]() | 150121YV74000 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBCW SMT Bi-color Chip LED Waterclear | – | Yellow & Bright Green | – | 572 | 595 | 570 | 590 | – | 40 | 120 | – | 2 | 2 | AlInGaP | 130 | – | – | – | – | Tape and Reel | – | – | 1210 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | |
![]() | 890724429010CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTDB DC-Link | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | 75 µF | ±5% | – | – | – | 133.33 MΩ | – | 57 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | 0.31 | 25700 | – | – | – | – | 0.0047 | – | – | – | 52.5 | – | 4 | – | – | – | – | – | 45 | 65 | – | – | – | 4 | – | – | – | – | – | – | 900 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | ||
![]() | 890734429007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTDB DC-Link | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | 50 µF | ±5% | – | – | – | 200 MΩ | – | 57 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | 0.27 | 19300 | – | – | – | – | 0.0062 | – | – | – | 52.5 | – | 4 | – | – | – | – | – | 45 | 65 | – | – | – | 4 | – | – | – | – | – | – | 1100 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | ||
![]() | 750319282 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AGDT Auxiliary Gate Drive Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | EP7 | – | – | – | – | 11.3 | – | – | 1.2 | – | – | Flyback | 6 - 18 | 20 | 5 | 5 | 5 | 1.5 | 6.4 | 150 | 1.56:3.89:1:1:1 | NCV(P)3064 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.95 | 11.94 | – | – | – | – | – | – | 42 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +130 °C | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | RDC (Ω) | Operation Force (g) | Schematic | Packaging | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Q (%) | ISAT (A) | fres (MHz) | IRP,40K (A) | Version | VIN (V) | VOut1 (V) | VOut2 (V) | VOut3 (V) | Vaux (V) | PO (W) | CWW 1 (pF) | fswitch (kHz) | n | IC Reference | SW (mm) | To | dV/dt (V/µs) | DF @ 1 kHz (%) | IRIPPLE (mA) | Endurance (h) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Gender | Variant | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | Polarity | Pin Plating | Contact Resistance (mΩ) | Contact Plating | Qty. (pcs) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
|---|