Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
451-480 of 706 reference designs
Filter values
NCP1632 | Demoboard NVE052A
Power Factor Correction
|
V
in
90-265 V
|
Output
20 V / 15 A
NCP1632 | Demoboard STR-1KW-MDK-GEVK
Power Factor Correction
|
V
in
230 V
|
Output
390 V
NCP1632 | Demoboard NCP1632GEVB, Rev. 7
Power Factor Correction
|
fsw
28-300 kHz
NCP163AMX330TBG | Demoboard ONSEC-17-017, Rev. 1.0
Other Topology
NCP164A | Demoboard STR-NCP164A-WDFN6-GEVB
Buck Converter
|
V
in
1.6-5.5 V
NCP164A | Demoboard NCP164A
Buck Converter
NCP1653, Rev. 10
Boost Converter
|
V
in
90-265 V
|
fsw
90-110 kHz
|
Output
390 V
NCP1654 | Demoboard NCP1654PFCGEVB, Rev. 1
Power Factor Correction
|
V
in
85-230 V
|
Output
390 V
NCP1654 | Demoboard DN05067/D, Rev. 1
Boost Converter
|
V
in
90-265 V
|
Output
12 V / 20 A
NCP1654 | Demoboard AND8324/D, Rev. 2
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V / 0.77 A
NCP1654, Rev. 4
Other Topology
NCP1654, Rev. 5
Power Factor Correction
|
V
in
88-264 V
|
fsw
65-200 kHz
|
Output
415 V
NCP1654, Rev. V4
Boost Converter
|
V
in
390 V
|
fsw
65-200 kHz
NCP1655 | Demoboard AND90080/D
Power Factor Correction
|
fsw
25-130 kHz
|
Output
390 V / 1.3 A
NCP1655A | Demoboard EVBUM2865, Rev. 1
Power Factor Correction
|
V
in
95-250 V
|
Output
388 V / 1.3 A
NCP1655ADR2G | Demoboard NCP1655MM500WGEVB, Rev. 2
Power Factor Correction
|
V
in
90-230 V
NCP1680 | Demoboard NCP1680
Power Factor Correction
|
V
in
90-264 V
|
Output
400 V / 5 A
NCP1680 | Demoboard EVBUM2822/D
Power Factor Correction
|
V
in
90-265 V
|
Output
395 V / 0.76 A
NCP1680 | Demoboard NCP1680 –300W PFC, Rev. 1.1
Power Factor Correction
NCP1680/NCP13994 | Demoboard TND6412/D
Power Factor Correction
|
V
in
90-264 V
|
Output
48 V / 5 A
NCP1681 | Demoboard NCP1681 500W MM Allegro Demo Board, Rev. 0.3
Flyback Converter
NCP1681 | Demoboard Totem-Pole PFC, Rev. 1
Power Factor Correction
|
V
in
95-245 V
|
Output
375 V / 3 A
NCP1681 | Demoboard NCP1681CCM1KWGEVB, Rev. 1
Power Factor Correction
NCP170 | Demoboard EVBUM2623/D
Other Topology
NCP171 | Demoboard STR-NCP171-EVK
Other Topology
NCP1927
Flyback Converter
|
V
in
90-265 V
|
fsw
60-70 kHz
|
Outputs
12 V / 2.5 A, 390 V / 0.25 A, 5 V / 2 A
NCP1928
Boost Converter
NCP1937 | Demoboard NCP1937BADAPGEVB
Power Factor Correction
|
V
in
90-265 V
NCP1937, Rev. 4
Flyback Converter
|
V
in
90-264 V
|
fsw
131-250 kHz
|
Output
20 V / 4.25 A
NCP3020, Rev. 6
Buck Converter
|
V
in
9-18 V
|
fsw
300-600 kHz
|
Output
3.3 V / 10 A
previous
1
...
14
15
16
17
18
...
24
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes