Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Onsemi
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Onsemi
511-540 of 706 reference designs
Filter values
NCP3233 | Demoboard NCP3233GEVB, Rev. 1
High Voltage Output
|
V
in
3.3 V
|
Output
1 V
NCP3233, Rev. 4
Other Topology
|
fsw
450-550 kHz
NCP3233, Rev. 4
Buck Converter
|
V
in
3.3 V
|
fsw
450-550 kHz
|
Output
1.8 V / 15 A
NCP3233, Rev. 4
Other Topology
|
fsw
450-550 kHz
NCP3235 | Demoboard NCP3235GEVB
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
0.6 V / 15 A
NCP3235 | Demoboard ONSEC-18-017, Rev. 1.0
Buck Converter
|
V
in
4-21 V
|
Output
0.6 V / 15 A
NCP3294
Buck Converter
|
V
in
3-18 V
|
fsw
200-2000 kHz
|
Output
5.5 V / 25 A
NCP4060
Buck Converter
|
V
in
16-80 V
|
Output
48 V / 6 A
NCP4060A | Demoboard NCP4060AGEVB
Buck Converter
|
V
in
16-80 V
|
fsw
100-500 kHz
|
Output
1.25 V / 6 A
NCP4305 | Demoboard NCP4305FBDAPGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 5.5 A
NCP4305 | Demoboard EVBUM2341/D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
NCP4305 | Demoboard ONSEC-17-038, Rev. 1.0
Buck Converter
NCP4305/06 | Demoboard NCP4305FBDAPGEVB
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 5.5 A
NCP4305D | Demoboard ONSEC-18-022
Flyback Converter
NCP4305D | Demoboard ONSEC-18-022
LLC Resonant Converter
NCP4305D, Rev. DN05082D
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 2 A
NCP4307FASNT1G | Demoboard EVBUM2818/D
Other Topology
|
V
in
90-264 V
NCP43080 | Demoboard DN05099/D
High Voltage Output
|
V
in
5 V
|
Output
8 V / 3 A
NCP431, Rev. 10
Buck Converter
|
V
in
85-270 V
|
Output
12 V / 1 A
NCP431, Rev. 10
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 2 A
NCP431 | Demoboard DN05012/D, Rev. 3
Flyback Converter
|
V
in
90-267 V
|
Output
12 V / 4 A
NCP4352
Flyback Converter
|
V
in
85-140 V
|
Output
12 V / 5 A
NCP4354 | Demoboard EVBUM2341/D
Flyback Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
NCP4354A | Demoboard NCP4354AADAPGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.5 A
NCP4371 | Demoboard NCP4371QC30GEVB
Other Topology
NCP4371 | Demoboard 20W USB 3.1 type-C, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 2 A
NCP4371, Rev. P0
Flyback Converter
|
V
in
90-265 V
|
Output
5 V / 2 A
NCP4371AAC | Demoboard DN05082/D, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 2 A
NCP45491, Rev. 5
Other Topology
NCP45560
Buck Converter
|
V
in
0.5-13.5 V
previous
1
...
16
17
18
19
20
...
24
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes