Characteristics
The market for electric vehicles is booming: more and more electric vehicles on the road means that a comprehensive and demand-oriented charging infrastructure for electric vehicles is becoming increasingly important. Whether at home, at work or on the road, an optimal and attractive range of charging options is indispensable. The long-term goal is to successfully integrate and establish electric mobility in our everyday lives.
Würth Elektronik has made it its business to help shape this future: From mobile charging cables (ICCPD) to wallboxes for the home and public charging stations (HPC).
Würth Elektronik develops and manufactures electronic and electromechanical components for a wide range of these applications. Swipe over the plusses, to learn more about electronic products insight charging station.
Application Notes
- ANP029 Accurate Inductor Loss Determination using REDEXPERT
- ANP031 Determination of the Ideal Power Inductor for Energy-efficient Applications
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
- ANP049 EMC & Efficiency Optimization of High Power DC/DC Converter
Top Sellers for Charging Station
WE-MAPI SMT Power Inductor
Characteristics
- Magnetic iron alloy allows high rated currents
- Compact design
- Magnetically shielded
- High current capability and handles high transient current spikes
- Low acoustic noise and low leakage flux noise
- AEC-Q 200 qualified
WE-HCF SMT High Current Inductor
Characteristics
- Saturation current up to 125 A
- Flat, round and litz wire version to optimize the DC & AC losses
- Inductance values ranging from 0.7 µH to 680 µH
- Low core losses (MnZn)
- Magnetically shielded
- Litz and round wire: base for SMT mount and coplanarity
WE-XHMI SMT Power Inductor
Characteristics
- Flat wire coil for low copper losses
- Composite core material allows high saturation currents
- Compact design
- Magnetically shielded
- High current capability and handles high transient current spikes
- Low leakage flux noise
WE-MPSB EMI Multilayer Power Suppression Bead
Characteristics
- Specified peak current capability
- Ultra low RDC
- High rated current up to 10.5 A
- Operating temperature: -55 °C to +125 °C
- AEC-Q200 qualified
Videos
How to choose the right coil type (inductor)?!