Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5341-5370 of 12739 reference designs
Filter values
Monolithic Power Systems HFC0512 | Demoboard EVHFC0512-S-00A, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Monolithic Power Systems HR1000HS | Demoboard EV44010-S+HR1000-S-00A, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
85-305 V
|
Output
70 V
Monolithic Power Systems HR1000HS | Demoboard EV44010-S+HR1000-S-00A, Rev. 1.0
Flyback Converter
|
V
in
230-250 V
|
Output
12 V / 8 A
Monolithic Power Systems HR1001, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
90-305 V
|
fsw
600 kHz
|
Output
24 V / 4.16 A
Monolithic Power Systems HR1001B | Demoboard EV44010-S+HR1001-S-01A, Rev. 1.0
Power Factor Correction
|
V
in
90-305 V
|
Output
24 V / 4.16 A
Monolithic Power Systems HR1203 | Demoboard EVHR1203-Y-00A, Rev. 1.0
LLC Resonant Converter
|
V
in
90-265 V
|
Output
12 V / 20 A
Monolithic Power Systems HR1211 | Demoboard EVHR1211-Y-00B, Rev. 1.1
LLC Resonant Converter
|
V
in
85-265 V
|
Output
10 A
Monolithic Power Systems HR1211, Rev. 1.3
LLC Resonant Converter
|
V
in
85-265 V
|
Output
400 V / 1.7 A
Monolithic Power Systems HR2000, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
198-264 V
|
fsw
96-108 kHz
|
Output
55 V / 0.29 A
Monolithic Power Systems MA100, Rev. 1.0
Other Topology
Monolithic Power Systems MA120 | Demoboard EVMA120-Q-00A, Rev. 1.0
Buck Converter
|
Output
2 V
Monolithic Power Systems MA302 | Demoboard EVKT-KNOB, Rev. 0.2
Other Topology
|
Output
5 V / 2.4 A
Monolithic Power Systems MA310 | Demoboard EVKT-KNOB, Rev. 0.2
Other Topology
|
Output
5 V / 2.4 A
Monolithic Power Systems MA700 | Demoboard EVMA700-Q-00A, Rev. 0.2
Other Topology
|
Output
5 V / 2.4 A
Monolithic Power Systems MA700, Rev. 1.0
Other Topology
Monolithic Power Systems MA702, Rev. 0.2
Other Topology
|
Output
5 V / 2.4 A
Monolithic Power Systems MA710, Rev. 0.2
Other Topology
|
Output
5 V / 2.4 A
Monolithic Power Systems MA730 | Demoboard EVKT-KNOB, Rev. 0.2
Other Topology
Monolithic Power Systems MA734 | Demoboard TBMA734-Q-RD-00A, Rev. 1.1
Other Topology
Monolithic Power Systems MA750 | Demoboard EVMA750-Q-00A, Rev. 0.2
Other Topology
|
Output
5 V / 2.4 A
Monolithic Power Systems MA750, Rev. 1.0
Other Topology
Monolithic Power Systems MA800 | Demoboard EVKT-KNOB, Rev. 0.2
Other Topology
Monolithic Power Systems MA820 | Demoboard EVKT-KNOB, Rev. 0.2
Other Topology
Monolithic Power Systems MA850 | Demoboard EVKT-KNOB, Rev. 0.2
Other Topology
Monolithic Power Systems MIE05W0505BGYE | Demoboard EV05W0505B-YE-00A, Rev. 1.0
Other Topology
|
V
in
3-5.5 V
|
Outputs
5 V, 3.3 V
Monolithic Power Systems MIE1W0505BGLVH | Demoboard EV1W0505B-LVH-00A, Rev. 1.0
Other Topology
|
V
in
4.5 V
|
Output
5 V / 0.2 A
Monolithic Power Systems MP020-5, Rev. 1.05
Other Topology
Monolithic Power Systems MP020-5, Rev. 1.05
Flyback Converter
|
V
in
85-265 V
|
Outputs
5 V / 0.1 A, 12 V / 0.3 A
Monolithic Power Systems MP020-5, Rev. 1.05
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1 A
Monolithic Power Systems MP020-5, Rev. 1.05
Flyback Converter
|
V
in
85-265 V
|
Outputs
18 V / 0.3 A, 5 V / 0.1 A
previous
1
...
177
178
179
180
181
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes