Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7111-7140 of 12739 reference designs
Filter values
Onsemi NCP3232N | Demoboard NCP3232NGEVB, Rev. 2019
Buck Converter
Onsemi NCP3232N, Rev. 5
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3232N, Rev. 5
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3232N | Demoboard STR-NCP3232N-EVK, Rev. 8
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
3.3 V / 15 A
Onsemi NCP3232N, Rev. A
Buck Converter
Onsemi NCP3232N | Demoboard NCP3232NGEVB, Rev. A
Other Topology
Onsemi NCP3233 | Demoboard NCP3233 EVB, Rev. 1
Buck Converter
|
V
in
3.3 V
|
Output
1.8 V / 15 A
Onsemi NCP3233 | Demoboard NCP3233GEVB, Rev. 1
High Voltage Output
|
V
in
3.3 V
|
Output
1 V
Onsemi NCP3233, Rev. 4
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3233, Rev. 4
Buck Converter
|
V
in
3.3 V
|
fsw
450-550 kHz
|
Output
1.8 V / 15 A
Onsemi NCP3233, Rev. 4
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3235 | Demoboard NCP3235GEVB
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
0.6 V / 15 A
Onsemi NCP3235 | Demoboard ONSEC-18-017, Rev. 1.0
Buck Converter
|
V
in
4-21 V
|
Output
0.6 V / 15 A
Onsemi NCP3294
Buck Converter
|
V
in
3-18 V
|
fsw
200-2000 kHz
|
Output
5.5 V / 25 A
Onsemi NCP4060
Buck Converter
|
V
in
16-80 V
|
Output
48 V / 6 A
Onsemi NCP4060A | Demoboard NCP4060AGEVB
Buck Converter
|
V
in
16-80 V
|
fsw
100-500 kHz
|
Output
1.25 V / 6 A
Onsemi NCP4305 | Demoboard NCP4305FBDAPGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 5.5 A
Onsemi NCP4305 | Demoboard EVBUM2341/D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP4305 | Demoboard ONSEC-17-038, Rev. 1.0
Buck Converter
Onsemi NCP4305/06 | Demoboard NCP4305FBDAPGEVB
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 5.5 A
Onsemi NCP4305D | Demoboard ONSEC-18-022
Flyback Converter
Onsemi NCP4305D | Demoboard ONSEC-18-022
LLC Resonant Converter
Onsemi NCP4305D, Rev. DN05082D
Flyback Converter
|
V
in
90-265 V
|
Output
12 V / 2 A
Onsemi NCP4307FASNT1G | Demoboard EVBUM2818/D
Other Topology
|
V
in
90-264 V
Onsemi NCP43080 | Demoboard DN05099/D
High Voltage Output
|
V
in
5 V
|
Output
8 V / 3 A
Onsemi NCP431, Rev. 10
Buck Converter
|
V
in
85-270 V
|
Output
12 V / 1 A
Onsemi NCP431, Rev. 10
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 2 A
Onsemi NCP431 | Demoboard DN05012/D, Rev. 3
Flyback Converter
|
V
in
90-267 V
|
Output
12 V / 4 A
Onsemi NCP4352
Flyback Converter
|
V
in
85-140 V
|
Output
12 V / 5 A
Onsemi NCP4354 | Demoboard EVBUM2341/D
Flyback Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
previous
1
...
236
237
238
239
240
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes