Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12091-12120 of 12766 reference designs
Filter values
Texas Instruments TUSB522P | Demoboard TUSB522PEVM, Rev. B
USB
Texas Instruments TUSB542 | Demoboard TUSB542EVM, Rev. 1
USB
Texas Instruments TUSS4440TRTJR | Demoboard BOOST-TUSS4440, Rev. A
Other Topology
Texas Instruments TVS1400 | Demoboard TIDA-010004, Rev. E2
Other Topology
Texas Instruments TVS3300DRVR | Demoboard TIDA-050042, Rev. A1
Other Topology
|
V
in
4-30 V
Texas Instruments UC1825B-SP | Demoboard UC1825BEVM-CVAL
Push-Pull Converter symmetrical isolated
|
V
in
22-48 V
|
fsw
1000 kHz
|
Output
5 V / 10 A
Texas Instruments UC1843B | Demoboard UC1843BEVM-CVAL
Buck Converter
|
V
in
20-40 V
|
Output
5 V / 10 A
Texas Instruments UC2844
Flyback Converter
|
V
in
300-1000 V
|
Outputs
12 V / 4 A, 12 V / 0.1 A
Texas Instruments UCC12050DVE, Rev. 00
Battery Management System
Texas Instruments UCC12051-Q1 | Demoboard PMP22845
Buck Converter
|
V
in
4.5-5.5 V
|
Output
5 V / 0.1 A
Texas Instruments UCC14240 | Demoboard UCC14240EVM-052
Other Topology
Texas Instruments UCC14240-Q1 | Demoboard UCC14240EVM-052
Buck Converter
|
V
in
21-27 V
|
fsw
20000-25000 kHz
|
Output
20.17 V / 0.08 A
Texas Instruments UCC21220AD | Demoboard PMP30446, Rev. 1
Buck Converter
|
V
in
450-780 V
|
Output
390 V / 1.5 A
Texas Instruments UCC21225 | Demoboard PMP23332, Rev. A
Boost Converter
|
V
in
-62 - -36 V
|
Output
52 V / 14 A
Texas Instruments UCC21520 | Demoboard TIDA-00366, Rev. E2
Other Topology
Texas Instruments UCC21520/UCC27211A | Demoboard TIDA-00951, Rev. E2
Full-Bridge Converter symmetrical isolated
|
V
in
300-400 V
|
fsw
100 kHz
|
Output
60 V / 50 A
Texas Instruments UCC21530 | Demoboard TIDA-010210
Power Factor Correction
|
V
in
600-1000 V
|
fsw
50-60 kHz
|
Output
400 V / 10 A
Texas Instruments UCC21530, Rev. A
Push-Pull Converter symmetrical isolated
Texas Instruments UCC21530 | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments UCC21530 | Demoboard TIDA-010210, Rev. E1
Power Factor Correction
|
V
in
600-1000 V
|
fsw
50-60 kHz
|
Output
400 V / 10 A
Texas Instruments UCC21710 | Demoboard UCC21710QDWEVM
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Output
17 V / 10 A
Texas Instruments UCC21732QDW | Demoboard UCC21732QDWEVM-025, Rev. A
Other Topology
|
V
in
4.5-5.5 V
|
Output
17 V / 10 A
Texas Instruments UCC23513 | Demoboard TIDA-010025
Positive to Negative Converter
|
V
in
24 V
Texas Instruments UCC24610 | Demoboard UCC28730EVM-552
Flyback Converter
|
V
in
85-265 V
|
fsw
28-83 kHz
|
Output
5 V / 2 A
Texas Instruments UCC24610 | Demoboard PMP4332, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
|
Output
5 V / 80 A
Texas Instruments UCC24610 | Demoboard PMP30192, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
90-265 V
|
fsw
600 kHz
|
Output
385 V / 1 A
Texas Instruments UCC24610, Rev. C
Flyback Converter
|
V
in
85-265 V
|
fsw
20-600 kHz
|
Output
5 V / 2 A
Texas Instruments UCC24610, Rev. C
Flyback Converter
|
V
in
85-265 V
|
fsw
20-600 kHz
|
Output
5 V / 5 A
Texas Instruments UCC24610D, Rev. C
Flyback Converter
|
V
in
85-265 V
|
fsw
20-600 kHz
|
Outputs
5 V / 2 A, 5 V / 5 A
Texas Instruments UCC24612 | Demoboard TIDA-01623, Rev. E1
Flyback Converter
|
V
in
100-240 V
|
fsw
625-1000 kHz
|
Output
20 V / 5 A
previous
1
...
402
403
404
405
406
...
426
next
Cart
Your cart is empty.
Get samples and quotes