| Topology | Other Topology |
| Input voltage | 5-6 V |
| IC revision | 1 |
VK-RZ/G2LC is built for industrial use and is compatible with Raspberry Pi® 4 shields. Excellent solution for all kind of industrial, professional or hobby projects.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | ISAT (mA) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Gender | Variant | Durability | Interface Type | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Contact Resistance (mΩ) | Rows | G (mm) | Tol. R | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | L (µH) | IR (A) | VR (V (DC)) | VT (V (AC)) | Application | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | VRMS (V (RMS)) | VDC (V) | Wmax (J) | VClamp (V) | Test Condition VClamp | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 665302124022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 1.00 mm Male Header | 2 | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | – | – | SMT | Male | – | – | – | 1 | 50 | 1 | 20 | – | – | max. | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 416131160802 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.025 | – | 1.27 | – | – | – | – | – | – | 2 | 3.71 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 74479287147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 252010 | – | – | 2 | 0.6 | – | – | – | 3.6 | 7.4 | 150 | 5000 | – | 5.75 | 7.4 | 25 | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 1 | – | – | – | – | – | – | – | 3300 | 29 | – | – | 0.47 | 7.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74479288222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 252012 | – | – | 2 | 0.6 | – | – | – | 1.4 | 3.25 | 50 | 2800 | – | 3 | 3.25 | 80 | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 1.2 | – | – | – | – | – | – | – | 1700 | 89 | – | – | 2.2 | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74438357010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4030 | – | – | 4.3 | – | – | – | – | – | – | 59 | 9600 | – | 10.25 | 12.5 | 11.6 | 80 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | 3.1 | – | – | – | – | – | – | – | – | 13.5 | – | bifilar | 1 | 7.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74438357015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4030 | – | – | 4.3 | – | – | – | – | – | – | 48 | 8500 | – | 8.2 | 11 | 17.1 | 80 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | 3.1 | – | – | – | – | – | – | – | – | 20 | – | bifilar | 1.5 | 6.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744230900 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 0603 | – | – | 0.85 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 1.1 | – | – | – | – | 90 | – | – | – | 145 | – | bifilar | 0.134 | 0.55 | 50 | 125 | USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 691402910005B | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | 5 | PCB | No | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 150 | 2.54 | – | – | – | – | 20 to 26 (AWG) | 0.518 to 0.129 (mm²) | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | 6 | – | – | Screwless | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | Receptacle | with Pads & Pegs | 10 000 Mating cycles | Type B | 1 | 30 | – | 30 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | 1 | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61400826021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | – | – | – | – | – | – | – | – | THT | Receptacle | – | 1 500 Mating cycles | Type A | 1.5 | 30 | – | 20 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Stacked Horizontal | – | – | 1.5 | – | – | USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 693071030811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | Socket | with Card Detection | 10 000 Mating cycles | – | – | 30 | – | 100 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | 0.5 | – | – | Micro SD | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | Receptacle | – | 10 000 Mating cycles | Type C | – | 48 | – | 40 | – | 0.95 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | 5 | – | – | USB 2.0 | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 687322124422 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | 22 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | 25 Mating cycles | – | – | 50 | 0.5 | 20 | – | – | max. | – | – | – | 17.4 | – | – | – | – | Black | – | – | – | – | – | – | Vertical | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 687330124422 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | 25 Mating cycles | – | – | 50 | 0.5 | 20 | – | – | max. | – | – | – | 21.4 | – | – | – | – | Black | – | – | – | – | – | – | Vertical | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 40 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | THT | Pin Header | – | 25 Mating cycles | – | – | 250 | 2.54 | 20 | Dual | – | max. | – | – | – | 50.8 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 7427927121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0402 | – | – | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 220 | 1300 | 350 MHz | 500 | 800 | High Speed | – | – | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7427927311 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0402 | – | – | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 120 | 200 | 450 MHz | 1200 | 90 | High Current | – | – | 0.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279265 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.2 | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 600 | 720 | 200 MHz | 850 | 450 | Wide Band | – | – | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792624 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1.5 | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 180 | 250 | 400 MHz | 1500 | 90 | High Current | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0805 | – | – | 1.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | – | 22 | 40 | 1000 MHz | 6000 | 8 | High Current | – | – | 4.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0805 | – | – | 1.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | – | 60 | 90 | 500 MHz | 3000 | 25 | High Current | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 82400102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SOT23-6L | – | – | 2.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.9 | – | 1.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB 1.0 -2.0 Flow Thru Design | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 7 | 10 | 8 | – | 6 | – | – | – | ||
![]() | 82537040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VS SMT Varistor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0402 | – | – | 0.48 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.96 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 VDC | – | – | – | – | – | – | 20 | – | – | 4 | 5.5 | 0.04 | 21 | 1.0 A @ 8/20 µs | ||
![]() | 74404032015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 3015 | – | – | 3 | – | – | – | – | – | – | 100 | 2300 | 40 | – | – | – | 120 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | 1.5 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 0402 | 0.01 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 0402 | 0.05 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 0603 | 0.02 GΩ | X5R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 434133025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | not specified | 2.5 | 160 | 100000 | Black | – | – | – | – | – | – | – | – | – | 0.05 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060GS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | 525 | Green | 520 | 430 | 3.2 | InGaN | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830050789 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | IQXC-25 | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real Time Clock | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | 5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 830108208209 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | 24 MHz | ±10ppm | 10 | 10 | -20 °C up to +70 °C | – | – | CFPX-218 | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 0.65 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, Bluetooth | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 0603 | 0.01 GΩ | X5R Class II | 0.8 | 0.35 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 830108338809 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±20ppm | 30 | 12 | -40 °C up to +105 °C | – | – | CFPX-180 | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885392005106 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012104005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 100 nF | ±10% | 0201 | 0.5 GΩ | X5R Class II | 0.3 | 0.15 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012104006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 220 nF | ±10% | 0201 | 0.2 GΩ | X5R Class II | 0.3 | – | 7" Tape & Reel | – | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012104007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 0201 | 0.05 GΩ | X5R Class II | 0.3 | – | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012004005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 12 pF | ±5% | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.15 | 7" Tape & Reel | 640 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012004007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 18 pF | ±5% | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.15 | 7" Tape & Reel | 760 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012004014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.15 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 665302124022 | SPEC | – |
![]() | 416131160802 | SPEC | – |
![]() | 74479287147 | SPEC | |
![]() | 74479288222 | SPEC | |
![]() | 74438357010 | SPEC | |
![]() | 74438357015 | SPEC | |
![]() | 744230900 | SPEC | |
![]() | 691402910005B | SPEC | – |
![]() | 629105136821 | SPEC | – |
![]() | 61400826021 | SPEC | – |
![]() | 693071030811 | SPEC | – |
![]() | 629722000214 | SPEC | – |
![]() | 687322124422 | SPEC | – |
![]() | 687330124422 | SPEC | – |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 7427927121 | SPEC | |
![]() | 7427927311 | SPEC | |
![]() | 74279265 | SPEC | |
![]() | 742792624 | SPEC | |
![]() | 742792021 | SPEC | |
![]() | 742792063 | SPEC | |
![]() | 82400102 | SPEC | |
![]() | 82537040 | SPEC | |
![]() | 74404032015 | SPEC | |
| 885012105008 | SPEC | ||
| 885012105013 | SPEC | ||
| 885012106012 | SPEC | ||
![]() | 434133025816 | SPEC | – |
![]() | 150060RS55040 | SPEC | |
![]() | 150060GS55040 | SPEC | |
![]() | 830050789 | SPEC | – |
| 885012205085 | SPEC | ||
![]() | 830108208209 | SPEC | |
| 885012106031 | SPEC | ||
![]() | 830108338809 | SPEC | |
| 885392005106 | SPEC | ||
| 885012104005 | SPEC | ||
| 885012104006 | SPEC | ||
| 885012104007 | SPEC | ||
| 885012004005 | SPEC | ||
| 885012004007 | SPEC | ||
| 885012004014 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | ISAT (mA) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Gender | Variant | Durability | Interface Type | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Contact Resistance (mΩ) | Rows | G (mm) | Tol. R | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | L (µH) | IR (A) | VR (V (DC)) | VT (V (AC)) | Application | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | VRMS (V (RMS)) | VDC (V) | Wmax (J) | VClamp (V) | Test Condition VClamp | Samples |
|---|