Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3571-3600 of 12307 reference designs
Filter values
Infineon Technologies CY8CLEDAC03
Flyback Converter
Infineon Technologies CY8CLEDAC03H
Other Topology
Infineon Technologies CY8CLEDAC03H
Boost Converter
|
V
in
230 V
Infineon Technologies CY8CLEDAC03L
Boost Converter
Infineon Technologies CY8CLEDAC03L
Boost Converter
Infineon Technologies CY8CLEDAC03L
Boost Converter
|
V
in
120 V
Infineon Technologies CY8CLEDAC03L
Boost Converter
Infineon Technologies CYPAP111A3-10SXQ | Demoboard CY-SD1124A 45W USB-C PD, Rev. 1.0
Flyback Converter
|
V
in
60-265 V
Infineon Technologies CYPAP111A3-10SXQ | Demoboard CY-SD1124 45W USB-C PD, Rev. 3.2
Flyback Converter
|
V
in
85-265 V
Infineon Technologies CYPAS111A0-24LQXQ | Demoboard CYPAS111, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPAS111A0-24LQXQ | Demoboard 33W USB-PD PAG1P/S, Rev. 4.2
Flyback Converter
|
V
in
90-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPAS111A0-24LQXQ | Demoboard CY-SD1122 18W USB-C PD, Rev. 4.2
Flyback Converter
|
V
in
90-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPAS111A1-24LQXQ | Demoboard VD_USB_PAG_33W_ADAPTER
Other Topology
|
fsw
20-150 kHz
Infineon Technologies CYPD3171-24LQXQ | Demoboard EZ-PD™ CCG3PA
Buck-Boost Converter
|
V
in
8-23 V
|
Output
20 V / 3 A
Infineon Technologies CYPD3175 | Demoboard EVAL_XDPS2222_240W1, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
48 V / 5 A
Infineon Technologies CYPD3184A1-24LQXQ | Demoboard 33W USB-PD (CYPD3184-A1 and AP3302A), Rev. 5.0
Flyback Converter
|
V
in
85-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPD7171-40LQXQ | Demoboard EZ-PD CCG7SC - 120W, Rev. A
Other Topology
Infineon Technologies CYPD7271-68LQXQES | Demoboard EZ-PD CCG7D Cigarette lighter adapter CLA, Rev. C
Buck-Boost Converter
|
V
in
9-24 V
|
fsw
150-600 kHz
Infineon Technologies CYPM1116-48LQXI | Demoboard EVAL_PMG1_B1_DRP, Rev. 2
USB
|
V
in
3.3-24 V
|
Output
21.5 V / 5 A
Infineon Technologies CYUSB3014 | Demoboard TIDA-010057, Rev. E2
Other Topology
Infineon Technologies CYUSB4347 | Demoboard HX3PD_Gen2, Rev. Rev4
Other Topology
Infineon Technologies FFXMR12KM1DR | Demoboard EVAL-FFXMR12KM1DR, Rev. 1.0
Positive to Negative Converter
|
V
in
24 V
|
Outputs
17 V, 16 V, 17.4 V, 17.7 V
Infineon Technologies FP100R12W3T7_B11 | Demoboard REF-22K-GPD-INV-EASY3B
Motor Drive
|
V
in
380-480 V
Infineon Technologies FS820R08A6P2B | Demoboard HybridKit Drive, Rev. 1.0
Positive to Negative Converter
|
V
in
8-18 V
Infineon Technologies ICB2FL03G, Rev. 1.1
Other Topology
|
fsw
20-120 kHz
Infineon Technologies ICB2FL03G, Rev. 1.1
Power Factor Correction
|
V
in
180-277 V
|
fsw
20-120 kHz
Infineon Technologies ICB2FL03G | Demoboard 1x54W T5 - VM - 180VAC to 270VAC - ICB2FL03G, Rev. V1..1
Power Factor Correction
|
V
in
180-270 V
|
fsw
20-120 kHz
Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W3_BPA, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
55-180 kHz
|
Output
21 V / 4 A
Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W1_BPA, Rev. 1.0
Flyback Converter
|
V
in
176-264 V
|
Output
21 V / 4 A
Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W2_BPA, Rev. 1.0
Flyback Converter
|
V
in
176-264 V
|
fsw
60 kHz
|
Output
42 V / 2 A
previous
1
...
118
119
120
121
122
...
411
next
Cart
Your cart is empty.
Get samples and quotes