Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8881-8910 of 12754 reference designs
Filter values
SG-Micro SGM41528 | Demoboard SGM41528 Demo Board, Rev. 1
Other Topology
|
V
in
3.9-6.2 V
SG-Micro SGM41573 | Demoboard SGM41573 Demo Board, Rev. V12
Buck-Boost Converter
|
V
in
3.6-24 V
|
Output
8.13 A
SG-Micro SGM61433 | Demoboard SGM61433 Demo Board, Rev. 1
Buck Converter
|
V
in
4.5-42 V
|
Output
3.3 V / 3.5 A
SG-Micro SGM61450 | Demoboard SGM61450 Demo Board, Rev. A
Buck Converter
|
V
in
4.5-42 V
|
Output
3.3 V / 5 A
SG-Micro SGM62110 | Demoboard SGM62110 2.5A Buck-Boost Converters, Rev. A
Buck-Boost Converter
|
V
in
2.2-5.5 V
|
Output
5.2 V
SG-Micro SGM62111 | Demoboard SGM62111 2.5A Buck-Boost Converters, Rev. A
Buck-Boost Converter
|
V
in
2.2-5.5 V
|
Output
5.2 V
SG-Micro SGM62112 | Demoboard SGM62112 Buck-Boost Converter, Rev. A
Buck-Boost Converter
|
V
in
1.8-5.5 V
|
Output
5.5 V / 1.2 A
SG-Micro SGM62117 | Demoboard SGM62117 High-Efficiency Buck-Boost Converter, Rev. A
Buck-Boost Converter
|
V
in
2.2-5.5 V
|
Output
5.2 V / 2 A
SG-Micro SGM62118 | Demoboard SGM62118 High-Efficiency Buck-Boost Converter, Rev. A
Buck-Boost Converter
|
V
in
2.2-5.5 V
|
Output
5.2 V
SG-Micro SGM63600 | Demoboard SGM63600 Demo Board, Rev. V04
Buck Converter
|
V
in
6-60 V
|
Output
5 V / 7 A
SG-Micro SGM64200 | Demoboard SGM4200, Rev. A
Buck Converter
|
V
in
3-20 V
SG-Micro SGM66099, Rev. B
Boost Converter
|
V
in
2.7-4.2 V
|
fsw
1000-1350 kHz
|
Output
5 V / 0 A
SG-Micro SGM6610, Rev. A.1
Buck Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V / 10 A
SG-Micro SGM6611, Rev. Datasheet
Boost Converter
|
V
in
3-4.35 V
|
fsw
200-2200 kHz
|
Output
12.6 V / 2 A
SG-Micro SGM6611A | Demoboard SGM6611AYTQV11G/TR Demo Board, Rev. B
Boost Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V
SG-Micro SGM6611B | Demoboard SGM6611BYTQV11G/TR Demo Board, Rev. B
Boost Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V
SG-Micro SGM6611C | Demoboard SGM6611CYTQV11G/TR Demo Board, Rev. B
Boost Converter
|
V
in
2.7-12 V
|
Output
12.6 V
SG-Micro SGM6612A | Demoboard SGM6612AYTQX13G/TR Demo Board, Rev. A3
Boost Converter
|
V
in
2.7-16 V
|
Output
20 V
SG-Micro SGM6613A | Demoboard SGM6613A Synchronous Boost Converter, Rev. A4
Boost Converter
|
V
in
4.5-22 V
|
Output
28.5 V
SG-Micro SGM6614 | Demoboard SGM6614 Evaluation Board, Rev. V00
Boost Converter
|
V
in
2.17-18 V
Silanna Semiconductor SZ1110 | Demoboard SZ-RD13-00, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
Outputs
9 V / 3 A, 20 V / 1.5 A, 5 V / 3 A, 15 V / 2 A
Silanna Semiconductor SZ1130
Boost Converter
Silanna Semiconductor SZ1130, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
20 V / 3.25 A, 15 V / 3.25 A, 5 V / 3.25 A, 9 V / 3.25 A
Silanna Semiconductor SZ1131 | Demoboard SZ-RD29-00, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 3 A, 15 V / 3 A, 20 V / 3.25 A, 9 V / 3 A
Silanna Semiconductor SZ1131 | Demoboard RD29 65W USB PD, Rev. 1.0
Other Topology
|
V
in
90-265 V
|
Output
20 V / 3.25 A
Silanna Semiconductor SZ1131 | Demoboard SZ-RD15-00, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
12 V / 3 A, 9 V / 3 A, 15 V / 3 A, 9 V / 2 A, 5 V / 3 A, 12 V / 1.5 A, 5 V / 3 A, 20 V / 3.25 A
Silanna Semiconductor SZ1131 | Demoboard SZ-RD24-00, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
20 V / 2.25 A, 9 V / 3 A, 5 V / 3 A, 15 V / 3 A
Silanna Semiconductor SZ1131 | Demoboard SZ-RD31-00, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 3 A, 20 V / 3.25 A, 15 V / 3 A, 9 V / 3 A
Silergy Corporation 71M6103, Rev. 4
Other Topology
|
V
in
2.5-3.6 V
Silergy Corporation 71M6113, Rev. 4
Other Topology
|
V
in
2.5-3.6 V
previous
1
...
295
296
297
298
299
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes