Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9811-9840 of 12750 reference designs
Filter values
Texas Instruments BQ75614-Q1 | Demoboard BQ75614EVM, Rev. B
Other Topology
Texas Instruments BQ76905 | Demoboard BQ76905EVM, Rev. A
Battery Management System
Texas Instruments BQ76907 | Demoboard BQ76907EVM
Other Topology
Texas Instruments BQ76930 | Demoboard TIDA-00449, Rev. A
Other Topology
Texas Instruments BQ76940 | Demoboard TIDA-00792, Rev. E2
Other Topology
Texas Instruments BQ76942 | Demoboard BQ76942EVM
Other Topology
Texas Instruments BQ76942 | Demoboard BQ76942EVM, Rev. 1
Other Topology
Texas Instruments BQ76942 | Demoboard TIDA-010247, Rev. A
Battery Management System
|
V
in
60-120 V
|
Output
60 V
Texas Instruments BQ76952 | Demoboard BQ76952EVM, Rev. A
Other Topology
|
V
in
6-72 V
|
Output
6 A
Texas Instruments BQ76PL455 | Demoboard TIDA-01400, Rev. A
Other Topology
Texas Instruments BQ76PL455 | Demoboard bq76PL455EVM, Rev. A
Buck Converter
|
V
in
16-72 V
Texas Instruments BQ77216 | Demoboard BQ77216EVM, Rev. A
Buck-Boost Converter
Texas Instruments BQ79606A-Q1 | Demoboard BQ79606EVM-897, Rev. E
Other Topology
Texas Instruments BQ79616-Q1 | Demoboard BQ79616EVM-021, Rev. B
Other Topology
Texas Instruments BQ79631 | Demoboard BQ79631EVM
Battery Management System
Texas Instruments bq79631EVM, Rev. 1
Push-Pull Converter symmetrical isolated
Texas Instruments BQ79656-Q1 | Demoboard BQ79656EVM, Rev. B
Other Topology
Texas Instruments C2000 | Demoboard TIDM-02008
Power Factor Correction
|
V
in
120-230 V
|
Output
380 V / 10 A
Texas Instruments C2000 F28004x | Demoboard PMP41043, Rev. E1
Half-Bridge Converter symmetrical isolated
|
V
in
100-265 V
|
Output
12 V / 133 A
Texas Instruments CC1101, Rev. E
Buck Converter
|
V
in
1.8-3.6 V
Texas Instruments CC1310F128RGZR | Demoboard TIDA-00838, Rev. 1.0
Wireless Power Transfer
Texas Instruments CC1310F128RGZR | Demoboard TIDA-00646, Rev. 1.0
Wireless Power Transfer
Texas Instruments CC1310F128RGZR | Demoboard TIDA-00848, Rev. E1
Other Topology
|
V
in
1.44-4.3 V
Texas Instruments CC2650 | Demoboard TIDA-00374, Rev. E1
Boost Converter
Texas Instruments CC3120MOD | Demoboard BOOSTXL-CC3120MOD, Rev. B
RF signals / communications
Texas Instruments CC3220SF12ARGKR | Demoboard CC3220SF-LAUNCHXL, Rev. A
Other Topology
Texas Instruments CC3235MODSF | Demoboard LAUNCHCC3235MOD, Rev. C
RF signals / communications
|
fsw
5150000-5350000 kHz
Texas Instruments CC3235SF | Demoboard LAUNCHXL-CC3235SF, Rev. D
RF signals / communications
|
fsw
5150000-5350000 kHz
Texas Instruments CDCE906PW | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments CQ3300 | Demoboard TIDA-010028, Rev. E1
Other Topology
previous
1
...
326
327
328
329
330
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes