Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10171-10200 of 12307 reference designs
Filter values
Texas Instruments LM5180 | Demoboard PMP22760, Rev. A
Flyback Converter
|
V
in
12-15 V
|
Output
15 V / 0.1 A
Texas Instruments LM5180 | Demoboard PMP30629, Rev. B
Flyback Converter
|
V
in
9-36 V
|
fsw
12-350 kHz
|
Outputs
15 V / 0.13 A, -4 V / 0.13 A
Texas Instruments LM5180 | Demoboard TIDA-01535, Rev. E1
Flyback Converter
|
V
in
12-42 V
|
fsw
10-350 kHz
|
Output
12.5 V / 0.1 A
Texas Instruments LM5180 | Demoboard RD002, Rev. G
Flyback Converter
|
V
in
9-18 V
|
fsw
80-360 kHz
|
Output
20 V / 0.4 A
Texas Instruments LM5180 | Demoboard RD001 - 3W, Rev. G
Flyback Converter
|
V
in
9-18 V
|
fsw
80-360 kHz
|
Outputs
15 V / 0.32 A, -4 V / 0.32 A
Texas Instruments LM5180 | Demoboard RD001 - 3W, Rev. G
Flyback Converter
|
V
in
9-18 V
|
fsw
80-360 kHz
|
Outputs
20 V / 0.26 A, 15 V / 0.26 A
Texas Instruments LM5180 | Demoboard RD001 - 5W, Rev. G
Flyback Converter
|
V
in
18-36 V
|
fsw
80-360 kHz
|
Outputs
15 V / 0.26 A, 20 V / 0.26 A
Texas Instruments LM5180 | Demoboard RD001 - 5W, Rev. G
Flyback Converter
|
V
in
18-36 V
|
fsw
80-360 kHz
|
Outputs
15 V / 0.32 A, -4 V / 0.32 A
Texas Instruments LM5180-Q1 | Demoboard LM5180EVM-DUAL
Flyback Converter
|
V
in
10-65 V
|
fsw
350 kHz
|
Outputs
15 V / 0.2 A, -7.7 V / 0.2 A
Texas Instruments LM5180-Q1 | Demoboard LM5180EVM-S05, Rev. D
Flyback Converter
|
V
in
10-65 V
|
fsw
12-350 kHz
|
Output
24 V / 0.5 A
Texas Instruments LM5181
Flyback Converter
Texas Instruments LM5181
Flyback Converter
|
V
in
4.5-65 V
|
fsw
12-350 kHz
|
Output
5 V / 0.75 A
Texas Instruments LM5185-Q1 | Demoboard LM5185EVM-SIO, Rev. A
Flyback Converter
|
V
in
20-60 V
|
Output
16.4 V / 1 A
Texas Instruments LM53601NQDSXRQ1 | Demoboard TIDA-01428, Rev. E1
Buck-Boost Converter
|
V
in
4.3-42 V
|
Output
5 V / 0.02 A
Texas Instruments LM53601-Q1 | Demoboard TIDA-01428, Rev. E1
Buck Converter
|
V
in
42 V
|
Output
3.3 V / 1 A
Texas Instruments LM53602 | Demoboard PMP11757, Rev. RevC
Buck Converter
|
V
in
6-28 V
|
Output
3.3 V / 1.6 A
Texas Instruments LM536253QRNLRQ1 | Demoboard TIDA-01425, Rev. B
Other Topology
|
V
in
4.1-24 V
Texas Instruments LM53625-Q1, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
fsw
1850-2350 kHz
|
Output
5 V / 3.5 A
Texas Instruments LM53635 | Demoboard TIDA-01054, Rev. A
Other Topology
Texas Instruments LM53635 | Demoboard TIDA-01054, Rev. E1
Other Topology
Texas Instruments LM53635 | Demoboard TIDA-01054, Rev. E1
Buck Converter
|
V
in
24 V
|
Output
5 V
Texas Instruments LM53635AQRNLTQ1 | Demoboard TIDA-010011, Rev. E1
Buck Converter
|
V
in
24 V
|
Output
5 V
Texas Instruments LM53635Q1 | Demoboard TIDA-00987, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
fsw
1850-2350 kHz
|
Output
5 V / 3 A
Texas Instruments LM53635-Q1, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
1850-2350 kHz
Texas Instruments LM53635-Q1 | Demoboard TIDA-01055, Rev. A
Buck Converter
|
V
in
3.9-36 V
|
fsw
1850-2350 kHz
|
Output
5.2 V / 3.5 A
Texas Instruments LM61430-Q1 | Demoboard LM61430EVM-AS-2MHZ
Buck Converter
|
V
in
6-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61430-Q1, Rev. A
Buck Converter
|
V
in
5-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61430-Q1 | Demoboard LM61430Q1EVM, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
200-2200 kHz
|
Output
5 V / 3 A
Texas Instruments LM61440, Rev. A
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
34.2 V / 4 A
Texas Instruments LM61460 | Demoboard LM61460EVM, Rev. A
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 6 A
previous
1
...
338
339
340
341
342
...
411
next
Cart
Your cart is empty.
Get samples and quotes