| Topology | Other Topology |
| IC revision | 1 |
RZ/V2L is equipped with a Cortex®-A55 (1.2GHz) CPU and built-in AI accelerator "DRP-AI" for vision, which is Renesas' original technology. "DRP-AI" is configured with DRP and AI-MAC. It also has a 16-bit DDR3L/DDR4 interface and a built-in 3D graphics engine with Arm Mali-G31 and video codec (H.264).DRP-AI’s excellent power efficiency eliminates the need for heat dissipation measures such as heat sinks or cooling fans. AI can be implemented cost efficiently not only in consumer electronics and industrial equipment but also in a wide range of applications such as point-of-sale (POS) terminals for retail. Also, the DRP-AI provides both real-time AI inference and image processing functions with the capabilities essential for camera support such as color correction and noise reduction. This enables customers to implement AI-based vision applications without requiring an external image signal processor (ISP).The RZ/V2L is also package- and pin-compatible with the RZ/G2L. This allows RZ/G2L users to easily upgrade to the RZ/V2L for additional AI functions without needing to modify the system configuration, keeping migration costs low.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IR (mA) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (Ω) | VOP (V) | Pins (pcs) | Gender | Variant | Working Voltage (V (AC)) | Durability | Interface Type | IR (mA) | Pitch (mm) | Contact Resistance (mΩ) | Rows | G (mm) | Polarity | PCB/Cable/Panel | Tol. R | Stranded Wire Section (Metric) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Z @ 1 GHz (Ω) | VRMS (V (RMS)) | VDC (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 470 | Blue | 465 | 80 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 150060GS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 525 | Green | 520 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 150060YS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 589 | Yellow | 591 | 100 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 0603 | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 7427927121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | 0.5 | 0.25 | – | – | – | – | 200 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 220 | 1300 | 350 MHz | 500 | 0.8 | High Speed | 519 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 7427927311 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | 0.5 | 0.25 | – | – | – | – | 900 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 120 | 200 | 450 MHz | 1200 | 0.09 | High Current | 167 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74279265 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | 0.8 | 0.3 | – | – | – | – | 200 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 600 | 720 | 200 MHz | 850 | 0.45 | Wide Band | 224 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792624 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | 0.8 | 0.3 | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 180 | 250 | 400 MHz | 1500 | 0.09 | High Current | 173 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | 1.2 | 0.5 | – | – | – | – | 4500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6000 | – | – | – | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | – | 22 | 40 | 1000 MHz | 6000 | 0.008 | High Current | 40 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | 1.2 | 0.5 | – | – | – | – | 2000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | – | 60 | 90 | 500 MHz | 3000 | 0.025 | High Current | 95 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742843122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | 0.5 | 0.25 | – | – | – | – | 1100 | – | – | – | – | – | – | – | 0.25 | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 220 | 400 | 750 MHz | 800 | 0.38 | High Current | 300 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 82537040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VS SMT Varistor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | 0.48 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.96 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 4 | 5.5 | 20 | 0.04 | 21 | 1.0 A @ 8/20 µs | 5 VDC | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 74404032015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3015 | – | – | 3 | – | – | – | – | 1.5 | 2000 | – | – | 100 | 2.3 | 40 | – | – | – | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0402 | 0.01 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | 0.05 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | 0.02 GΩ | X5R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
![]() | 665303124022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 1.00 mm Male Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel with Cap | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | 3 | Male | – | 50 | – | – | 1000 | 1 | 20 | – | – | – | PCB | max. | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 687322124422 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel with Cap | – | – | – | 500 | – | – | – | – | – | – | – | – | – | 22 | – | – | 50 | 25 Mating cycles | – | – | 0.5 | 20 | – | – | – | – | max. | – | – | 17.4 | – | – | – | – | Black | – | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 687330124422 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel with Cap | – | – | – | 500 | – | – | – | – | – | – | – | – | – | 30 | – | – | 50 | 25 Mating cycles | – | – | 0.5 | 20 | – | – | – | – | max. | – | – | 21.4 | – | – | – | – | Black | – | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | 40 | Pin Header | – | 250 | 25 Mating cycles | – | – | 2.54 | 20 | Dual | – | – | – | max. | – | – | 50.8 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 685119248123 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM HDMI Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | 500 | – | – | – | – | – | – | – | – | – | 19 | Receptacle | – | 40 | 5 000 Mating cycles | Type D | 500 | – | 10 | – | – | – | – | max. | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | Micro HDMI | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 416131160802 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | 25 | 1.27 | – | – | – | – | – | – | – | 2 | 3.71 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 416131160803 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 25 | 1.27 | – | – | – | – | – | – | – | 3 | 4.98 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 74479288222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 252012 | – | – | 2 | 0.6 | – | – | – | 2.2 | 3000 | 1.4 | 3.25 | 50 | 2.8 | – | 3 | 3.25 | 0.08 | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 1.2 | – | – | – | – | – | – | – | 1700 | 0.089 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | 5 | Receptacle | with Pads & Pegs | 30 | 10 000 Mating cycles | Type B | 1000 | – | 30 | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | 4 | Pin Header | – | 250 | 25 Mating cycles | – | – | 2.54 | 20 | Dual | – | – | – | max. | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61400826021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | 8 | Receptacle | – | 30 | 1 500 Mating cycles | Type A | 1500 | – | 20 | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Stacked Horizontal | – | – | – | – | – | – | – | USB 2.0 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 62101021021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 MΩ | – | – | – | Tube | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | 10 | Pin Header | – | 100 | 50 Cycles | – | 1000 | 1.27 | 20 | Dual | – | – | – | max. | – | – | 6.35 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | |
![]() | 74438357010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4030 | – | – | 4.3 | – | – | – | – | 1 | 7400 | – | – | 59 | 9.6 | – | 10.25 | 12.5 | 0.0116 | 80 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | 3.1 | – | – | – | – | – | – | – | – | 0.0135 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 74438357015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4030 | – | – | 4.3 | – | – | – | – | 1.5 | 6200 | – | – | 48 | 8.5 | – | 8.2 | 11 | 0.0171 | 80 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | 3.1 | – | – | – | – | – | – | – | – | 0.02 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 434133025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | not specified | 2.5 | 160 | 100000 | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
| 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0402 | 0.5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 830050789 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | – | 12.5 | – | – | – | IQXC-25 | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real Time Clock | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0402 | 5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 693071030811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | 500 | – | – | – | – | – | – | – | – | – | 8 | Socket | with Card Detection | 30 | 10 000 Mating cycles | – | – | – | 100 | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | – | – | – | – | – | Micro SD | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 830108208209 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | 24 MHz | ±10ppm | 10 | 10 | – | – | – | CFPX-218 | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 0.65 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, Bluetooth | – | – | – | – | – | -20 °C up to +70 °C | – | – | SMT | – | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | 0603 | 0.01 GΩ | X5R Class II | 0.8 | 0.35 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
![]() | 74991104403 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.9 | – | – | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 21.35 | – | 13.63 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | No | |
![]() | 830108338809 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | 12 MHz | ±20ppm | 30 | 12 | – | – | – | CFPX-180 | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, CAN | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | ||
| 885392005106 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0402 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012104005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0201 | 0.5 GΩ | X5R Class II | 0.3 | 0.15 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012104006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 10 | 0201 | 0.2 GΩ | X5R Class II | 0.3 | – | 7" Tape & Reel | – | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012104007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 16 | 0201 | 0.05 GΩ | X5R Class II | 0.3 | – | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012104008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 25 | 0201 | 10 GΩ | X5R Class II | 0.3 | 0.15 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012004005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 12 pF | ±5% | 25 | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.15 | 7" Tape & Reel | 640 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012004007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 18 pF | ±5% | 25 | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.15 | 7" Tape & Reel | 760 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012004014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0201 | 10 GΩ | NP0 Class I | 0.3 | 0.15 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012204005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 10 | 0201 | 10 GΩ | X7R Class II | 0.3 | 0.15 | 7" Tape & Reel | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | 5000 | – | – | – | – | – | – | – | – | – | 16 | Receptacle | – | 48 | 10 000 Mating cycles | Type C | – | – | 40 | – | 0.95 | 16 | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | USB 2.0 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060BS55040 | SPEC | |
![]() | 150060GS55040 | SPEC | |
![]() | 150060YS55040 | SPEC | |
![]() | 150060RS55040 | SPEC | |
![]() | 7427927121 | SPEC | |
![]() | 7427927311 | SPEC | |
![]() | 74279265 | SPEC | |
![]() | 742792624 | SPEC | |
![]() | 742792021 | SPEC | |
![]() | 742792063 | SPEC | |
![]() | 742843122 | SPEC | |
![]() | 82537040 | SPEC | |
![]() | 74404032015 | SPEC | |
| 885012105008 | SPEC | ||
| 885012105013 | SPEC | ||
| 885012106012 | SPEC | ||
![]() | 665303124022 | SPEC | – |
![]() | 687322124422 | SPEC | – |
![]() | 687330124422 | SPEC | – |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 685119248123 | SPEC | – |
![]() | 416131160802 | SPEC | – |
![]() | 416131160803 | SPEC | – |
![]() | 74479288222 | SPEC | |
![]() | 629105136821 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61400826021 | SPEC | – |
![]() | 62101021021 | SPEC | – |
![]() | 74438357010 | SPEC | |
![]() | 74438357015 | SPEC | |
![]() | 434133025816 | SPEC | – |
| 885012205086 | SPEC | ||
![]() | 830050789 | SPEC | – |
| 885012205085 | SPEC | ||
![]() | 693071030811 | SPEC | – |
![]() | 830108208209 | SPEC | |
| 885012106031 | SPEC | ||
![]() | 74991104403 | SPEC | – |
![]() | 830108338809 | SPEC | |
| 885392005106 | SPEC | ||
| 885012104005 | SPEC | ||
| 885012104006 | SPEC | ||
| 885012104007 | SPEC | ||
| 885012104008 | SPEC | ||
| 885012004005 | SPEC | ||
| 885012004007 | SPEC | ||
| 885012004014 | SPEC | ||
| 885012204005 | SPEC | ||
![]() | 629722000214 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | C | Tol. C | VR (V (DC)) | Size | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | L (µH) | IR (mA) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (Ω) | VOP (V) | Pins (pcs) | Gender | Variant | Working Voltage (V (AC)) | Durability | Interface Type | IR (mA) | Pitch (mm) | Contact Resistance (mΩ) | Rows | G (mm) | Polarity | PCB/Cable/Panel | Tol. R | Stranded Wire Section (Metric) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Z @ 1 GHz (Ω) | VRMS (V (RMS)) | VDC (V) | IPeak (A) | Wmax (J) | VClamp (V) | Test Condition VClamp | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|