Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(912)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4681-4710 of 12714 reference designs
Filter values
Lattice semiconductor Corporation LIFMD6000-csfBGA81 | Demoboard FPGA-EB-02002, Rev. 1.0
FPGA
Lattice semiconductor Corporation SiI1127A | Demoboard FPGA-EB-02008-1.1, Rev. 1.1
FPGA
Lattice semiconductor Corporation SiI1136 | Demoboard FPGA-EB-02003, Rev. 1.1
Other Topology
|
V
in
1.2-3.3 V
Lattice semiconductor Corporation SN75DP130 | Demoboard DisplayPort VIP Output Board, Rev. A
FPGA
Lattice semiconductor Corporation SN75DP130SS | Demoboard FPGA-EB-02014-1-0, Rev. 1.0
FPGA
Littelfuse Z32F12811ATS
Other Topology
M3 Technology (M3Tek) MT3886 | Demoboard MT3886 Demo Board, Rev. 0.1
Buck Converter
|
V
in
4.5-33 V
|
Output
33 V / 6 A
M3 Technology (M3Tek) MT3908 | Demoboard MT3908 Demo, Rev. 0.11
Buck Converter
|
V
in
3-28 V
M3 Technology (M3Tek) MT3956 | Demoboard MT3956 Demo, Rev. 0.1
Buck Converter
|
V
in
3-18 V
|
Output
6 A
M3 Technology (M3Tek) MT3998M | Demoboard MT3998M Demo, Rev. 0.3
Buck Converter
|
V
in
3-28 V
|
Output
8 A
M3 Technology (M3Tek) MT8101 | Demoboard MT8101 Demo Board, Rev. 0.3
Buck Converter
|
V
in
2.5-6 V
|
Output
1 A
M3 Technology (M3Tek) MT8106 | Demoboard MT8106 Demo, Rev. 0.1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
6 A
M3 Technology (M3Tek) MT8351 | Demoboard MT8351 Demo Board, Rev. 0.11
Buck Converter
|
V
in
2-5.5 V
|
Output
3.6 V / 1 A
Macnica Cyclone V GX I/O, Rev. A
FPGA
Macnica Cyclone V ST SoC | Demoboard Intel® Cyclone® V ST SoC Evaluation Board, Rev. B
FPGA
Macnica CYPD3125-40 | Demoboard USB3.0 Type-C PD board, Rev. A
Other Topology
Macnica Helio Board v1.4 | Demoboard Helio Board, Rev. 1.4
FPGA
Macnica LT3999 | Demoboard ALT3999ISOPWREF, Rev. B
Push-Pull Converter symmetrical isolated
|
V
in
5-24 V
|
Output
24 V / 0.1 A
Macnica LT8302 | Demoboard ALT8302ISOPM1215, Rev. 1.0
Flyback Converter
|
V
in
8-36 V
|
Output
15 V / 0.4 A
Macnica LT8315 | Demoboard ALT8315ACDC24, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 0.14 A
Macnica LT8471 | Demoboard ALT8471NISPM1215, Rev. 1.0
Buck-Boost Converter
|
V
in
4.5-36 V
|
fsw
100-2000 kHz
|
Outputs
-12 V / 1.1 A, 15 V / 0.8 A, 12 V / 1.1 A, -15 V / 0.8 A
Macnica Magnes Arria10, Rev. A
FPGA
Macnica MPA1000, Rev. C
Buck Converter
Macnica Odyssey | Demoboard Odyssey Max 10, Rev. 3.0
Boost Converter
Macnica ODYSSEY-MAX10 | Demoboard ODYSSEY-MAX10-KIT, Rev. 2.2
Boost Converter
|
V
in
3.3 V
Macnica Sodia Board RevA | Demoboard Sodia Board, Rev. Rev A&B
FPGA
Macnica VIPA | Demoboard VIPA reference baseboard, Rev. A
Other Topology
Macnica VIPA | Demoboard VIPA Baseboard, Rev. B
Other Topology
Macnica VIPA, Rev. B1
Other Topology
MaxLinear ANP-47, Rev. 1A
Other Topology
previous
1
...
155
156
157
158
159
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes